NHF25 NHE41 - Rubber shock absorbing seat
Yiheda 3D Electronic Gallery
yhd_fa
G3-Vibration Damping Products
Powered by
CAD모델 선택
{yiheda/yhd_fa/g3/nhf25_nhe41.prj},{NB=NHF25-4025-M8},{CODE=NHF25},{TYPE=External thread at both ends Ozone resistant type Waist type},{MAT1=Neoprene},{MAT2=SUS304},{HRD=Shore A60},{SUR=-},{SP=4025},{M=8},{D1=40},{D2=34},{H1=25},{H2=18},{TT=3.5},{L=33},{ML=1810(185)},{RL=196-930(20-95)},{SC=340(340)},{XR=360(37)},{RI=0.17},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Rubber body material
ⁿ/ₐ
MAT2
Metal parts material
ⁿ/ₐ
HRD
Rubber hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
M
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
TT
t
[mm]
L
[mm]
ML
Maximum load
ⁿ/ₐ
RL
Recommended load
ⁿ/ₐ
SC
Spring constant
ⁿ/ₐ
XR
X Maximum load
ⁿ/ₐ
RI
Rigid
ⁿ/ₐ
NHF25-1216-M5
NHF25
External thread at both e...
Neoprene
SUS304
Shore A60
-
1216
5
12
10
16
11
2.5
13
110(11)
30-78(3-8)
41(42)
25(2.5)
0.20
NHF25-1515-M5
NHF25
External thread at both e...
Neoprene
SUS304
Shore A60
-
1515
5
15
12
15
10
2.5
16
160(16)
59-130(6-13)
74(75)
34(3.4)
0.20
NHF25-2015-M6
NHF25
External thread at both e...
Neoprene
SUS304
Shore A60
-
2015
6
20
15
15
10
2.5
16
280(29)
98-191(10-16)
130(130)
69(7)
0.15
NHF25-2020-M6
NHF25
External thread at both e...
Neoprene
SUS304
Shore A60
-
2020
6
20
15
20
15
2.5
16
180(18)
59-98(6-10)
78(80)
49(5)
0.19
NHF25-2518-M6
NHF25
External thread at both e...
Neoprene
SUS304
Shore A60
-
2518
6
25
20
18
11
3.5
20
490(50)
112-250(11-25)
200(200)
98(10)
0.16
NHF25-3018-M8
NHF25
External thread at both e...
Neoprene
SUS304
Shore A60
-
3018
8
30
25
18
11
3.5
23
890(91)
226-450(23-46)
310(310)
170(17)
0.16
NHF25-3026-M8
NHF25
External thread at both e...
Neoprene
SUS304
Shore A60
-
3026
8
30
25
26
19
3.5
23
760(77)
196-370(20-38)
180(180)
150(15)
0.22
NHF25-4025-M8
NHF25
External thread at both e...
Neoprene
SUS304
Shore A60
-
4025
8
40
34
25
18
3.5
33
1810(185)
196-930(20-95)
340(340)
360(37)
0.17
NHE41-1216-M5
NHE41
External thread at both e...
Conductive nitrile rubber
SUS304
Shore A60
-
1216
5
12
10
16
11
2.5
13
110(11)
30-78(3-8)
41(42)
25(2.5)
0.20
NHE41-1515-M5
NHE41
External thread at both e...
Conductive nitrile rubber
SUS304
Shore A60
-
1515
5
15
12
15
10
2.5
16
160(16)
59-130(6-13)
74(75)
34(3.4)
0.20
NHE41-2015-M6
NHE41
External thread at both e...
Conductive nitrile rubber
SUS304
Shore A60
-
2015
6
20
15
15
10
2.5
16
280(29)
98-191(10-16)
130(130)
69(7)
0.15
NHE41-2020-M6
NHE41
External thread at both e...
Conductive nitrile rubber
SUS304
Shore A60
-
2020
6
20
15
20
15
2.5
16
180(18)
59-98(6-10)
78(80)
49(5)
0.19
NHE41-2518-M6
NHE41
External thread at both e...
Conductive nitrile rubber
SUS304
Shore A60
-
2518
6
25
20
18
11
3.5
20
490(50)
112-250(11-25)
200(200)
98(10)
0.16
NHE41-3018-M8
NHE41
External thread at both e...
Conductive nitrile rubber
SUS304
Shore A60
-
3018
8
30
25
18
11
3.5
23
890(91)
226-450(23-46)
310(310)
170(17)
0.16
NHE41-3026-M8
NHE41
External thread at both e...
Conductive nitrile rubber
SUS304
Shore A60
-
3026
8
30
25
26
19
3.5
23
760(77)
196-370(20-38)
180(180)
150(15)
0.22
NHE41-4025-M8
NHE41
External thread at both e...
Conductive nitrile rubber
SUS304
Shore A60
-
4025
8
40
34
25
18
3.5
33
1810(185)
196-930(20-95)
340(340)
360(37)
0.17
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성