ENL01 26 - Idle wheel for straight belts ??¨¨ Straight column type ??¨¨ L=100??500
Yiheda 3D Electronic Gallery
yhd_fa
F8-Pulley / Idler
Powered by
CAD모델 선택
{yiheda/yhd_fa/f8/enl01_26.prj},{NB=ENL11-D50-d25-L100},{CODE=ENL11},{TYPE=zhizhu},{MAT2=Q275},{SUR=Electroless nickel plating by spraying fine sand},{D=50},{DD=25},{DDPOOL=25.0},{L=100},{LPOOL=[100:500/1]},{DD1=30.0},{ZCXH=BAY6905ZZ},{D1=42},{B=9},{LINK=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT2
material2
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DD
ⁿ/ₐ
DDPOOL
[mm]
DD1
d1
[mm]
ZCXH
ⁿ/ₐ
D1
D1 bearing size
[mm]
B
B bearing size
[mm]
ENL01-D30-d8-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
30
8
8.0
15.0
BAF698ZZ
19
6
ENL01-D30-d10-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
30
10
10.0
15.0
BAY6900ZZ
22
6
ENL01-D30-d12-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
30
12
12.0
15.0
BAY6901ZZ
24
6
ENL01-D35-d10-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
35
10
10.0
17.0
BAY6900ZZ
22
6
ENL01-D35-d12-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
35
12
12.0
17.0
BAY6901ZZ
24
6
ENL01-D35-d15-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
35
15
15.0
22.0
BAY6902ZZ
28
7
ENL01-D40-d8-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
40
8
8.0
17.0
BAF628ZZ
24
8
ENL01-D40-d10-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
40
10
10.0
17.0
BAY6000ZZ
26
8
ENL01-D40-d12-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
40
12
12.0
17.0
BAY6901ZZ
24
6
ENL01-D40-d15-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
40
15
15.0
17.0
BAY6902ZZ
28
7
ENL01-D40-d20-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
40
20
20.0
22.0
BAY6804ZZ
32
7
ENL01-D50-d10-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
50
10
10.0
17.0
BAY6200ZZ
30
9
ENL01-D50-d12-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
50
12
12.0
22.0
BAY6001ZZ
28
8
ENL01-D50-d15-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
50
15
15.0
17.0
BAY6902ZZ
28
7
ENL01-D50-d20-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
50
20
20.0
22.0
BAY6804ZZ
32
7
ENL01-D50-d25-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
50
25
25.0
27.0
BAY6905ZZ
42
9
ENL01-D60-d12-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
60
12
12.0
22.0
BAY6201ZZ
32
10
ENL01-D60-d15-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
60
15
15.0
22.0
BAY6002ZZ
32
9
ENL01-D60-d20-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
60
20
20.0
22.0
BAY6904ZZ
37
9
ENL01-D60-d25-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
60
25
25.0
32.0
BAY6905ZZ
42
9
ENL01-D60-d30-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
60
30
30.0
32.0
BAY6906ZZ
47
9
ENL01-D80-d25-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
80
25
25.0
41.0
BAY6205ZZ
52
15
ENL01-D80-d30-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
80
30
30.0
41.0
BAY6006ZZ
55
13
ENL01-D80-d35-L100
ENL01
Straight cylindrical
A5052
True-color anodic oxidati...
80
35
35.0
41.0
BAY6907ZZ
55
10
ENL11-D30-d8A-L100
ENL11
Straight cylindrical
Q275
Electroless nickel platin...
30
8A
8.0
15.8
BAF608ZZ
22
7
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성