ENG01 36 - Idler wheel for flat belt ?¡èFlange type / arc shape ?¡èT=6??32
Yiheda 3D Electronic Gallery
yhd_fa
F8-Pulley / Idler
Powered by
CAD모델 선택
{yiheda/yhd_fa/f8/eng01_36.prj},{NB=ENG21-D15-T21},{CODE=ENG21},{TYPE=yuanhu},{MAT1=45},{MAT=S45C},{MATPOOL=Steel},{SUR=Black Coating},{ATTA=dangquan(SUS304)},{D=15},{T=21},{P=11},{DDHH=9},{V=0.0},{V1=0.0},{L=0},{CODEPOOL=BAF685ZZx2},{DD=5},{B=5},{X=0.0},{Y=0.00},{ZZFC=N/A},{FC=0.0},{ZZTC=N/A},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Main body standard material
ⁿ/ₐ
MAT
Main body
ⁿ/ₐ
MATPOOL
Bearing national standard material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
D
[mm]
T
[mm]
P
[mm]
DDHH
dh
[mm]
V
[mm]
L
[mm]
CODEPOOL
Bearing Type
ⁿ/ₐ
DD
Suitable bearing
[mm]
B
Suitable bearing
[mm]
ENG01-D15-T6
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
15
6
11
9
2.0
8
BAF694ZZx1
4
4
ENG01-D20-T6
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
20
6
16
13
1.5
8
BAF625ZZx1
5
5
ENG01-D20-T11
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
20
11
16
13
4.0
13
BAF625ZZx1
5
5
ENG01-D25-T11
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
25
11
19
16
3.5
13
BAF626ZZx1
6
6
ENG01-D30-T11
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
30
11
19
17
3.5
13
BAF698ZZx1
8
6
ENG01-D15-T16
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
15
16
11
9
0.0
18
BAF685ZZx2
5
5
ENG01-D20-T16
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
20
16
16
13
0.0
18
BAF625ZZx2
5
5
ENG01-D25-T16
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
25
16
19
16
0.0
18
BAF626ZZx2
6
6
ENG01-D30-T16
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
30
16
19
17
0.0
18
BAF698ZZx2
8
6
ENG01-D35-T16
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
35
16
26
23
0.0
18
BAY6000ZZx2
10
8
ENG01-D40-T16
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
40
16
26
23
0.0
18
BAY6000ZZx2
10
8
ENG01-D15-T21
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
15
21
11
9
0.0
23
BAF685ZZx2
5
5
ENG01-D20-T21
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
20
21
16
14
0.0
23
BAF688ZZx2
8
5
ENG01-D25-T21
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
25
21
19
17
0.0
23
BAF698ZZx2
8
6
ENG01-D30-T21
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
30
21
19
17
0.0
23
BAF698ZZx2
8
6
ENG01-D35-T21
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
35
21
26
23
0.0
23
BAY6000ZZx2
10
8
ENG01-D40-T21
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
40
21
26
23
0.0
23
BAY6000ZZx2
10
8
ENG01-D50-T21
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
50
21
28
25
0.0
23
BAY6001ZZx2
12
8
ENG01-D15-T27
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
15
27
11
9
0.0
29
BAF685ZZx2
5
5
ENG01-D20-T27
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
20
27
16
14
0.0
29
BAF688ZZx2
8
5
ENG01-D25-T27
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
25
27
19
17
0.0
29
BAF698ZZx2
8
6
ENG01-D30-T27
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
30
27
19
17
0.0
29
BAF698ZZx2
8
6
ENG01-D40-T27
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
40
27
26
23
0.0
29
BAY6000ZZx2
10
8
ENG01-D50-T27
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
50
27
28
25
0.0
29
BAY6001ZZx2
12
8
ENG01-D15-T32
ENG01
Flange type
45
S45C
steel
Black
Retaining ring (SUS304)
15
32
11
9
0.0
34
BAF685ZZx2
5
5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성