QAP02 04 - Roller ??¨¨ Piping ??¨¨ With set screw type
Yiheda 3D Electronic Gallery
yhd_fa
F5-Rollers
Powered by
CAD모델 선택
{yiheda/yhd_fa/f5/qap02_04.prj},{NB=QAP03-D40-T3-d20-L50},{CODE=QAP03},{TYPE=jinding},{MAT=A5052},{MATPOOL=ju an zhi},{SUR=-},{HRD=xiao shi A70},{D=40},{T=3},{TPOOL=3,5,10},{DD=20},{DDPOOL=20},{DDTOL=H9},{L=50},{LPOOL=50,80,100,150,200,250,300,350,400,450,500},{DD1=21.8},{D1=33},{S=10},{M=5},{MPOOL=M5},{A=3},{ZZEP=N/A},{PDF=single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Core material
ⁿ/ₐ
MATPOOL
Lining material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
D
[mm]
DDTOL
d tolerance
ⁿ/ₐ
LTOL
L tolerance
ⁿ/ₐ
DD1
d1
[mm]
D1
[mm]
S
[mm]
M
[mm]
QAP02-D30-T3-d8-L50
QAP02
With set screw type
A5052
Polyurethane
-
Shore A90
30
H9
0/-0.2
14.8
22
10
4
QAP02-D40-T3-d12-L50
QAP02
With set screw type
A5052
Polyurethane
-
Shore A90
40
H9
0/-0.2
16.8
33
10
4
QAP02-D40-T3-d20-L50
QAP02
With set screw type
A5052
Polyurethane
-
Shore A90
40
H9
0/-0.2
21.8
33
10
5
QAP02-D50-T3-d20-L50
QAP02
With set screw type
A5052
Polyurethane
-
Shore A90
50
H9
0/-0.2
26.8
40
10
5
QAP02-D60-T3-d25-L50
QAP02
With set screw type
A5052
Polyurethane
-
Shore A90
60
H9
0/-0.2
31.8
45
10
6
QAP02-D80-T3-d25-L50
QAP02
With set screw type
A5052
Polyurethane
-
Shore A90
80
H9
0/-0.2
40.8
55
15
8
QAP03-D30-T3-d8-L50
QAP03
With set screw type
A5052
Polyurethane
-
Shore A70
30
H9
0/-0.2
14.8
22
10
4
QAP03-D40-T3-d12-L50
QAP03
With set screw type
A5052
Polyurethane
-
Shore A70
40
H9
0/-0.2
16.8
33
10
4
QAP03-D40-T3-d20-L50
QAP03
With set screw type
A5052
Polyurethane
-
Shore A70
40
H9
0/-0.2
21.8
33
10
5
QAP03-D50-T3-d20-L50
QAP03
With set screw type
A5052
Polyurethane
-
Shore A70
50
H9
0/-0.2
26.8
40
10
5
QAP03-D60-T3-d25-L50
QAP03
With set screw type
A5052
Polyurethane
-
Shore A70
60
H9
0/-0.2
31.8
45
10
6
QAP03-D80-T3-d25-L50
QAP03
With set screw type
A5052
Polyurethane
-
Shore A70
80
H9
0/-0.2
40.8
55
15
8
QAP04-D30-T3-d8-L50
QAP04
With set screw type
A5052
Polyurethane
-
Shore A50
30
H9
0/-0.2
14.8
22
10
4
QAP04-D40-T3-d12-L50
QAP04
With set screw type
A5052
Polyurethane
-
Shore A50
40
H9
0/-0.2
16.8
33
10
4
QAP04-D40-T3-d20-L50
QAP04
With set screw type
A5052
Polyurethane
-
Shore A50
40
H9
0/-0.2
21.8
33
10
5
QAP04-D50-T3-d20-L50
QAP04
With set screw type
A5052
Polyurethane
-
Shore A50
50
H9
0/-0.2
26.8
40
10
5
QAP04-D60-T3-d25-L50
QAP04
With set screw type
A5052
Polyurethane
-
Shore A50
60
H9
0/-0.2
31.8
45
10
6
QAP04-D80-T3-d25-L50
QAP04
With set screw type
A5052
Polyurethane
-
Shore A50
80
H9
0/-0.2
40.8
55
15
8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성