EBY41 46 - Keyless high torque arc tooth synchronous wheel
Yiheda 3D Electronic Gallery
yhd_fa
F3-Timing Pulleys
Powered by
CAD모델 선택
{yiheda/yhd_fa/f3/eby41_46.prj},{NB=EBY41-S3M100-72-E-d8},{CODE=EBY41},{DLTY=S3M100},{PDKD=10},{CJ=3},{MET1=A7075},{MET2=lvhejin},{MET3=S45C},{SUR1=benseyangjiyanghua},{SUR2=benseyangjiyanghua},{SUR3=-},{SYZTDM=EUX16},{N=72},{EF=E},{EF1='E','F'},{EF2='E'},{DD=8},{PD=68.75},{OD=67.99},{F=74},{E=58},{A=11},{W=15},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
DLTY
Pulley type
ⁿ/ₐ
PDKD
Belt width
ⁿ/ₐ
CJ
Pitch
ⁿ/ₐ
MET1
Wheel material
ⁿ/ₐ
MET2
Flange material
ⁿ/ₐ
MET3
Expansion material
ⁿ/ₐ
SUR1
Wheel surface treatment
ⁿ/ₐ
SUR2
Flange surface treatment
ⁿ/ₐ
SUR3
Expansion surface treatment
ⁿ/ₐ
SYZTDM
Use the expansion code
ⁿ/ₐ
N
Number of teeth
ⁿ/ₐ
PD
[mm]
OD
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
EBY41-S3M100-34-E-d6
EBY41
S3M100
10
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
34
32.47
31.71
40
28
11
15
EBY41-S3M100-36-E-d6
EBY41
S3M100
10
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
36
34.38
33.62
40
28
11
15
EBY41-S3M100-40-E-d8
EBY41
S3M100
10
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
40
38.20
37.44
44
32
11
15
EBY41-S3M100-44-E-d8
EBY41
S3M100
10
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
44
42.02
41.25
48
36
11
15
EBY41-S3M100-48-E-d8
EBY41
S3M100
10
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
48
45.84
45.07
50
38
11
15
EBY41-S3M100-50-E-d8
EBY41
S3M100
10
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
50
47.75
46.98
52
40
11
15
EBY41-S3M100-60-E-d8
EBY41
S3M100
10
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
60
57.30
56.53
61
45
11
15
EBY41-S3M100-72-E-d8
EBY41
S3M100
10
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
72
68.75
67.99
74
58
11
15
EBY46-S3M150-34-E-d6
EBY46
S3M150
15
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
34
32.47
31.71
40
28
17
21
EBY46-S3M150-36-E-d6
EBY46
S3M150
15
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
36
34.38
33.62
40
28
17
21
EBY46-S3M150-40-E-d8
EBY46
S3M150
15
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
40
38.20
37.44
44
32
17
21
EBY46-S3M150-44-E-d8
EBY46
S3M150
15
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
44
42.02
41.25
48
36
17
21
EBY46-S3M150-48-E-d8
EBY46
S3M150
15
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
48
45.84
45.07
50
38
17
21
EBY46-S3M150-50-E-d8
EBY46
S3M150
15
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
50
47.75
46.98
52
40
17
21
EBY46-S3M150-60-E-d8
EBY46
S3M150
15
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
60
57.30
56.53
61
45
17
21
EBY46-S3M150-72-E-d8
EBY46
S3M150
15
3
A7075
Aluminum alloy
S45C
Natural anodizing
Natural anodizing
-
EUX16
72
68.75
67.99
74
58
17
21
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성