DBL71 - Diaphragm keyless coupling. Friction type
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dbl71.prj},{NB=DBL71-D94-d25-e25},{CODE=DBL71},{TYPE=mojalianjiexingdanmopian},{MAT=S45C},{MAT1=SUS301CSP},{SUR=fahei},{D=94},{DD=25},{DDPOOL=25,28},{EE=25},{L=77.6},{L1=30},{L2=4.8},{W=8},{D1=58},{K=42},{M1=M8},{M11=8},{M2=M6},{M22=6},{M3=M6},{M33=6},{NL1=34},{NL2=14},{NJ=180},{ZS=5000},{LJ=1.8x10*-3},{XS=170000},{ZXPZ=1},{ZHXI=+1.2/-1.2},{ZL=1800},{LINK=webxxx},{L4=8.0},{D2=50.00},{D3=75.000},{L5=13.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
The main material
ⁿ/ₐ
MAT1
Diaphragm material
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
D
ⁿ/ₐ
L
[mm]
L1
L
[mm]
L2
[mm]
W
W (none)
[mm]
D1
[mm]
K
K (none)
[mm]
M1
ⁿ/ₐ
M2
ⁿ/ₐ
M3
ⁿ/ₐ
NL1
Tightening torque M1 (N-m)
ⁿ/ₐ
NL2
Tightening torque M2 (N-m)
ⁿ/ₐ
NJ
Allowable torque (N-m) hole processed product
ⁿ/ₐ
ZS
Maximum speed (rpm) hole processed product
ⁿ/ₐ
LJ
Moment of inertia (kg-m2)
ⁿ/ₐ
XS
Static modulus of elasticity (N-m/rad)
ⁿ/ₐ
ZXPZ
Angular deviation?¨º?¡ì??)
ⁿ/ₐ
ZHXI
Axial deviation (mm)
ⁿ/ₐ
ZL
Weight (g)
ⁿ/ₐ
DBL71-D68-d12-e12
DBL71
Friction connection type ...
S45C
SUS301CSP
Black
68
65.6
25
4.8
6
40
26
M6
M5
M5
14
8
40
5000
0.30x10*-3
29000
1
+0.8/-0.8
700
DBL71-D82-d15-e15
DBL71
Friction connection type ...
S45C
SUS301CSP
Black
82
75.6
30
4.8
6
54
38
M6
M6
M6
14
14
80
5000
0.93x10*-3
83000
1
+1/-1
1000
DBL71-D94-d25-e25
DBL71
Friction connection type ...
S45C
SUS301CSP
Black
94
77.6
30
4.8
8
58
42
M8
M6
M6
34
14
180
5000
1.8x10*-3
170000
1
+1.2/-1.2
1800
DBL71-D104-d25-e25
DBL71
Friction connection type ...
S45C
SUS301CSP
Black
104
89.6
35
4.8
10
68
48
M8
M6
M6
34
14
250
5000
2.7x10*-3
250000
1
+1.4/-1.4
2300
DBL71-D126-d30-e30
DBL71
Friction connection type ...
S45C
SUS301CSP
Black
126
101.6
40
5.3
11
78
54
M10
M8
M8
68
34
450
5000
6.8x10*-3
430000
1
+1.6/-1.6
4100
DBL71-D144-d35-e35
DBL71
Friction connection type ...
S45C
SUS301CSP
Black
144
112.6
45
5.3
12
88
61
M12
M8
M8
118
34
580
5000
14.01x10*-3
780000
1
+1.8/-1.8
6400
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DBL56_57 - Diaphragm keyless coupling ?¡è single diaphragm
Yiheda 3D Electronic Gallery
09.05.2024
LCX41 - Grinding ball screw, shaft diameter 80, lead 10/20, standard nut ty...
Yiheda 3D Electronic Gallery
09.05.2024
SAD01_22 - Shafts Straight Rod Type Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
BAY6700_6310ZZ-j - Deep Groove Ball Bearing-Double-Sided With Dust Cover
Yiheda 3D Electronic Gallery
09.05.2024
DBL76 - Diaphragm Keyless Coupling. Friction Connection Type
Yiheda 3D Electronic Gallery
09.05.2024
DBN56 - Diaphragm Stepped Coupling¡¤Keyway Type¡¤Double Diaphragm
Yiheda 3D Electronic Gallery
09.05.2024
EBJ01_53 - High torque arc tooth synchronous wheel ??¨¨ S5M type
Yiheda 3D Electronic Gallery
09.05.2024
DDH01_11 - Precision universal joint
Yiheda 3D Electronic Gallery
09.05.2024
DEG01_13 - Economical diaphragm coupling, aluminum alloy/stainless steel, s...
Yiheda 3D Electronic Gallery
09.05.2024
DBW11_16 - Disk-Type Coupling
Yiheda 3D Electronic Gallery
09.05.2024
DBL07 - Diaphragm keyless coupling ?¡è double diaphragm
Yiheda 3D Electronic Gallery
09.05.2024
DBN11_16 - Diaphragm Stepped Coupling¡¤Screw Clamping Type¡¤Carbon Steel Si...
Yiheda 3D Electronic Gallery
09.05.2024
QLYT-QSYT - Eight screw high rigidity diaphragm coupling / single expansion...
HEFA
14.06.2024
DBN61 - Diaphragm Stepped Coupling. Screw Clamping Type. Single Diaphragm
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성