DBA51 61 - Diaphragm coupling
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dba51_61.prj},{NB=DBA51-D50-d14-e14},{CODE=DBA51},{TYPE=luodinggudingxingdanmopian},{DIM=tanqianwei},{THA=neiliujiaoyuanzhutouluoding},{D=50},{DD=14},{EE=14},{L1=18.0},{A=16.7},{F=9.0},{M=5.0},{TIT=7.0},{ALT=11.00},{AIA=1.0},{AIE=0.10},{AIO=+0.2/-0.2},{SMO=2600},{MNO=3500},{INM=3.6x10*-5},{WEI=170},{ZZDC=0},{ZZDD=0},{LINK=Webxxx},{PPATH=dba51_61/assem/dba51_61_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MTM
Main material
ⁿ/ₐ
DIM
Diaphragm material
ⁿ/ₐ
LHS
Main surface treatment
ⁿ/ₐ
THA
annex
ⁿ/ₐ
D
[mm]
DDTOL
d tolerance
[mm]
EETOL
e tolerance
[mm]
L
[mm]
L1
[mm]
A
[mm]
F
[mm]
M
[mm]
TIT
Tightening torque
[N*m]
ALT
Allowable torque
[N*m]
AIA
Allow installation deviation
[°]
AIE
Allow installation eccentricity deviation
ⁿ/ₐ
AIO
Allowable installation of axial displacement deviation
ⁿ/ₐ
SMO
Static elastic coefficient
ⁿ/ₐ
MNO
Maximum number of revolutions
[U/min]
INM
Moment of inertia
ⁿ/ₐ
WEI
weight
[g]
DBA51-D16-d4-e4
DBA51
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
16
+0.014/0
+0.014/0
17.70
7.4
4.9
3.0
2.5
1.0
0.60
1.0
0.05
+0.1/-0.1
160
9000
2.0x10*-7
7
DBA51-D20-d4-e4
DBA51
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
20
+0.014/0
+0.014/0
18.40
7.5
6.2
3.7
2.5
1.7
0.90
1.0
0.05
+0.1/-0.1
290
7600
6.0x10*-7
11
DBA51-D25-d5-e5
DBA51
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
25
+0.014/0
+0.014/0
21.60
9.0
8.5
4.0
2.5
1.7
2.20
1.0
0.05
+0.2/-0.2
550
6000
1.8x10*-6
22
DBA51-D32-d8-e8
DBA51
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
32
+0.014/0
+0.014/0
29.00
12.4
9.0
6.0
3.0
1.7
3.80
1.0
0.05
+0.2/-0.2
1200
4800
5.2x10*-6
50
DBA51-D40-d8-e8
DBA51
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
40
+0.014/0
+0.014/0
35.00
15.5
13.1
7.8
4.0
2.5
6.80
1.0
0.10
+0.2/-0.2
2200
4000
1.3x10*-5
85
DBA51-D50-d14-e14
DBA51
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
50
+0.014/0
+0.014/0
40.50
18.0
16.7
9.0
5.0
7.0
11.00
1.0
0.10
+0.2/-0.2
2600
3500
3.6x10*-5
170
DBA61-D16-d4-e4
DBA61
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
16
+0.014/0
+0.014/0
23.80
7.4
4.9
3.0
2.5
1.0
0.60
2.5
0.20
+0.3/-0.3
130
9000
2.4x10*-7
9
DBA61-D20-d4-e4
DBA61
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
20
+0.014/0
+0.014/0
26.00
7.5
6.5
3.7
2.5
1.7
0.90
2.5
0.20
+0.3/-0.3
220
7600
7.2x10*-7
14
DBA61-D25-d5-e5
DBA61
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
25
+0.014/0
+0.014/0
30.20
9.0
8.5
4.0
2.5
1.7
2.20
2.5
0.20
+0.4/-0.4
440
6000
2.2x10*-6
27
DBA61-D32-d8-e8
DBA61
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
32
+0.014/0
+0.014/0
41.00
12.4
9.0
6.0
3.0
1.7
3.80
2.5
0.20
+0.4/-0.4
960
4800
6.0x10-6
60
DBA61-D40-d8-e8
DBA61
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
40
+0.014/0
+0.014/0
47.00
15.5
13.1
7.8
4.0
2.5
6.80
2.5
0.30
+0.5/-0.5
1900
4000
1.7x10*-6
104
DBA61-D50-d14-e14
DBA61
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing
Hexagon socket head cap s...
50
+0.014/0
+0.014/0
57.00
18.0
16.7
9.0
5.0
7.0
11.00
2.5
0.30
+0.5/-0.5
2250
2250
4.6x10*-6
210
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성