BKN41 91 - Anti-loose bearing nut ??¨¨ hexagon type
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bkn41_91.prj},{NB=BKN61-M10},{CODE=BKN61},{TYPE=liujiaoxing},{TYPE1=jindingluodingxing},{LW=xiya},{MAT=0Cr18Ni9},{MAT1=SUS304},{HRD=-},{SUR=-},{FJ=jindingluoding(SUS304)},{M=10},{LJ=1.00},{D=16},{C=0.2},{EE=25.4},{F=22},{B=10},{BB=5},{M1=3},{EE1=0.0},{F1=0},{B1=0},{BB1=0},{M2=0},{X=0.0},{Y=0.0},{Z=0.0},{DD=0.0},{R=0.00},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
TYPE1
TYPE
ⁿ/ₐ
LW
Thread
ⁿ/ₐ
MAT
National standard material
ⁿ/ₐ
MAT1
Quite material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
FJ
annex
ⁿ/ₐ
M
[mm]
LJ
Pitch
[mm]
D
[mm]
C
[mm]
EE
e
[mm]
F
[mm]
B
[mm]
BB
b
[mm]
M1
[mm]
EE1
e1
[mm]
F1
[mm]
B1
[mm]
BB1
b1
[mm]
M2
[mm]
X
[mm]
Y
[mm]
Z
[mm]
DD
d
[mm]
R
[mm]
BKN41-M5
BKN41
hexagon
Set screw type
Coarse teeth
Q235
SS400
-
Black
Set screw (SCM435)
5
0.80
9
0.2
19.6
17
9
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN41-M6
BKN41
hexagon
Set screw type
Coarse teeth
Q235
SS400
-
Black
Set screw (SCM435)
6
1.00
10
0.2
19.6
17
9
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN41-M8
BKN41
hexagon
Set screw type
Coarse teeth
Q235
SS400
-
Black
Set screw (SCM435)
8
1.25
13
0.2
21.9
19
9
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN41-M10
BKN41
hexagon
Set screw type
Coarse teeth
Q235
SS400
-
Black
Set screw (SCM435)
10
1.50
16
0.2
25.4
22
10
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN41-M12
BKN41
hexagon
Set screw type
Coarse teeth
Q235
SS400
-
Black
Set screw (SCM435)
12
1.75
17
0.2
27.7
24
10
6
4
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN41-M16
BKN41
hexagon
Set screw type
Coarse teeth
Q235
SS400
-
Black
Set screw (SCM435)
16
2.00
21
0.2
31.2
27
11
6
4
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN41-M20
BKN41
hexagon
Set screw type
Coarse teeth
Q235
SS400
-
Black
Set screw (SCM435)
20
2.50
26
0.2
37.0
32
11
6
4
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN41-M24
BKN41
hexagon
Set screw type
Coarse teeth
Q235
SS400
-
Black
Set screw (SCM435)
24
3.00
33
0.2
47.3
41
13
8
5
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN41-M30
BKN41
hexagon
Set screw type
Coarse teeth
Q235
SS400
-
Black
Set screw (SCM435)
30
3.50
39
0.5
57.7
50
16
10
6
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN46-M5
BKN46
hexagon
Set screw type
Coarse teeth
0Cr18Ni9
SUS304
-
-
Set screw (SCM304)
5
0.80
9
0.2
19.6
17
9
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN46-M6
BKN46
hexagon
Set screw type
Coarse teeth
0Cr18Ni9
SUS304
-
-
Set screw (SCM304)
6
1.00
10
0.2
19.6
17
9
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN46-M8
BKN46
hexagon
Set screw type
Coarse teeth
0Cr18Ni9
SUS304
-
-
Set screw (SCM304)
8
1.25
13
0.2
21.9
19
9
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN46-M10
BKN46
hexagon
Set screw type
Coarse teeth
0Cr18Ni9
SUS304
-
-
Set screw (SCM304)
10
1.50
16
0.2
25.4
22
10
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN46-M12
BKN46
hexagon
Set screw type
Coarse teeth
0Cr18Ni9
SUS304
-
-
Set screw (SCM304)
12
1.75
17
0.2
27.7
24
10
6
4
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN46-M16
BKN46
hexagon
Set screw type
Coarse teeth
0Cr18Ni9
SUS304
-
-
Set screw (SCM304)
16
2.00
21
0.2
31.2
27
11
6
4
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN46-M20
BKN46
hexagon
Set screw type
Coarse teeth
0Cr18Ni9
SUS304
-
-
Set screw (SCM304)
20
2.50
26
0.2
37.0
32
11
6
4
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN46-M24
BKN46
hexagon
Set screw type
Coarse teeth
0Cr18Ni9
SUS304
-
-
Set screw (SCM304)
24
3.00
33
0.2
47.3
41
13
8
5
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN46-M30
BKN46
hexagon
Set screw type
Coarse teeth
0Cr18Ni9
SUS304
-
-
Set screw (SCM304)
30
3.50
39
0.5
57.7
50
16
10
6
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN51-M5
BKN51
hexagon
Set screw type
Fine teeth
Q235
SS400
-
Black
Set screw (SCM435)
5
0.50
9
0.2
19.6
17
9
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN51-M6
BKN51
hexagon
Set screw type
Fine teeth
Q235
SS400
-
Black
Set screw (SCM435)
6
0.75
10
0.2
19.6
17
9
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN51-M8
BKN51
hexagon
Set screw type
Fine teeth
Q235
SS400
-
Black
Set screw (SCM435)
8
1.00
13
0.2
21.9
19
9
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN51-M10
BKN51
hexagon
Set screw type
Fine teeth
Q235
SS400
-
Black
Set screw (SCM435)
10
1.00
16
0.2
25.4
22
10
5
3
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN51-M12
BKN51
hexagon
Set screw type
Fine teeth
Q235
SS400
-
Black
Set screw (SCM435)
12
1.00
17
0.2
27.7
24
10
6
4
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN51-M15
BKN51
hexagon
Set screw type
Fine teeth
Q235
SS400
-
Black
Set screw (SCM435)
15
1.00
21
0.2
31.2
27
11
6
4
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
BKN51-M20
BKN51
hexagon
Set screw type
Fine teeth
Q235
SS400
-
Black
Set screw (SCM435)
20
1.00
26
0.2
37.0
32
11
6
4
0.0
0
0
0
0
0.0
0.0
0.0
0.0
0.00
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성