BJL01 12 - Male threaded bearing standard / lengthened
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bjl01_12.prj},{NB=BJL02-D52-L12},{CODE=BJL02},{TYPE=External thread type Standard type},{MAT1=9Cr18Mo},{MAT2=SUS440C},{MAT3=SUS303},{SUR=-},{D=52},{L=12},{DD=25},{B=15.0},{M=10.0},{E=3.0},{S=10.0},{V=6.0},{FIB=BAY6205ZZ},{A=31.0},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Bearing material
ⁿ/ₐ
MAT2
Bearing material
ⁿ/ₐ
MAT3
Shaft material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
L
[mm]
DD
d
[mm]
B
[mm]
M
[mm]
E
[mm]
S
[mm]
DD1
d1
ⁿ/ₐ
V
[mm]
FIB
Matching bearing
ⁿ/ₐ
A
[mm]
BJL01-D6-L4
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
6
4
3
2.5
3.0
1.0
1.5
3.6
1.0
BAF673ZZ
3.6
BJL01-D7-L4
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
7
4
3
3.0
3.0
1.0
1.5
5.0
1.0
BAF683ZZ
3.6
BJL01-D8-L5
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
8
5
5
2.5
3.0
1.0
2.5
7.0
1.0
BAF675ZZ
6.6
BJL01-D9-L5
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
9
5
4
4.0
4.0
1.0
2.0
6.0
1.0
BAF684ZZ
4.9
BJL01-D13-L5
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
13
5
4
5.0
4.0
1.0
2.0
6.0
1.5
BAF624ZZ
5.2
BJL01-D16-L5
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
16
5
5
5.0
4.0
1.0
2.5
7.0
2.0
BAF625ZZ
6.8
BJL01-D19-L8
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
19
8
6
6.0
6.0
1.0
2.5
9.0
2.5
BAF626ZZ
7.9
BJL01-D22-L8
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
22
8
8
7.0
6.0
1.0
3.0
11.0
2.5
BAF608ZZ
9.8
BJL01-D26-L8
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
26
8
10
8.0
6.0
2.5
5.0
14.0
4.0
BAY6000ZZ
11.8
BJL01-D30-L8
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
30
8
10
9.0
6.0
2.0
5.0
14.0
4.0
BAY6200ZZ
13.6
BJL01-D32-L12
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
32
12
15
9.0
10.0
2.5
5.0
17.0
4.0
BAY6002ZZ
16.8
BJL01-D35-L12
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
35
12
15
11.0
10.0
3.0
5.0
17.0
4.0
BAY6202ZZ
18.6
BJL01-D37-L12
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
37
12
20
9.0
10.0
2.5
8.0
25.0
4.0
BAY6904ZZ
21.8
BJL01-D47-L12
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
47
12
20
14.0
10.0
3.0
8.0
25.0
4.0
BAY6204ZZ
26.0
BJL01-D52-L12
BJL01
External thread ??¨¨ stan...
GCr15
SUJ2
SUS303
Electroless nickel platin...
52
12
25
15.0
10.0
3.0
10.0
30.0
6.0
BAY6205ZZ
31.0
BJL02-D6-L4
BJL02
External thread ??¨¨ stan...
9Cr18Mo
SUS440C
SUS303
-
6
4
3
2.5
3.0
1.0
1.5
3.6
1.0
BAF673ZZ
3.6
BJL02-D7-L4
BJL02
External thread ??¨¨ stan...
9Cr18Mo
SUS440C
SUS303
-
7
4
3
3.0
3.0
1.0
1.5
5.0
1.0
BAF683ZZ
3.6
BJL02-D8-L5
BJL02
External thread ??¨¨ stan...
9Cr18Mo
SUS440C
SUS303
-
8
5
5
2.5
3.0
1.0
1.5
7.0
1.0
BAF675ZZ
6.6
BJL02-D9-L5
BJL02
External thread ??¨¨ stan...
9Cr18Mo
SUS440C
SUS303
-
9
5
4
4.0
4.0
1.0
1.5
6.0
1.0
BAF684ZZ
4.9
BJL02-D13-L5
BJL02
External thread ??¨¨ stan...
9Cr18Mo
SUS440C
SUS303
-
13
5
4
5.0
4.0
1.0
1.5
6.0
1.5
BAF624ZZ
5.2
BJL02-D16-L5
BJL02
External thread ??¨¨ stan...
9Cr18Mo
SUS440C
SUS303
-
16
5
5
5.0
4.0
1.0
2.5
7.0
2.0
BAF625ZZ
6.8
BJL02-D19-L8
BJL02
External thread ??¨¨ stan...
9Cr18Mo
SUS440C
SUS303
-
19
8
6
6.0
6.0
1.0
2.5
9.0
2.5
BAF626ZZ
7.9
BJL02-D22-L8
BJL02
External thread ??¨¨ stan...
9Cr18Mo
SUS440C
SUS303
-
22
8
8
7.0
6.0
1.0
4.0
11.0
2.5
BAF608ZZ
9.8
BJL02-D26-L8
BJL02
External thread ??¨¨ stan...
9Cr18Mo
SUS440C
SUS303
-
26
8
10
8.0
6.0
2.5
5.0
14.0
4.0
BAY6000ZZ
11.8
BJL02-D30-L8
BJL02
External thread ??¨¨ stan...
9Cr18Mo
SUS440C
SUS303
-
30
8
10
9.0
6.0
2.0
5.0
14.0
4.0
BAY6200ZZ
13.6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성