BBW30203 32310 - Tapered roller bearing ?¡è outer ring without rib
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bbw30203_32310.prj},{NB=BBW32307},{CODE=BBW},{CODE1=3},{CODE2=-},{MAT=GCr15},{TYPE=32307},{DD=35},{D=80},{T=32.75},{B=31},{C=25.0},{RR1=2.0},{RR3=1.5},{CR=104.0},{COR=116.0},{ZHI=4800},{YOU=6300},{AA=20},{DA=44},{DDB=44},{DAMAX=71},{DAMIN=66},{DB=74},{CA=4},{CB=7.5},{RA=1.5},{RB=1.5},{KG=0.7530},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
CODE1
Bearing type code
ⁿ/ₐ
CODE2
Post code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DD
d
[mm]
D
[mm]
T
[mm]
B
[mm]
C
[mm]
RR1
r1
[mm]
RR3
r3
[mm]
CR
Rated load (moving) KN
[KN]
COR
Rated load (static) KN
[mm]
ZHI
Grease lubrication limit speed
[r/min]
YOU
Oil lubrication limit speed
[r/min]
AA
Point of action a
[mm]
DA
Installation size da(max)
[mm]
DDB
Installation size db(max)
[mm]
DAMAX
Installation size Da(max)
[mm]
DAMIN
Installation size Da(min)
[mm]
DB
Installation size Db(min)
[mm]
CA
Installation size Ca(min)
[mm]
CB
Installation size Cb(min)
[mm]
RA
Installation size ra(max)
[mm]
RB
Installation size rb(max)
[mm]
KG
Weight value (reference)
[mm]
BBW01-30203
BBW01
3
-
GCr15
30203
17
40
13.25
12
11.0
1.0
1.0
20.9
22.2
9000
13000
10
23
23
34
34
37
2
2.0
1.0
1.0
0.0795
BBW01-30303
BBW01
3
-
GCr15
30303
17
47
15.25
14
12.0
1.0
1.0
27.5
25.7
8500
12000
10
25
23
41
40
42
2
3.0
1.0
1.0
0.1310
BBW01-30304
BBW01
3
-
GCr15
30304
20
52
16.25
15
13.0
1.5
1.5
32.8
32.2
8000
11000
11
28
27
45
44
47
2
3.0
1.0
1.0
0.1690
BBW01-32005X
BBW01
3
X (the external dimension...
GCr15
32005X
25
47
15.00
15
11.5
0.6
0.6
26.0
39.5
8000
11000
12
30
30
42
40
44
3
3.5
0.6
0.6
0.1220
BBW01-32205
BBW01
3
-
GCr15
32205
25
52
19.25
18
16.0
1.0
1.0
41.6
45.2
7300
9800
13
31
31
46
43
49
2
4.0
1.0
1.0
0.1840
BBW01-30305
BBW01
3
-
GCr15
30305
25
62
18.25
17
15.0
1.5
1.5
49.1
46.4
6700
9000
13
34
32
55
54
57
2
3.0
1.0
1.0
0.2650
BBW01-32006X
BBW01
3
X (the external dimension...
GCr15
32006X
30
55
17.00
17
13.0
1.0
1.0
32.9
50.8
6700
9000
13
35
36
49
48
52
3
4.0
1.0
1.0
0.1810
BBW01-30206
BBW01
3
-
GCr15
30206
30
62
17.25
16
14.0
1.0
1.0
42.6
48.2
6300
8500
14
38
36
56
53
57
2
3.0
1.0
1.0
0.2410
BBW01-32206
BBW01
3
-
GCr15
32206
30
62
21.25
20
17.0
1.0
1.0
51.0
61.8
6300
8500
15
37
36
56
52
58
3
4.0
1.0
1.0
0.2910
BBW01-30306
BBW01
3
-
GCr15
30306
30
72
20.75
19
16.0
1.5
1.5
61.7
61.1
5600
7500
15
41
37
65
62
66
3
4.5
1.0
1.0
0.3940
BBW01-32007X
BBW01
3
X (the external dimension...
GCr15
32007X
35
62
18.00
18
14.0
1.0
1.0
39.2
57.6
6000
8000
15
41
41
56
54
59
4
4.0
1.0
1.0
0.2330
BBW01-30207
BBW01
3
-
GCr15
30207
35
72
18.25
17
15.0
1.5
1.5
53.5
60.8
5300
7000
15
44
42
65
62
67
3
3.0
1.0
1.0
0.3400
BBW01-32207
BBW01
3
-
GCr15
32207
35
72
24.25
23
19.0
1.5
1.5
67.6
84.3
5300
7000
18
43
42
65
61
67
3
5.0
1.0
1.0
0.4510
BBW32307
BBW
3
-
GCr15
32307
35
80
32.75
31
25.0
2.0
1.5
104.0
116.0
4800
6300
20
44
44
71
66
74
4
7.5
1.5
1.5
0.7530
BBW01-32008X
BBW01
3
X (the external dimension...
GCr15
32008X
40
68
19.00
19
14.5
1.0
1.0
49.0
69.1
5300
7000
15
46
46
62
60
65
4
4.5
1.0
1.0
0.2770
BBW01-30208
BBW01
3
-
GCr15
30208
40
80
19.75
18
16.0
1.5
1.5
62.0
60.8
4800
6300
17
49
47
73
69
74
3
3.5
1.0
1.0
0.4310
BBW32208
BBW
3
-
GCr15
32208
40
80
24.75
23
19.0
1.5
1.5
76.8
94.7
4800
6300
19
49
47
73
68
75
3
5.5
1.0
1.0
0.5410
BBW01-30308
BBW01
3
-
GCr15
30308
40
90
25.25
23
20.0
2.0
1.0
95.1
105.0
4500
6000
20
48
50
75
70
80
5
5.0
1.5
1.5
0.7600
BBW32009X
BBW
3
X (the external dimension...
GCr15
32009X
45
75
20.00
20
15.5
1.0
1.0
56.0
75.0
4800
6300
16
52
51
69
67
72
4
4.5
1.0
1.0
0.3500
BBW01-30209
BBW01
3
-
GCr15
30209
45
85
20.75
19
16.0
1.5
1.5
71.0
80.1
4500
6000
18
54
52
78
74
80
3
4.5
1.0
1.0
0.4770
BBW32209
BBW
3
-
GCr15
32209
45
85
24.75
23
19.0
1.5
1.5
82.5
131.0
4500
6000
20
54
52
78
73
80
3
5.5
1.0
1.0
0.5940
BBW01-30309
BBW01
3
-
GCr15
30309
45
100
27.25
25
22.0
2.0
1.5
109.0
129.0
4000
5300
21
59
54
91
86
92
3
5.0
1.5
1.5
1.0100
BBW31309
BBW
3
-
GCr15
31309
45
100
27.25
25
18.0
2.0
1.5
96.3
108.0
3400
4500
32
57
54
91
79
95
4
9.0
1.5
1.5
0.9450
BBW01-32010X
BBW01
3
X (the external dimension...
GCr15
32010X
50
80
20.00
20
15.5
1.0
1.0
59.5
82.3
4500
6300
18
57
56
74
72
77
4
4.5
1.0
1.0
0.3800
BBW01-30210
BBW01
3
-
GCr15
30210
50
90
21.75
20
17.0
1.5
1.5
79.1
102.0
4300
5600
20
58
57
83
79
85
3
4.5
1.0
1.0
0.5590
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BAY6700_6310ZZ-j - Deep Groove Ball Bearing-Double-Sided With Dust Cover
Yiheda 3D Electronic Gallery
20.06.2024
TBK01_65 - Hexagon Nut
Yiheda 3D Electronic Gallery
20.06.2024
BBR7000_7010SU-J - Angular Contact Ball Bearing ¡¤ Universal Matching Type ...
Yiheda 3D Electronic Gallery
20.06.2024
BBQ7000_7210-JDB - Angular Contact Ball Bearings ¡¤ Double Row Combination ...
Yiheda 3D Electronic Gallery
20.06.2024
BAU6000Z_6310Z - Deep Groove Ball Bearing - One Side With Dust Cover
Yiheda 3D Electronic Gallery
20.06.2024
XUE11_17 - Oil seal? Bilabial / monolabial
Yiheda 3D Electronic Gallery
20.06.2024
BAR6700_6210 - Deep Groove Ball Bearing-Without Dust Cover
Yiheda 3D Electronic Gallery
20.06.2024
BBK6800_6210-2RZS - Deep Groove Ball Bearings ¡¤ With Rubber Seal ¡¤ Withou...
Yiheda 3D Electronic Gallery
20.06.2024
BKJ52_62 - Lock nut, round, anti-loosening washer
Yiheda 3D Electronic Gallery
20.06.2024
TBK71_75 - Round nut
Yiheda 3D Electronic Gallery
20.06.2024
XUE01_02 - Oil seal with auxiliary lip
Yiheda 3D Electronic Gallery
20.06.2024
LMX01_03 - Linear bearing box unit, heightening square type, single lining ...
Yiheda 3D Electronic Gallery
20.06.2024
BT1_001_101 - Tapered roller bearings, single row
SKF
06.06.2024
BBC6000ZZ_6310ZZ-J - Deep Groove Ball Bearing-Double-Sided With Dust Cover ...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성