LEB22 - Square screw support assembly
Yiheda 3D Electronic Gallery
yhd_fa
E4-Ball Screws
Powered by
CAD모델 선택
{yiheda/yhd_fa/e4/leb22.prj},{NB=LEB22-10},{CODE=LEB22},{TYPE=gudingjngxiangzhoucheng},{MAT=S45C},{MAT1=SUJ2},{SUR=fahei},{GG=10},{DD=10},{T=27},{T2=29.5},{T3=6.0},{W=70},{H=43},{C1=25.0},{W1=36.0},{H1=35},{P=52},{DD1=9.0},{DD2=14.0},{TT=11.0},{N=35.0},{P2=0},{S=16},{D1=12/14/15},{DD3=10 -0.005/-0.012},{A=8},{B=36},{C=15},{M=M10*1.0},{L=11},{T4=5.5},{LINK=webxxx},{CODE1=LEB81},{PPATH=leb22/assem/leb22_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
1/3/5 material
ⁿ/ₐ
MAT1
4 material
ⁿ/ₐ
SUR
1/3/4/5 surface treatment
ⁿ/ₐ
GG
specification
ⁿ/ₐ
DD
d
[mm]
T
[mm]
T2
[mm]
T3
[mm]
W
[mm]
H
[mm]
C1
C
[mm]
W1
[mm]
H1
H2
[mm]
P
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
TT
t
[mm]
N
[mm]
P2
[mm]
S
[mm]
DIA
Oil seal applicable shaft diameter
[mm]
D1
With screw shaft diameter
[mm]
DD3
Shaft end outer diameter
[mm]
A
Shaft end processing size
[mm]
B
Shaft end processing size
[mm]
C
Shaft end processing size
[mm]
M
Nominal thread
[mm]
L
Nominal thread
[mm]
T4
Spacer ring length
[mm]
LEB22-6
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
6
6
20
22.0
3.5
42
25
13.0
18.0
20
30
5.5
9.5
11.0
21.0
0
12
9.4
8
6 -0.005/-0.012
4
28
8
M6*0.75
8
5.0
LEB22-8S
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
8S
8
23
26.0
4.0
52
32
17.0
25.0
26
38
6.6
11.0
11.0
26.0
0
14
10.0
10/12
8 -0.005/-0.012
4
32
9
M8*1.0
10
5.5
LEB22-8
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
8
8
23
26.0
4.0
52
32
17.0
25.0
26
38
6.6
11.0
11.0
26.0
0
14
11.4
10/12
8 -0.005/-0.012
4
32
9
M8*1.0
10
5.5
LEB22-1022
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
1022
10
27
29.5
6.0
70
40
22.0
36.0
32
52
9.0
14.0
11.0
35.0
0
16
14.4
12/14/15
10 -0.005/-0.012
8
36
15
M10*1.0
11
5.5
LEB22-10S
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
10S
10
27
29.5
6.0
70
43
25.0
36.0
35
52
9.0
14.0
11.0
35.0
0
16
12.0
12/14/15
10 -0.005/-0.012
8
36
15
M10*1.0
11
5.5
LEB22-10
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
10
10
27
29.5
6.0
70
43
25.0
36.0
35
52
9.0
14.0
11.0
35.0
0
16
14.4
12/14/15
10 -0.005/-0.012
8
36
15
M10*1.0
11
5.5
LEB22-1223
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
1223
12
27
29.5
6.0
70
41
23.0
36.0
33
52
9.0
14.0
11.0
35.0
0
19
15.4
14/15/16
12 -0.005/-0.012
10
36
15
M12*1.0
11
5.5
LEB22-12
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
12
12
27
29.5
6.0
70
43
25.0
36.0
35
52
9.0
14.0
11.0
35.0
0
19
15.4
14/15/16
12 -0.005/-0.012
10
36
15
M12*1.0
11
5.5
LEB22-1526
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
1526
15
29
36.0
5.0
80
48
26.0
41.0
36
60
11.0
17.0
15.0
40.0
0
22
19.4
18/20
15 -0.005/-0.014
12
47
20
M15*1.0
18
10.0
LEB22-1528
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
1528
15
29
36.0
5.0
80
50
28.0
41.0
38
60
11.0
17.0
15.0
40.0
0
22
19.4
18/20
15 -0.005/-0.014
12
47
20
M15*1.0
18
10.0
LEB22-15
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
15
15
29
36.0
5.0
80
49
30.0
41.0
40
60
11.0
17.0
15.0
40.0
0
22
19.4
18/20
15 -0.005/-0.014
12
47
20
M15*1.0
18
10.0
LEB22-20A
LEB22
Fixed side / radial beari...
S45C
SUJ2
Darken
20A
20
48
50.0
10.0
95
58
30.0
56.0
45
75
11.0
17.0
15.0
47.5
22
30
25.4
25/28/30
20 -0.005/-0.014
17
62
25
M20*1.0
17
11.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LEB32 - Square Screw Support Assembly ¡¤ Precision Type ¡¤ Fixed Side
Yiheda 3D Electronic Gallery
20.06.2024
LEB31_LED31 - Square Screw Support Seat Assembly
Yiheda 3D Electronic Gallery
20.06.2024
LEB23-LED23 - Square Screw Support Assembly,Standard Type,Fixed Side
Yiheda 3D Electronic Gallery
20.06.2024
LEC41 - Square Screw Support Assembly,Economical,Standard Shoulder Height,F...
Yiheda 3D Electronic Gallery
20.06.2024
LEB41_LED41 - Square Screw Support Assembly,Economic,Fixed Side
Yiheda 3D Electronic Gallery
20.06.2024
LEB21_LED21 - Square Screw Support Assembly,Precision Type,Fixed Side
Yiheda 3D Electronic Gallery
20.06.2024
LEB51 - Square Screw Support Assembly ¡¤ Economical Type ¡¤ Support Side
Yiheda 3D Electronic Gallery
20.06.2024
LEB71_LEG71 - Square Screw Support Assembly ¡¤ Support Side ¡¤ Side Hole Ty...
Yiheda 3D Electronic Gallery
20.06.2024
DCJ31_36 - Plum Coupling¡¤Key-Free Type¡¤Stainless Steel/Carbon Steel
Yiheda 3D Electronic Gallery
20.06.2024
LFF01_16 - Rolled ball screw nut bracket / special / general type
Yiheda 3D Electronic Gallery
20.06.2024
LCC67 - Rolled ball screw / shaft diameter 8, lead 1/5/8 / standard nut typ...
Yiheda 3D Electronic Gallery
20.06.2024
LCL47_49 - Rolled ball screw / shaft diameter 15 / lead 5/10/20 Standard n...
Yiheda 3D Electronic Gallery
20.06.2024
ias01_06 - Low assembly linear guide rail/heavy-duty type • Interchangeable
Yiheda 3D Electronic Gallery
20.06.2024
LEB65 - Square Low Profile Screw Support Assembly Short Type Fixed Side
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성