LMC01 07 - Straight column linear bearing - single liner type
Yiheda 3D Electronic Gallery
yhd_fa
E2-Linear Bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e2/lmc01_05.prj},{NB=LMC06-d60},{CODE=LMC06},{TYPE=dancunxing},{MAT=GCr15},{MAT1=SUJ2},{HRD=56HRC-},{SUR=-},{MAT2=GCr15},{MAT3=buxiugang},{MAT4=dingjingxiangjiao},{SYHJWD=-15--120},{DD=60},{DDG=0/-0.015},{D=90},{DTOL=0/-0.022},{L=110},{LG=0/-0.4},{L1=78.7},{L1G=0/-0.6},{MM=3.15},{D1=86.5},{RR=0.0},{PX=0.025},{GZLS=6},{C=4700},{CO=10000},{G=1860.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material (national standard)
ⁿ/ₐ
MAT1
Material (equivalent)
ⁿ/ₐ
HRD
Bushing hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
MAT2
Ball material
ⁿ/ₐ
MAT3
Cage material
ⁿ/ₐ
MAT4
Seal material
ⁿ/ₐ
SYHJWD
Ambient temperature
ⁿ/ₐ
DD
d
[mm]
DDG
d tolerance
[mm]
D
D size
[mm]
DTOL
D tolerance
[mm]
L
[mm]
LG
L tolerance
[mm]
L1
[mm]
L1G
L1 tolerance
[mm]
MM
m
[mm]
D1
[mm]
RR
r
[mm]
PX
Eccentricity (maximum)
[mm]
GZLS
Number of rows of balls
ⁿ/ₐ
C
Basic rated load C (moving) N
[N]
CO
Basic rated load CO (static) N
[N]
G
weight
[g]
LMC01-d3
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
3
0/-0.008
7
0/-0.009
10
0/-0.12
0.0
0
0.00
0.0
0.3
0.007
4
60
105
1.4
LMC01-d4
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
4
0/-0.008
8
0/-0.009
12
0/-0.12
0.0
0
0.00
0.0
0.3
0.007
4
85
125
1.9
LMC01-d5
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
5
0/-0.008
10
0/-0.009
15
0/-0.12
8.0
0/-0.4
1.10
9.6
0.4
0.007
4
165
205
3.9
LMC01-d6
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
6
0/-0.009
12
0/-0.011
19
0/-0.2
11.3
0/-0.4
1.10
11.5
0.4
0.011
4
205
260
8.3
LMC01-d8
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
8
0/-0.009
15
0/-0.011
24
0/-0.2
15.3
0/-0.4
1.10
14.3
0.4
0.011
4
260
375
15.0
LMC01-d10
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
10
0/-0.009
19
0/-0.013
29
0/-0.2
19.4
0/-0.4
1.30
18.0
0.4
0.011
4
370
545
30.0
LMC01-d12
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
12
0/-0.009
21
0/-0.013
30
0/-0.2
20.4
0/-0.4
1.30
20.0
0.8
0.011
4
410
595
40.0
LMC01-d13
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
13
0/-0.009
23
0/-0.013
32
0/-0.2
20.4
0/-0.4
1.30
22.0
0.8
0.011
4
505
780
45.0
LMC01-d16
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
16
0/-0.009
28
0/-0.013
37
0/-0.2
23.3
0/-0.4
1.60
27.0
0.8
0.011
4
770
1175
70.0
LMC01-d20
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
20
0/-0.010
32
0/-0.016
42
0/-0.2
27.3
0/-0.4
1.60
30.5
0.8
0.014
5
880
1365
95.0
LMC01-d25
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
25
0/-0.010
40
0/-0.016
59
0/-0.3
37.3
0/-0.5
1.85
38.0
1.5
0.014
6
975
1565
235.0
LMC01-d30
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
30
0/-0.010
45
0/-0.016
64
0/-0.3
40.8
0/-0.5
1.85
43.0
1.5
0.014
6
1565
2735
260.0
LMC01-d35
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
35
0/-0.012
52
0/-0.019
70
0/-0.3
45.3
0/-0.5
2.10
49.0
1.5
0.019
6
1665
3135
420.0
LMC01-d40
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
40
0/-0.012
60
0/-0.019
80
0/-0.3
56.3
0/-0.5
2.10
57.0
1.5
0.019
6
2155
4015
650.0
LMC01-d50
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
50
0/-0.012
80
0/-0.019
100
0/-0.3
68.8
0/-0.5
2.60
76.5
1.5
0.019
6
3815
7935
1695.0
LMC01-d60
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
60
0/-0.015
90
0/-0.022
110
0/-0.4
78.7
0/-0.6
3.15
86.5
0.0
0.025
6
4700
10000
1860.0
LMC01-d80
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
80
0/-0.015
120
0/-0.02
140
0/-0.4
97.2
0/-0.6
4.15
116.0
0.0
0.025
6
7350
16000
4420.0
LMC01-d100
LMC01
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
No seal
-15~80℃
100
0/-0.020
150
0/-0.025
175
0/-0.4
117.2
0/-0.6
4.15
145.0
0.0
0.030
6
14100
34800
8600.0
LMC02-d3
LMC02
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
Nitrile rubber
-15~80℃
3
0/-0.008
7
0/-0.009
10
0/-0.12
0.0
0
0.00
0.0
0.3
0.007
4
60
105
1.4
LMC02-d4
LMC02
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
Nitrile rubber
-15~80℃
4
0/-0.008
8
0/-0.009
12
0/-0.12
0.0
0
0.00
0.0
0.3
0.007
4
85
125
1.9
LMC02-d5
LMC02
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
Nitrile rubber
-15~80℃
5
0/-0.008
10
0/-0.009
15
0/-0.12
8.0
0/-0.4
1.10
9.6
0.4
0.007
4
165
205
3.9
LMC02-d6
LMC02
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
Nitrile rubber
-15~80℃
6
0/-0.009
12
0/-0.011
19
0/-0.2
11.3
0/-0.4
1.10
11.5
0.4
0.011
4
205
260
8.3
LMC02-d8
LMC02
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
Nitrile rubber
-15~80℃
8
0/-0.009
15
0/-0.011
24
0/-0.2
15.3
0/-0.4
1.10
14.3
0.4
0.011
4
260
375
15.0
LMC02-d10
LMC02
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
Nitrile rubber
-15~80℃
10
0/-0.009
19
0/-0.013
29
0/-0.2
19.4
0/-0.4
1.30
18.0
0.4
0.011
4
370
545
30.0
LMC02-d12
LMC02
Single lining
GCr15
SUJ2
56HRC-
-
GCr15
Resin
Nitrile rubber
-15~80℃
12
0/-0.009
21
0/-0.013
30
0/-0.2
20.4
0/-0.4
1.30
20.0
0.8
0.011
4
410
595
40.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성