OFV01 - Oil free bushing, composite layer type and straight column type
Yiheda 3D Electronic Gallery
yhd_fa
E1-Oil free bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e1/ofv01.prj},{NB=OFV01-d15-L5},{CODE=OFV01},{TYPE=A},{MAT1=SPCC},{MAT2=Bronze Powder},{MAT3=PTFE},{SUR=Tinplating},{HE=-180-280},{DD=15},{L=5},{LTHE=0/-0.3},{LPOOL=5,6,8,10,12,15,20,25,30},{D=17},{DTHE=+0.065/+0.035},{TT=1.0},{TTTHE=+0.025/-0.025},{BB=0.3},{TB=15},{TBTHE=-0.025/-0.043},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Substrate material
ⁿ/ₐ
MAT2
Middle layer material
ⁿ/ₐ
MAT3
Surface material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
HE
Heat resistant temperature
[°C]
DD
d
[mm]
D
[mm]
DTHE
D tolerance
ⁿ/ₐ
TT
t
[mm]
TTTHE
t tolerance
ⁿ/ₐ
BB
b
[mm]
TB
Base size
[mm]
TBTHE
TB tolerance
ⁿ/ₐ
OFV01-d3-L3
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
3
5
+0.047/+0.017
1.0
+0.025/-0.025
0.3
3
-0.025/-0.034
OFV01-d4-L3
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
4
6
+0.047/+0.017
1.0
+0.025/-0.025
0.3
4
-0.025/-0.037
OFV01-d5-L3
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
5
7
+0.055/+0.025
1.0
+0.025/-0.025
0.3
5
-0.025/-0.037
OFV01-d6-L3
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
6
8
+0.055/+0.025
1.0
+0.025/-0.025
0.3
6
-0.025/-0.037
OFV01-d8-L3
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
8
10
+0.055/+0.025
1.0
+0.025/-0.025
0.3
8
-0.025/-0.040
OFV01-d10-L5
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
10
12
+0.060/+0.030
1.0
+0.025/-0.025
0.3
10
-0.025/-0.040
OFV01-d12-L5
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
12
14
+0.060/+0.030
1.0
+0.025/-0.025
0.3
12
-0.025/-0.043
OFV01-d13-L5
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
13
15
+0.060/+0.030
1.0
+0.025/-0.025
0.3
13
-0.025/-0.043
OFV01-d15-L5
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
15
17
+0.065/+0.035
1.0
+0.025/-0.025
0.3
15
-0.025/-0.043
OFV01-d16-L8
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
16
18
+0.070/+0.035
1.0
+0.025/-0.025
0.3
16
-0.025/-0.043
OFV01-d18-L8
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
18
20
+0.075/+0.040
1.0
+0.025/-0.025
0.3
18
-0.025/-0.043
OFV01-d20-L8
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
20
23
+0.080/+0.045
1.5
+0.030/-0.030
0.5
20
-0.025/-0.046
OFV01-d22-L8
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
22
25
+0.080/+0.045
1.5
+0.030/-0.030
0.5
22
-0.025/-0.046
OFV01-d25-L10
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
25
28
+0.085/+0.050
1.5
+0.030/-0.030
0.5
25
-0.025/-0.046
OFV01-d30-L10
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
30
34
+0.090/+0.050
2.0
+0.030/-0.030
0.8
30
-0.025/-0.046
OFV01-d35-L10
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
35
39
+0.095/+0.055
2.0
+0.030/-0.030
0.8
35
-0.025/-0.050
OFV01-d40-L10
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
40
44
+0.095/+0.055
2.0
+0.030/-0.030
0.8
40
-0.025/-0.050
OFV01-d50-L12
OFV01
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tin plating
-180-280
50
55
+0.105/+0.060
2.5
+0.040/-0.040
0.8
50
-0.025/-0.050
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성