J-XZE31 - Precision type, throttle valve, standard type, external thread
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/j-xze31.prj},{NB=J-XZE31-D6-3},{CODE=J-XZE31},{TYPE=Elbow Full brass type},{MAT=Brass},{SUR=Nickel-plated},{D=6},{MOD=3},{P=8},{R=R3/8},{A=8.0},{BMIN=59.5},{BMAX=51.5},{L1MIN=53.1},{L1MAX=45.1},{L2=16.8},{E=29.3},{C1=19.5},{C2=16.0},{P1=14.5},{P2=22.5},{K1=12},{K2=16},{S=21},{WEI=112.4},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
MOD
Nominal model
ⁿ/ₐ
P
[mm]
R
[mm]
A
[mm]
BMIN
B min
[mm]
BMAX
B max
[mm]
L1MIN
L1 min
[mm]
L1MAX
L1 max
[mm]
L2
[mm]
E
[mm]
C1
[mm]
C2
[mm]
P1
[mm]
P2
[mm]
K1
[mm]
K2
[mm]
S
[mm]
WEI
Weight (g)
ⁿ/ₐ
J-XZE31-D4-M5
J-XZE31
Bent joints all brass
brass
Nickel plating
4
M5
6
M5
2.9
32.7
30.0
29.7
27.0
8.1
22.6
17.6
15.0
12.5
12.0
5
8
11
26.2
J-XZE31-D4-1
J-XZE31
Bent joints all brass
brass
Nickel plating
4
1
6
R1/8
8.0
44.4
38.3
40.4
34.3
11.6
24.8
17.6
15.0
12.5
16.0
8
10
14
44.4
J-XZE31-D6-M5
J-XZE31
Bent joints all brass
brass
Nickel plating
6
M5
8
M5
2.9
32.7
30.0
29.7
27.0
8.1
24.1
19.5
16.0
12.5
12.0
5
8
11
26.6
J-XZE31-D6-1
J-XZE31
Bent joints all brass
brass
Nickel plating
6
1
8
R1/8
8.0
44.4
38.3
40.4
34.3
11.6
26.1
19.5
16.0
12.5
16.0
8
10
14
44.7
J-XZE31-D6-2
J-XZE31
Bent joints all brass
brass
Nickel plating
6
2
8
R1/4
11.1
53.6
46.8
47.6
40.8
15.0
27.6
19.5
16.0
14.5
19.0
10
13
17
71.5
J-XZE31-D6-3
J-XZE31
Bent joints all brass
brass
Nickel plating
6
3
8
R3/8
8.0
59.5
51.5
53.1
45.1
16.8
29.3
19.5
16.0
14.5
22.5
12
16
21
112.4
J-XZE31-D8-1
J-XZE31
Bent joints all brass
brass
Nickel plating
8
1
10
R1/8
11.1
44.4
38.3
40.4
34.3
11.6
26.9
20.2
17.0
14.5
16.0
8
10
14
47.1
J-XZE31-D8-2
J-XZE31
Bent joints all brass
brass
Nickel plating
8
2
10
R1/4
13.2
53.6
46.8
47.6
40.8
15.0
28.4
20.2
17.0
14.5
19.0
10
13
17
71.7
J-XZE31-D8-3
J-XZE31
Bent joints all brass
brass
Nickel plating
8
3
10
R3/8
11.1
59.5
51.5
53.1
45.1
16.8
30.1
20.2
17.0
14.5
22.5
12
16
21
112.3
J-XZE31-D10-2
J-XZE31
Bent joints all brass
brass
Nickel plating
10
2
12
R1/4
13.2
53.6
46.8
47.6
40.8
15.0
31.2
23.2
19.5
18.6
19.0
10
13
17
85
J-XZE31-D10-3
J-XZE31
Bent joints all brass
brass
Nickel plating
10
3
12
R3/8
13.2
59.5
51.5
53.1
45.1
16.8
33.0
23.2
19.5
21.5
22.5
12
16
21
133.6
J-XZE31-D12-3
J-XZE31
Bent joints all brass
brass
Nickel plating
12
3
14
R3/8
16.0
59.5
51.5
53.1
45.1
16.8
36.1
26.3
23.0
21.6
22.5
12
16
21
139.9
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
J-XZE71 - Precision type, throttle valve, PP type, external thread
Yiheda 3D Electronic Gallery
20.06.2024
psl - tube connector
AirTAC
21.07.2022
DBA51_61 - Disk-Type Coupling
Yiheda 3D Electronic Gallery
20.06.2024
J-XZB21_22 - Precision type, speed control valve, sus303 equivalent anticor...
Yiheda 3D Electronic Gallery
20.06.2024
WHU01_11 - Plug
Yiheda 3D Electronic Gallery
20.06.2024
J-XZB01_02 - Precision type, speed regulating valve, standard type, externa...
Yiheda 3D Electronic Gallery
20.06.2024
CQP2/CDQP2 - Axial Piping/Double Acting Single Rod
SMC
04.04.2022
WGW01 - Double Cylinder¡¤Cylinder Diameter 6 ~ 32
Yiheda 3D Electronic Gallery
20.06.2024
VBY42_44 - Domestic drag chain, cost-effective type · 30 series, general us...
Yiheda 3D Electronic Gallery
20.06.2024
XZL01_02 - Economical Type Speed Regulating Valve Standard T Type
Yiheda 3D Electronic Gallery
20.06.2024
pl - tube connector
AirTAC
21.07.2022
J-XZE01 - Precision type¡¤Throttle valve¡¤Standard type¡¤External thread
Yiheda 3D Electronic Gallery
20.06.2024
J-XXM41 - Precision type, quick joint, cross four-way joint, equal diameter
Yiheda 3D Electronic Gallery
20.06.2024
SC 3_16 N1
KCC Precision
12.07.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성