J-XYB06 J-XYC06 - Precision type, quick joint for clean piping, bend joint and external thread
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/j-xyb06_j-xyc06.prj},{NB=J-XYB06-D12-3},{CODE=J-XYB06},{TYPE=External thread Elbow},{MAT1=PP},{MAT2=PP},{MAT3=PP},{D=12},{MOD=3},{R=R3/8},{A=12},{B=39.0},{L=43.2},{P=21.0},{C=23.6},{E=29.6},{S=22},{AREA=37.6},{WEI=18},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Thread part
ⁿ/ₐ
MAT3
Out of the ring
ⁿ/ₐ
D
[mm]
MOD
Nominal model
ⁿ/ₐ
R
[mm]
A
[mm]
B
[mm]
L
[mm]
P
[mm]
C
[mm]
E
[mm]
S
[mm]
AREA
Effective cross-sectional area
[mm^2]
WEI
Weight (g)
ⁿ/ₐ
J-XYB06-D4-1
J-XYB06
External threaded joint
PP
PP
PP
4
1
R1/8
8
23.3
24.3
10.0
15.0
18.1
10
3.4
4
J-XYB06-D6-1
J-XYB06
External threaded joint
PP
PP
PP
6
1
R1/8
8
25.0
27.3
12.5
16.9
19.9
12
8.7
5
J-XYB06-D6-2
J-XYB06
External threaded joint
PP
PP
PP
6
2
R1/4
11
24.6
28.2
12.5
16.9
19.9
14
8.7
5.5
J-XYB06-D8-1
J-XYB06
External threaded joint
PP
PP
PP
8
1
R1/8
8
28.0
31.3
14.5
18.2
22.7
14
17.2
7
J-XYB06-D8-2
J-XYB06
External threaded joint
PP
PP
PP
8
2
R1/4
11
31.0
32.2
14.5
18.2
22.7
14
17.2
7.5
J-XYB06-D8-3
J-XYB06
External threaded joint
PP
PP
PP
8
3
R3/8
12
32.8
33.7
14.5
18.2
22.7
17
17.2
8.5
J-XYB06-D10-2
J-XYB06
External threaded joint
PP
PP
PP
10
2
R1/4
11
36.0
38.7
17.5
20.4
26.4
17
25.9
12
J-XYB06-D10-3
J-XYB06
External threaded joint
PP
PP
PP
10
3
R3/8
12
37.0
39.4
17.5
20.4
26.4
17
25.9
13
J-XYB06-D12-3
J-XYB06
External threaded joint
PP
PP
PP
12
3
R3/8
12
39.0
43.2
21.0
23.6
29.6
22
37.6
18
J-XYC06-D4-1
J-XYC06
External threaded joint
PP
SUS304
PP
4
1
R1/8
8
23.3
24.3
10.0
15.0
18.1
10
4.2
10
J-XYC06-D6-1
J-XYC06
External threaded joint
PP
SUS304
PP
6
1
R1/8
8
25.0
27.3
12.5
16.9
19.9
12
10
12.5
J-XYC06-D6-2
J-XYC06
External threaded joint
PP
SUS304
PP
6
2
R1/4
11
28.0
28.2
12.5
16.9
19.9
14
10
20
J-XYC06-D8-1
J-XYC06
External threaded joint
PP
SUS304
PP
8
1
R1/8
8
28.0
31.3
14.5
18.2
22.7
14
16.5
16
J-XYC06-D8-2
J-XYC06
External threaded joint
PP
SUS304
PP
8
2
R1/4
11
31.0
32.2
14.5
18.2
22.7
14
16.5
21.5
J-XYC06-D8-3
J-XYC06
External threaded joint
PP
SUS304
PP
8
3
R3/8
12
32.8
33.7
14.5
18.2
22.7
17
16.5
35
J-XYC06-D10-2
J-XYC06
External threaded joint
PP
SUS304
PP
10
2
R1/4
11
36.0
38.7
17.5
20.4
26.4
17
30
30.5
J-XYC06-D10-3
J-XYC06
External threaded joint
PP
SUS304
PP
10
3
R3/8
12
37.0
39.4
17.5
20.4
26.4
17
30
38
J-XYC06-D12-3
J-XYC06
External threaded joint
PP
SUS304
PP
12
3
R3/8
12
39.0
43.2
21.0
23.6
29.6
21
47
45.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성