J-XYB01 J-XYC01 - Precision type, quick connector for cleaning piping, direct head and external thread
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/j-xyb01_j-xyc01.prj},{NB=J-XYB01-D12-3},{CODE=J-XYB01},{TYPE=External thread Direct head},{MAT1=PP},{MAT2=PP},{MAT3=PP},{D=12},{MOD=3},{R=R3/8},{A=12},{B=37.6},{L=31.3},{C=23.6},{S=22},{AREA=40.7},{WEI=12},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Thread part
ⁿ/ₐ
MAT3
Out of the ring
ⁿ/ₐ
D
[mm]
MOD
Nominal model
ⁿ/ₐ
R
[mm]
A
[mm]
B
[mm]
L
[mm]
C
[mm]
S
[mm]
AREA
Effective cross-sectional area
[mm^2]
WEI
Weight (g)
ⁿ/ₐ
J-XYB01-D4-1
J-XYB01
External thread direct he...
PP
PP
PP
4
1
R1/8
8
21.1
17.1
15.0
12
3.4
2.5
J-XYB01-D6-1
J-XYB01
External thread direct he...
PP
PP
PP
6
1
R1/8
8
22.8
18.8
17.1
14
9.1
3
J-XYB01-D6-2
J-XYB01
External thread direct he...
PP
PP
PP
6
2
R1/4
11
24.8
18.8
17.1
14
9.1
3.5
J-XYB01-D8-1
J-XYB01
External thread direct he...
PP
PP
PP
8
1
R1/8
8
27.9
23.9
18.2
17
22.1
4.5
J-XYB01-D8-2
J-XYB01
External thread direct he...
PP
PP
PP
8
2
R1/4
11
26.6
20.6
18.2
17
22.1
4.5
J-XYB01-D8-3
J-XYB01
External thread direct he...
PP
PP
PP
8
3
R3/8
12
27.5
21.2
18.2
17
22.1
6
J-XYB01-D10-2
J-XYB01
External thread direct he...
PP
PP
PP
10
2
R1/4
11
32.6
26.6
20.4
19
30.5
7
J-XYB01-D10-3
J-XYB01
External thread direct he...
PP
PP
PP
10
3
R3/8
12
33.6
27.3
20.4
19
30.5
8
J-XYB01-D12-3
J-XYB01
External thread direct he...
PP
PP
PP
12
3
R3/8
12
37.6
31.3
23.6
22
40.7
12
J-XYC01-D4-1
J-XYC01
External thread direct he...
PP
SUS304
PP
4
1
R1/8
8
21.1
17.1
15.0
10
5.3
8
J-XYC01-D6-1
J-XYC01
External thread direct he...
PP
SUS304
PP
6
1
R1/8
8
22.2
18.7
17.1
12
12.5
8.5
J-XYC01-D6-2
J-XYC01
External thread direct he...
PP
SUS304
PP
6
2
R1/4
11
22.7
18.7
17.1
14
12.5
16
J-XYC01-D8-1
J-XYC01
External thread direct he...
PP
SUS304
PP
8
1
R1/8
8
27.9
23.9
18.2
14
20
14.5
J-XYC01-D8-2
J-XYC01
External thread direct he...
PP
SUS304
PP
8
2
R1/4
11
26.6
20.6
18.2
14
20
14.5
J-XYC01-D8-3
J-XYC01
External thread direct he...
PP
SUS304
PP
8
3
R3/8
12
23.9
17.6
18.2
17
20
21.5
J-XYC01-D10-2
J-XYC01
External thread direct he...
PP
SUS304
PP
10
2
R1/4
11
30.0
24.0
20.9
17
35
18.5
J-XYC01-D10-3
J-XYC01
External thread direct he...
PP
SUS304
PP
10
3
R3/8
12
29.5
23.2
20.9
17
35
24
J-XYC01-D12-3
J-XYC01
External thread direct he...
PP
SUS304
PP
12
3
R3/8
12
32.1
25.8
23.5
21
59
32.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성