WIX01 02 - Connecting clamp rod and spherical plain bearing
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wix01_02.prj},{NB=WIX01-D25-P10-L40},{CODE=WIX01},{TYPE=Plain Bearings},{MAT1=45},{MAT2=S45C},{SUR=Black coating},{ATT=1 Hexagon socket head cap screws},{D=25},{DTOL=+0.021/0},{P=10},{PPOOL=[10:25/1]},{PTOL=+0.15/0},{L=40},{LPOOL=[40:160/1]},{LTOL=+0.1/-0.1},{T=15},{TTOL=0/-0.2},{B=32},{E=25},{A=18},{M=M8*30},{MPOOL=8},{DD1=8.5},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATT
annex
ⁿ/ₐ
D
ⁿ/ₐ
DTOL
D tolerance H7
[mm]
PTOL
P tolerance
[mm]
LTOL
L tolerance
[mm]
T
[mm]
TTOL
T tolerance
[mm]
B
[mm]
E
[mm]
A
[mm]
M
M attachment bolt
[mm]
DD1
d1
[mm]
F
[mm]
WIX01-D5-P3-L10
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
5
+0.012/0
+0.15/0
+0.1/-0.1
6
0/-0.2
10
12
6
M4*10
4.3
5
WIX01-D6-P3-L15
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
6
+0.012/0
+0.15/0
+0.1/-0.1
6
0/-0.2
10
12
7
M4*10
4.3
5
WIX01-D8-P4-L15
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
8
+0.015/0
+0.15/0
+0.1/-0.1
10
0/-0.2
12
15
8
M6*12
6.5
7
WIX01-D10-P4-L15
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
10
+0.015/0
+0.15/0
+0.1/-0.1
10
0/-0.2
16
15
9
M6*16
6.5
7
WIX01-D12-P5-L15
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
12
+0.018/0
+0.15/0
+0.1/-0.1
12
0/-0.2
18
16
10
M6*16
6.5
7
WIX01-D14-P6-L20
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
14
+0.018/0
+0.15/0
+0.1/-0.1
12
0/-0.2
22
18
12
M6*20
6.5
9
WIX01-D15-P6-L20
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
15
+0.018/0
+0.15/0
+0.1/-0.1
12
0/-0.2
22
18
12
M6*20
6.5
9
WIX01-D16-P6-L30
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
16
+0.018/0
+0.15/0
+0.1/-0.1
12
0/-0.2
22
20
14
M6*20
6.5
0
WIX01-D18-P8-L30
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
18
+0.018/0
+0.15/0
+0.1/-0.1
12
0/-0.2
25
22
15
M6*25
6.5
10
WIX01-D20-P8-L40
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
20
+0.021/0
+0.15/0
+0.1/-0.1
15
0/-0.2
28
22
15
M8*25
8.5
10
WIX01-D25-P10-L40
WIX01
For joint bearings
45
S45C
Black
1?????¡§¡ä?????¡§¡ä??¡è??...
25
+0.021/0
+0.15/0
+0.1/-0.1
15
0/-0.2
32
25
18
M8*30
8.5
11
WIX02-D5-P3-L10
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
5
+0.012/0
+0.15/0
+0.1/-0.1
6
0/-0.2
10
12
6
M4*10
4.3
5
WIX02-D6-P3-L15
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
6
+0.012/0
+0.15/0
+0.1/-0.1
6
0/-0.2
10
12
7
M4*10
4.3
5
WIX02-D8-P4-L15
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
8
+0.015/0
+0.15/0
+0.1/-0.1
10
0/-0.2
12
15
8
M6*12
6.5
7
WIX02-D10-P4-L15
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
10
+0.015/0
+0.15/0
+0.1/-0.1
10
0/-0.2
16
15
9
M6*16
6.5
7
WIX02-D12-P5-L15
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
12
+0.018/0
+0.15/0
+0.1/-0.1
12
0/-0.2
18
16
10
M6*16
6.5
7
WIX02-D14-P6-L20
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
14
+0.018/0
+0.15/0
+0.1/-0.1
12
0/-0.2
22
18
12
M6*20
6.5
9
WIX02-D15-P6-L20
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
15
+0.018/0
+0.15/0
+0.1/-0.1
12
0/-0.2
22
18
12
M6*20
6.5
9
WIX02-D16-P6-L30
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
16
+0.018/0
+0.15/0
+0.1/-0.1
12
0/-0.2
22
20
14
M6*20
6.5
0
WIX02-D18-P8-L30
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
18
+0.018/0
+0.15/0
+0.1/-0.1
12
0/-0.2
25
22
15
M6*25
6.5
10
WIX02-D20-P8-L40
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
20
+0.021/0
+0.15/0
+0.1/-0.1
15
0/-0.2
28
22
15
M8*25
8.5
10
WIX02-D25-P10-L40
WIX02
For joint bearings
LD31
A6063
-
1???????????¡§¡ä?????¡§¡ä...
25
+0.021/0
+0.15/0
+0.1/-0.1
15
0/-0.2
32
25
18
M8*30
8.5
11
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성