WIF01 - Fixed seat · simple type
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wif01.prj},{NB=WIF01-D13},{CODE=WIF01},{TYPE=Simple},{MAT1=45},{MAT2=S45C},{HRD=43-48HRC},{SUR=Hard chrome},{D=13},{DTOL=0/-0.1},{S=17},{C=19.6},{D1=14},{D1TOL=+0.1/0},{T=8},{TTOL=0/-0.05},{T1=4.5},{W=63},{H=20.0},{P=46},{R=8.0},{DD=9.0},{L=20.5},{TT=8},{A=21.0},{E=30},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
S
[mm]
C
[mm]
D1
[mm]
D1TOL
D1 tolerance
[mm]
T
[mm]
TTOL
T tolerance
[mm]
T1
[mm]
W
[mm]
H
[mm]
P
[mm]
R
[mm]
DD
d
[mm]
L
[mm]
TT
t
[mm]
A
[mm]
E
B
[mm]
WIF01-D7
WIF01
Simple type
45
S45C
43-48HRC
Hard chrome plating
7
0/-0.1
10
11.5
8
+0.1/0
4
0/-0.05
4.5
45
12.0
32
5.0
4.5
13.5
5
13.0
20
WIF01-D8
WIF01
Simple type
45
S45C
43-48HRC
Hard chrome plating
8
0/-0.1
12
13.9
9
+0.1/0
4
0/-0.05
4.5
48
14.0
34
5.5
5.5
14.5
6
15.4
22
WIF01-D10
WIF01
Simple type
45
S45C
43-48HRC
Hard chrome plating
10
0/-0.1
14
16.2
11
+0.1/0
6
0/-0.05
4.5
52
16.5
38
7.0
6.8
16.5
6
17.5
24
WIF01-D13
WIF01
Simple type
45
S45C
43-48HRC
Hard chrome plating
13
0/-0.1
17
19.6
14
+0.1/0
8
0/-0.05
4.5
63
20.0
46
8.0
9.0
20.5
8
21.0
30
WIF01-D16
WIF01
Simple type
45
S45C
43-48HRC
Hard chrome plating
16
0/-0.1
21
24.2
18
+0.1/0
8
0/-0.05
4.5
78
25.0
58
11.0
11.0
22.5
10
25.5
39
WIF01-D18
WIF01
Simple type
45
S45C
43-48HRC
Hard chrome plating
18
0/-0.1
23
26.6
20
+0.1/0
12
0/-0.05
4.5
90
26.5
66
11.0
11.0
28.5
12
28.5
50
WIF01-D21
WIF01
Simple type
45
S45C
43-48HRC
Hard chrome plating
21
0/-0.1
26
30.0
23
+0.1/0
12
0/-0.05
4.5
96
29.0
72
11.0
11.0
28.5
12
31.5
56
WIF01-D25
WIF01
Simple type
45
S45C
43-48HRC
Hard chrome plating
25
0/-0.1
30
34.6
27
+0.1/0
15
0/-0.05
5.5
104
32.5
80
13.0
13.0
35.5
15
35.2
64
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WHC61 - Floating joint, round head internal thread type
Yiheda 3D Electronic Gallery
09.05.2024
WHC01 - Floating joint, external thread type
Yiheda 3D Electronic Gallery
09.05.2024
EUH51_71 - Timing Pulley ¡¤ Stick Type ¡¤ Type Mxl/Xl/S2M/S3M/S5M
Yiheda 3D Electronic Gallery
09.05.2024
WHC31 - Floating joint, internal thread type
Yiheda 3D Electronic Gallery
09.05.2024
WIF21_27 - Fixed seat¡¤side mounted¡¤step type
Yiheda 3D Electronic Gallery
09.05.2024
WHC41 - Floating joint, internal thread type
Yiheda 3D Electronic Gallery
09.05.2024
WHG01_52 - Floating joint (assembly) · mounting flange · standard / compact...
Yiheda 3D Electronic Gallery
09.05.2024
WHC91 - Floating joint¡¤extended rod internal thread type
Yiheda 3D Electronic Gallery
09.05.2024
FAB01_56 - Fixing Ring ¡¤ Set Screw Lock ¡¤ St ¡¤ Ard Type/Thick Wall Type
Yiheda 3D Electronic Gallery
09.05.2024
WHB01 - Floating Joint - Eccentric
Yiheda 3D Electronic Gallery
09.05.2024
WHD51 - Floating joint, cylinder connector, internal thread type
Yiheda 3D Electronic Gallery
09.05.2024
TBK01_65 - Hexagon Nut
Yiheda 3D Electronic Gallery
09.05.2024
WHD71 - Floating Joint
Yiheda 3D Electronic Gallery
09.05.2024
WHC11 - Floating joint, external thread type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성