WGN91 - Magnetically coupled rodless cylinders. Slide rule type. Sliding bearings
Yiheda 3D Electronic Gallery
yhd_fa
D2-Cylinders
Powered by
CAD모델 선택
{yiheda/yhd_fa/d2/wgn91.prj},{NB=WGN91-15-50},{D=16.6},{DD=12},{A=7.5},{B=9.5},{C=5.0},{HT=21},{G=6.5},{GP=52},{H=40},{HA=29.0},{HG=13},{HP=39},{HS=15.0},{T=12.5},{J1=6},{K1=9.5},{L=60},{LD=5.6},{M=8},{MM1=5},{NN1=8},{PP=1.0},{K=12},{N=7.5},{P1=5.000},{PA=30},{PB=50},{PW=75},{QW=30},{Q=75},{S=62},{TT=22.5},{Z=97},{W=72},{CODE=WGN91},{TYPE1=huachixing},{TYPE2=huadongzhoucheng},{DZXS=shuangzuoyong},{KGDG=daikaiguandaogui},{GJ=15},{CXBCL=137.3},{CXBCLXYYL=0.79},{XCPOOL=50,100,150,200,250,300,350,400,450,500},{HCXS=liangcexiangjiaohuanchong},{JGLW=M5},{SYLT=kongqi},{ZGSYYL=0.7},{ZDSYYL=0.18},{GZWD=0-60},{HSSYSD=50-400},{GY=buxuyao},{AZFX=wuxianzhi},{JK=M6*9.5},{MM=M5},{NN=M8*1.0},{P=M5},{XC=50}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE1
Type 1
ⁿ/ₐ
TYPE2
Type 1
ⁿ/ₐ
DZXS
Action form
ⁿ/ₐ
KGDG
Switch rail
ⁿ/ₐ
GJ
Bore diameter
ⁿ/ₐ
CXBCL
Magnetic retention (N)
ⁿ/ₐ
CXBCLXYYL
Magnetic holding force corresponding pressure (MPa)
ⁿ/ₐ
HCXS
Buffer form
ⁿ/ₐ
JGLW
Take-up thread
ⁿ/ₐ
SYLT
Using fluid
ⁿ/ₐ
ZGSYYL
Maximum use pressure MPa
ⁿ/ₐ
ZDSYYL
Minimum use pressure MPa
ⁿ/ₐ
GZWD
ⁿ/ₐ
HSSYSD
Piston speed m/s
ⁿ/ₐ
GY
????
ⁿ/ₐ
AZFX
Installation direction
ⁿ/ₐ
D
[mm]
DD
[mm]
A
[mm]
B
[mm]
C
[mm]
HT
[mm]
G
[mm]
GP
[mm]
H
[mm]
HA
[mm]
HG
[mm]
HP
[mm]
HS
[mm]
T
[mm]
JK
J*K
ⁿ/ₐ
L
[mm]
LD
[mm]
M
[mm]
MM
ⁿ/ₐ
NN
ⁿ/ₐ
N
[mm]
P
ⁿ/ₐ
PA
[mm]
PB
[mm]
PW
[mm]
QW
[mm]
Q
[mm]
S
[mm]
TT
[mm]
Z
[mm]
W
[mm]
WGN91-6-50
WGN91
Slide type
Sliding bearing
Double action
With switch rail
6
19.6
0.7
Rubber cushion on both si...
M5
air
0.7
0.18
0?60
50-400
No need
Unlimited
7.6
8
6.0
6.5
3.0
17
5.0
32
27
19.0
8
26
8.0
10.0
M4*6.5
40
3.5
6
M4
M8*1.0
10.0
M5
25
25
50
16
52
42
16.0
68
46
WGN91-10-50
WGN91
Slide type
Sliding bearing
Double action
With switch rail
10
53.9
0.7
Rubber cushion on both si...
M5
air
0.7
0.18
0?60
50-400
No need
Unlimited
12.0
10
7.5
8.0
4.0
18
6.5
40
34
25.5
12
33
14.0
12.5
M5*9.5
45
4.3
6
M4
M8*1.0
9.5
M5
25
38
60
24
60
47
20.5
80
58
WGN91-15-50
WGN91
Slide type
Sliding bearing
Double action
With switch rail
15
137.3
0.79
Rubber cushion on both si...
M5
air
0.7
0.18
0?60
50-400
No need
Unlimited
16.6
12
7.5
9.5
5.0
21
6.5
52
40
29.0
13
39
15.0
12.5
M6*9.5
60
5.6
8
M5
M8*1.0
7.5
M5
30
50
75
30
75
62
22.5
97
72
WGN91-20-100
WGN91
Slide type
Sliding bearing
Double action
With switch rail
20
231
0.76
Rubber cushion on both si...
Rc1/8
air
0.7
0.18
0?60
50-400
No need
Unlimited
21.6
16
10.0
9.5
9.5
20
8.5
62
46
36.0
17
45
25.5
16.5
M6*9.5
70
5.6
10
M6
M10*1.0
9.5
Rc1/8
40
70
90
38
90
73
25.5
115
87
WGN91-25-100
WGN91
Slide type
Sliding bearing
Double action
With switch rail
25
362.8
0.75
Rubber cushion on both si...
Rc1/8
air
0.7
0.18
0?60
50-400
No need
Unlimited
26.4
16
10.0
11.0
9.5
20
8.5
70
54
40.0
20
53
23.0
16.5
M8*10
70
7.0
10
M6
M14*1.5
11.0
Rc1/8
40
70
100
42
90
73
25.5
115
97
WGN91-32-100
WGN91
Slide type
Sliding bearing
Double action
With switch rail
32
588.4
0.74
Rubber cushion on both si...
Rc1/8
air
0.7
0.18
0?60
50-400
No need
Unlimited
33.6
20
12.5
14.0
11.0
24
9.5
86
66
46.0
24
64
27.0
18.5
M10*15
85
8.7
12
M8
M20*1.5
11.5
Rc1/8
40
75
122
50
110
91
28.5
138
119
WGN91-40-100
WGN91
Slide type
Sliding bearing
Double action
With switch rail
40
921.8
0.75
Rubber cushion on both si...
Rc1/4
air
0.7
0.18
0?60
50-400
No need
Unlimited
41.6
25
12.5
14.0
14.0
25
10.5
104
76
57.0
25
74
30.0
20.5
M10*15
95
8.7
12
M8
M20*1.5
10.5
Rc1/4
65
105
145
64
120
99
35.5
155
142
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성