TDC71 - Stopper bolt with stop ??¡§¡§ Hexagon socket type
Yiheda 3D Electronic Gallery
yhd_fa
C2-Screws/ Nuts / Washers / Rings
Powered by
CAD모델 선택
{yiheda/yhd_fa/c2/tdc71_asmtab.prj},{NB=TDC71-M5-L16},{CODE=TDC71},{TYPE=toubunieliujiaokongxing},{MAT1=SUS304},{SUR=-},{QD=-},{MAT2=ditanxingxiangjiao},{COL=heise},{HRD=xiaoshiA57},{MAT3=SUS304 xiangdang},{SUR1=-},{M=5},{L=16},{LPOOL=16,20},{A=9.5},{A1=4.5},{D=13},{D1=8.5},{D2=7},{S=4},{T=4.0},{CJ=0.072},{FZ=3},{LINK=webxxx},{S1=8.0},{C=9.2},{V=2.8},{PPATH=tdc71/assem/tdc71_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
QD
Body strength level
ⁿ/ₐ
MAT2
Stop material
ⁿ/ₐ
COL
Stop color
ⁿ/ₐ
HRD
Stopper hardness
ⁿ/ₐ
MAT3
Accessory material (1 hex nut)
ⁿ/ₐ
SUR1
Accessory surface treatment (1 hex nut)
ⁿ/ₐ
M
[mm]
L1
ⁿ/ₐ
A
[mm]
A1
[mm]
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
T
[mm]
CJ
Impact absorption (kgf??¡§¡§cm)
ⁿ/ₐ
FZ
Load resistance (kgf)
ⁿ/ₐ
TDC71-M4-L10
TDC71
Hexagon socket head
SUS304
-
-
Low elasticity rubber
black
Shore A57
SUA304 is quite
-
4
Full thread
8.2
4.2
11
7.0
5
3
3.2
0.055
2.4
TDC71-M5-L16
TDC71
Hexagon socket head
SUS304
-
-
Low elasticity rubber
black
Shore A57
SUA304 is quite
-
5
Full thread
9.5
4.5
13
8.5
7
4
4.0
0.072
3
TDC71-M6-L16
TDC71
Hexagon socket head
SUS304
-
-
Low elasticity rubber
black
Shore A57
SUA304 is quite
-
6
Full thread
11.0
5.0
18
10.0
8
5
5.0
0.197
7.4
TDC71-M8-L25
TDC71
Hexagon socket head
SUS304
-
-
Low elasticity rubber
black
Shore A57
SUA304 is quite
-
8
Full thread
13.7
5.7
20
13.0
9
6
6.5
0.272
8.8
TDC71-M10-L30
TDC71
Hexagon socket head
SUS304
-
-
Low elasticity rubber
black
Shore A57
SUA304 is quite
-
10
Full thread
15.6
5.6
25
16.0
12
8
8.0
0.444
14.4
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성