YPK01 56 - Resin small head positioning pin ??¨¨ cone head type / flat head type / spherical type ??¨¨ P size designation
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ypk01_56.prj},{NB=YPK26-D10-P3},{CODE=YPK26},{TYPE=A-C},{MAT=MC Nylon(Blue)},{USE=-40-120C},{D=10},{DTOL=+0.018/+0.007},{P=3},{PPOOL=[3.00:10.00/0.01]},{PTOL=0/-0.05},{L=15},{LTOL=+0.3/0},{B=8},{BTOL=+0.3/0},{V=1},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
USE
Ambient temperature
[°C]
D
[mm]
DTOL
D tolerance
[mm]
L
[mm]
B
[mm]
C
[mm]
E
[mm]
V
[mm]
YPK01-D2-P1
YPK01
P size specification type...
POM (black)
-45-95C
2
+0.008/+0.002
4
2
0.3
0.5
0
YPK01-D3-P1
YPK01
P size specification type...
POM (black)
-45-95C
3
+0.008/+0.002
5
3
0.3
0.5
1
YPK01-D4-P2
YPK01
P size specification type...
POM (black)
-45-95C
4
+0.012/+0.004
5
3
0.3
1.0
1
YPK01-D5-P2
YPK01
P size specification type...
POM (black)
-45-95C
5
+0.012/+0.004
10
5
0.3
2.0
1
YPK01-D6-P2
YPK01
P size specification type...
POM (black)
-45-95C
6
+0.012/+0.004
10
5
0.3
2.0
1
YPK01-D8-P3
YPK01
P size specification type...
POM (black)
-45-95C
8
+0.018/+0.007
15
6
0.5
3.0
1
YPK01-D10-P3
YPK01
P size specification type...
POM (black)
-45-95C
10
+0.018/+0.007
15
8
0.5
3.0
1
YPK06-D2-P1
YPK06
P size specification type...
MC nylon (blue)
-40-120C
2
+0.008/+0.002
4
2
0.3
0.5
0
YPK06-D3-P1
YPK06
P size specification type...
MC nylon (blue)
-40-120C
3
+0.008/+0.002
5
3
0.3
0.5
1
YPK06-D4-P2
YPK06
P size specification type...
MC nylon (blue)
-40-120C
4
+0.012/+0.004
5
3
0.3
1.0
1
YPK06-D5-P2
YPK06
P size specification type...
MC nylon (blue)
-40-120C
5
+0.012/+0.004
10
5
0.3
2.0
1
YPK06-D6-P2
YPK06
P size specification type...
MC nylon (blue)
-40-120C
6
+0.012/+0.004
10
5
0.3
2.0
1
YPK06-D8-P3
YPK06
P size specification type...
MC nylon (blue)
-40-120C
8
+0.018/+0.007
15
6
0.5
3.0
1
YPK06-D10-P3
YPK06
P size specification type...
MC nylon (blue)
-40-120C
10
+0.018/+0.007
15
8
0.5
3.0
1
YPK11-D2-P1
YPK11
P size specification type...
Guided MC nylon CDR2 (bla...
-40-120C
2
+0.008/+0.002
4
2
0.3
0.5
0
YPK11-D3-P1
YPK11
P size specification type...
Guided MC nylon CDR2 (bla...
-40-120C
3
+0.008/+0.002
5
3
0.3
0.5
1
YPK11-D4-P2
YPK11
P size specification type...
Guided MC nylon CDR2 (bla...
-40-120C
4
+0.012/+0.004
5
3
0.3
1.0
1
YPK11-D5-P2
YPK11
P size specification type...
Guided MC nylon CDR2 (bla...
-40-120C
5
+0.012/+0.004
10
5
0.3
2.0
1
YPK11-D6-P2
YPK11
P size specification type...
Guided MC nylon CDR2 (bla...
-40-120C
6
+0.012/+0.004
10
5
0.3
2.0
1
YPK11-D8-P3
YPK11
P size specification type...
Guided MC nylon CDR2 (bla...
-40-120C
8
+0.018/+0.007
15
6
0.5
3.0
1
YPK11-D10-P3
YPK11
P size specification type...
Guided MC nylon CDR2 (bla...
-40-120C
10
+0.018/+0.007
15
8
0.5
3.0
1
YPK16-D2-P1
YPK16
P size specification type...
PEEK (natural ivory white...
-50-200C
2
+0.008/+0.002
4
2
0.3
0.5
0
YPK16-D3-P1
YPK16
P size specification type...
PEEK (natural ivory white...
-50-200C
3
+0.008/+0.002
5
3
0.3
0.5
1
YPK16-D4-P2
YPK16
P size specification type...
PEEK (natural ivory white...
-50-200C
4
+0.012/+0.004
5
3
0.3
1.0
1
YPK16-D5-P2
YPK16
P size specification type...
PEEK (natural ivory white...
-50-200C
5
+0.012/+0.004
10
5
0.3
2.0
1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성