YBF61 75 - Large head tapered positioning pin ??¨¨ Male thread type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ybf61_75.prj},{NB=YBF66-D6-P8},{CODE=YBF66},{TYPE=A},{TOLGR=Dg6},{MAT=SUS304},{HRD=-},{SUR=Polishing},{D=6},{DTOL=-0.005/-0.014},{P=8},{PTOL=0/-0.01},{PPOOL=[8,10,12]},{PPOOL10=[10,12]},{L=10},{LTOL=+0.5/0},{B=8},{BTOL=+0.5/0},{E=5},{ETOL=+0.5/0},{M=M6},{MPOOL=6},{ZZAC=N/A},{ZZACPOOL='N/A','N/A','AC','AC'},{ZZRC=N/A},{ZZRCPOOL='N/A','N/A','RC','RC'},{DD=5.0},{MM=0.70},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TOLGR
Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
L
[mm]
B
[mm]
E
[mm]
M
[mm]
YBF61-D3-P4
YBF61
External thread type
Dg6
SKD11
Quenching hardness 53-58H...
-
3
-0.002/-0.008
5
5
3
M3
YBF61-D4-P5
YBF61
External thread type
Dg6
SKD11
Quenching hardness 53-58H...
-
4
-0.004/-0.012
5
6
4
M4
YBF61-D5-P6
YBF61
External thread type
Dg6
SKD11
Quenching hardness 53-58H...
-
5
-0.005/-0.014
10
6
4
M5
YBF61-D6-P8
YBF61
External thread type
Dg6
SKD11
Quenching hardness 53-58H...
-
6
-0.005/-0.014
10
8
5
M6
YBF61-D8-P10
YBF61
External thread type
Dg6
SKD11
Quenching hardness 53-58H...
-
8
-0.005/-0.014
15
8
5
M8
YBF61-D10-P12
YBF61
External thread type
Dg6
SKD11
Quenching hardness 53-58H...
-
10
-0.006/-0.017
15
10
5
M10
YBF61-D12-P13
YBF61
External thread type
Dg6
SKD11
Quenching hardness 53-58H...
-
12
-0.006/-0.017
15
10
6
M12
YBF61-D16-P20
YBF61
External thread type
Dg6
SKD11
Quenching hardness 53-58H...
-
16
-0.006/-0.017
22
10
7
M16
YBF61-D20-P25
YBF61
External thread type
Dg6
SKD11
Quenching hardness 53-58H...
-
20
-0.007/-0.020
30
15
7
M20
YBF62-D3-P4
YBF62
External thread type
Dg6
SKD11
Quenching hardness of 58 ...
Hard Chromium Plating + P...
3
-0.002/-0.008
5
5
3
M3
YBF62-D4-P5
YBF62
External thread type
Dg6
SKD11
Quenching hardness of 58 ...
Hard Chromium Plating + P...
4
-0.004/-0.012
5
6
4
M4
YBF62-D5-P6
YBF62
External thread type
Dg6
SKD11
Quenching hardness of 58 ...
Hard Chromium Plating + P...
5
-0.005/-0.014
10
6
4
M5
YBF62-D6-P8
YBF62
External thread type
Dg6
SKD11
Quenching hardness of 58 ...
Hard Chromium Plating + P...
6
-0.005/-0.014
10
8
5
M6
YBF62-D8-P10
YBF62
External thread type
Dg6
SKD11
Quenching hardness of 58 ...
Hard Chromium Plating + P...
8
-0.005/-0.014
15
8
5
M8
YBF62-D10-P12
YBF62
External thread type
Dg6
SKD11
Quenching hardness of 58 ...
Hard Chromium Plating + P...
10
-0.006/-0.017
15
10
5
M10
YBF62-D12-P13
YBF62
External thread type
Dg6
SKD11
Quenching hardness of 58 ...
Hard Chromium Plating + P...
12
-0.006/-0.017
15
10
6
M12
YBF62-D16-P20
YBF62
External thread type
Dg6
SKD11
Quenching hardness of 58 ...
Hard Chromium Plating + P...
16
-0.006/-0.017
22
10
7
M16
YBF62-D20-P25
YBF62
External thread type
Dg6
SKD11
Quenching hardness of 58 ...
Hard Chromium Plating + P...
20
-0.007/-0.020
30
15
7
M20
YBF66-D3-P4
YBF66
External thread type
Dg6
SUS304
-
Polishing
3
-0.002/-0.008
5
5
3
M3
YBF66-D4-P5
YBF66
External thread type
Dg6
SUS304
-
Polishing
4
-0.004/-0.012
5
6
4
M4
YBF66-D5-P6
YBF66
External thread type
Dg6
SUS304
-
Polishing
5
-0.005/-0.014
10
6
4
M5
YBF66-D6-P8
YBF66
External thread type
Dg6
SUS304
-
Polishing
6
-0.005/-0.014
10
8
5
M6
YBF66-D8-P10
YBF66
External thread type
Dg6
SUS304
-
Polishing
8
-0.005/-0.014
15
8
5
M8
YBF66-D10-P12
YBF66
External thread type
Dg6
SUS304
-
Polishing
10
-0.006/-0.017
15
10
5
M10
YBF66-D12-P13
YBF66
External thread type
Dg6
SUS304
-
Polishing
12
-0.006/-0.017
15
10
6
M12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성