E-YRF01 34 - Economy type positioning pins/tolerance selection type • Standard type/Internal thread type/Small head spherical type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/e-yrf01_34.prj},{NB=E-YRF14-c-c-D2-P1-L2-B2},{CODE=E-YRF14},{TYPE=Standard type},{TYPE1=Polyhedral type},{TYPE2=1},{MAT1=0Cr18Ni9},{MAT2=SUS304},{SUR=Hard chromium plating with a thickness of 5-8 μm},{DTOL=c},{PTOL=c},{D=2},{P=1.00},{L=2},{B=2.0},{DB=N/A},{RC=N/A},{DC=N/A},{LINK=Website link}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TYPE1
type
ⁿ/ₐ
MAT1
National standard material
ⁿ/ₐ
MAT2
Equivalent material
ⁿ/ₐ
SUR
surface preparation
ⁿ/ₐ
C
[mm]
M
[mm]
V
[mm]
E-YRF01-c-c-D2-P1-L2-B2
E-YRF01
Standard type
Circular shape
40Cr
SCr440
---
0.3
---
0.0
E-YRF02-c-c-D2-P1-L2-B2
E-YRF02
Standard type
Circular shape
40Cr
SCr440
Hard chromium plating wit...
0.3
---
0.0
E-YRF03-c-c-D2-P1-L2-B2
E-YRF03
Standard type
Circular shape
0Cr18Ni9
SUS304
---
0.3
---
0.0
E-YRF04-c-c-D2-P1-L2-B2
E-YRF04
Standard type
Circular shape
0Cr18Ni9
SUS304
Hard chromium plating wit...
0.3
---
0.0
E-YRF11-c-c-D2-P1-L2-B2
E-YRF11
Standard type
Polyhedral type
40Cr
SCr440
---
0.3
---
0.0
E-YRF12-c-c-D2-P1-L2-B2
E-YRF12
Standard type
Polyhedral type
40Cr
SCr440
Hard chromium plating wit...
0.3
---
0.0
E-YRF13-c-c-D2-P1-L2-B2
E-YRF13
Standard type
Polyhedral type
0Cr18Ni9
SUS304
---
0.3
---
0.0
E-YRF14-c-c-D2-P1-L2-B2
E-YRF14
Standard type
Polyhedral type
0Cr18Ni9
SUS304
Hard chromium plating wit...
0.3
---
0.0
E-YRF21-c-c-D6-P4-L8-B2
E-YRF21
Internal thread type
Circular shape
40Cr
SCr440
---
0.5
M3
5.0
E-YRF22-c-c-D6-P4-L8-B2
E-YRF22
Internal thread type
Circular shape
40Cr
SCr440
Hard chromium plating wit...
0.5
M3
5.0
E-YRF23-c-c-D6-P4-L8-B2
E-YRF23
Internal thread type
Circular shape
0Cr18Ni9
SUS304
---
0.5
M3
5.0
E-YRF24-c-c-D6-P4-L8-B2
E-YRF24
Internal thread type
Circular shape
0Cr18Ni9
SUS304
Hard chromium plating wit...
0.5
M3
5.0
E-YRF31-c-c-D6-P4-L8-B2
E-YRF31
Internal thread type
Polyhedral type
40Cr
SCr440
---
0.5
M3
5.0
E-YRF32-c-c-D6-P4-L8-B2
E-YRF32
Internal thread type
Polyhedral type
40Cr
SCr440
Hard chromium plating wit...
0.5
M3
5.0
E-YRF33-c-c-D6-P4-L8-B2
E-YRF33
Internal thread type
Polyhedral type
0Cr18Ni9
SUS304
---
0.5
M3
5.0
E-YRF34-c-c-D6-P4-L8-B2
E-YRF34
Internal thread type
Polyhedral type
0Cr18Ni9
SUS304
Hard chromium plating wit...
0.5
M3
5.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성