MJE01 11 - Rolling pin and retaining ring fixed internal thread type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mje01_11.prj},{NB=MJE02-D13-L30-F25},{CODE=MJE02},{TYPE=A},{MAT=S45C},{SUR=electroless nickel plating},{THENA=2 Retaining ring},{THEMAT=SUS304},{D=13},{DTOL=-0.006/-0.017},{L=30},{LPOOL=[30:220/1]},{F=25},{FTOL=+0.2/0},{FPOOL0=[25:$FPOOL1./1]},{FPOOL=[25:200/1]},{M=M8},{MPOOL=8},{P=2},{DD=12.4},{DDTOL=0/-0.11},{MM=1.15},{MMTOL=+0.14/0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
THENA
accessory name
ⁿ/ₐ
THEMAT
Accessories and materials
ⁿ/ₐ
D
D g6
[mm]
DTOL
D tolerance
ⁿ/ₐ
M
ⁿ/ₐ
DD
d
[mm]
DDTOL
d tolerance
ⁿ/ₐ
MM
m
[mm]
MMTOL
m tolerance
ⁿ/ₐ
MJE01-D8-L14-F10
MJE01
Retaining ring fixed inte...
S45C
Black
Two retaining rings
Spring steel
8
-0.005/-0.017
M4
7.0
+0.09/3
0.90
+0.1/3
MJE01-D10-L20-F15
MJE01
Retaining ring fixed inte...
S45C
Black
Two retaining rings
Spring steel
10
-0.005/-0.017
M6
9.6
0/-0.09
0.90
+0.14/3
MJE01-D12-L20-F15
MJE01
Retaining ring fixed inte...
S45C
Black
Two retaining rings
Spring steel
12
-0.006/-0.020
M6
11.5
0/-0.11
1.15
+0.14/3
MJE01-D13-L30-F25
MJE01
Retaining ring fixed inte...
S45C
Black
Two retaining rings
Spring steel
13
-0.006/-0.020
M8
12.4
0/-0.11
1.15
+0.14/3
MJE01-D14-L30-F25
MJE01
Retaining ring fixed inte...
S45C
Black
Two retaining rings
Spring steel
14
-0.006/-0.020
M8
13.4
0/-0.11
1.15
+0.14/3
MJE01-D15-L30-F25
MJE01
Retaining ring fixed inte...
S45C
Black
Two retaining rings
Spring steel
15
-0.006/-0.020
M8
14.3
0/-0.11
1.15
+0.14/3
MJE01-D16-L35-F30
MJE01
Retaining ring fixed inte...
S45C
Black
Two retaining rings
Spring steel
16
-0.006/-0.020
M10
15.2
0/-0.11
1.15
+0.14/3
MJE01-D20-L35-F30
MJE01
Retaining ring fixed inte...
S45C
Black
Two retaining rings
Spring steel
20
-0.007/-0.023
M12
19.0
0/-0.21
1.35
+0.14/3
MJE01-D25-L35-F30
MJE01
Retaining ring fixed inte...
S45C
Black
Two retaining rings
Spring steel
25
-0.007/-0.023
M16
23.9
0/-0.21
1.35
+0.14/3
MJE02-D8-L14-F10
MJE02
Retaining ring fixed inte...
S45C
Electroless nickel platin...
Two retaining rings
SUS304
8
-0.005/-0.017
M4
7.0
+0.09/3
0.90
+0.1/3
MJE02-D10-L20-F15
MJE02
Retaining ring fixed inte...
S45C
Electroless nickel platin...
Two retaining rings
SUS304
10
-0.005/-0.017
M6
9.6
0/-0.09
0.90
+0.14/3
MJE02-D12-L20-F15
MJE02
Retaining ring fixed inte...
S45C
Electroless nickel platin...
Two retaining rings
SUS304
12
-0.006/-0.020
M6
11.5
0/-0.11
1.15
+0.14/3
MJE02-D13-L30-F25
MJE02
Retaining ring fixed inte...
S45C
Electroless nickel platin...
Two retaining rings
SUS304
13
-0.006/-0.020
M8
12.4
0/-0.11
1.15
+0.14/3
MJE02-D14-L30-F25
MJE02
Retaining ring fixed inte...
S45C
Electroless nickel platin...
Two retaining rings
SUS304
14
-0.006/-0.020
M8
13.4
0/-0.11
1.15
+0.14/3
MJE02-D15-L30-F25
MJE02
Retaining ring fixed inte...
S45C
Electroless nickel platin...
Two retaining rings
SUS304
15
-0.006/-0.020
M8
14.3
0/-0.11
1.15
+0.14/3
MJE02-D16-L35-F30
MJE02
Retaining ring fixed inte...
S45C
Electroless nickel platin...
Two retaining rings
SUS304
16
-0.006/-0.020
M10
15.2
0/-0.11
1.15
+0.14/3
MJE02-D20-L35-F30
MJE02
Retaining ring fixed inte...
S45C
Electroless nickel platin...
Two retaining rings
SUS304
20
-0.007/-0.023
M12
19.0
0/-0.21
1.35
+0.14/3
MJE02-D25-L35-F30
MJE02
Retaining ring fixed inte...
S45C
Electroless nickel platin...
Two retaining rings
SUS304
25
-0.007/-0.023
M16
23.9
0/-0.21
1.35
+0.14/3
MJE11-D8-L14-F10
MJE11
Retaining ring fixed inte...
SUS304
-
Two retaining rings
SUS304
8
-0.005/-0.017
M4
7.0
+0.09/3
0.90
+0.1/3
MJE11-D10-L20-F15
MJE11
Retaining ring fixed inte...
SUS304
-
Two retaining rings
SUS304
10
-0.005/-0.017
M6
9.6
0/-0.09
0.90
+0.14/3
MJE11-D12-L20-F15
MJE11
Retaining ring fixed inte...
SUS304
-
Two retaining rings
SUS304
12
-0.006/-0.020
M6
11.5
0/-0.11
1.15
+0.14/3
MJE11-D13-L30-F25
MJE11
Retaining ring fixed inte...
SUS304
-
Two retaining rings
SUS304
13
-0.006/-0.020
M8
12.4
0/-0.11
1.15
+0.14/3
MJE11-D14-L30-F25
MJE11
Retaining ring fixed inte...
SUS304
-
Two retaining rings
SUS304
14
-0.006/-0.020
M8
13.4
0/-0.11
1.15
+0.14/3
MJE11-D15-L30-F25
MJE11
Retaining ring fixed inte...
SUS304
-
Two retaining rings
SUS304
15
-0.006/-0.020
M8
14.3
0/-0.11
1.15
+0.14/3
MJE11-D16-L35-F30
MJE11
Retaining ring fixed inte...
SUS304
-
Two retaining rings
SUS304
16
-0.006/-0.020
M10
15.2
0/-0.11
1.15
+0.14/3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
E-OCK01_E-OCL01 - Super-Economical Straight Column Type Oil-Free Bushing S...
Yiheda 3D Electronic Gallery
20.06.2024
MJD01_11 - Rolling Pin ¡¤ Retaining Ring Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MIC01_32 - Shoulder Hinge Pin ¡¤ Retaining Ring Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MIT01_16 - Shoulder hinge pin/Retaining ring fixed type
Yiheda 3D Electronic Gallery
20.06.2024
MJK01_46 - Step Screw For Fulcrum¡¤Slotted Groove / Hexagon Socket Type / H...
Yiheda 3D Electronic Gallery
20.06.2024
BRM61_86 - Roller Bearing Follower ¡¤ With Retaining Ring Groove
Yiheda 3D Electronic Gallery
20.06.2024
UCM51_66 - Circular Resin Washer-Shoulder Type
Yiheda 3D Electronic Gallery
20.06.2024
TBP06 - Shaft Circlips-Reverse Retaining Ring For C-Shaped Shaft
Yiheda 3D Electronic Gallery
20.06.2024
TBP01_03 - Retaining ring ?¡è C type (for shaft) ?¡è Spring steel / stainle...
Yiheda 3D Electronic Gallery
20.06.2024
FFE01_11 - Tension spring strut with flat square full tooth profile
Yiheda 3D Electronic Gallery
20.06.2024
TAS12 - Shaft ring/Type E/SUS304
Yiheda 3D Electronic Gallery
20.06.2024
ICE31 - Simple Locating Pin for Linear Guide Rail
Yiheda 3D Electronic Gallery
20.06.2024
TAF01_02 - Short head hexagon socket head cap screws¡¤full thread¡¤half thr...
Yiheda 3D Electronic Gallery
20.06.2024
MHC01_42 - Hinge Pin ¡¤ Straight Rod ¡¤ Retaining Ring Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성