MGB01 11 - Cantilever pin ??¨¨ Heavy duty ??¨¨ With retaining ring groove type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mgb01_11.prj},{NB=MGB02-12-Y4-F10-T2},{CODE=MGB02},{TYPE=A},{MAT=S45C},{SUR=electroless nickel plating},{SP=12},{D=12},{DTHE=-0.006/-0.017},{Y=4},{YTHE=+0.1/-0.1},{YPOOL=[4:65/1]},{F=10},{FTHE=+0.1/0},{FPOOL=[10:110/1]},{T=2},{M=M8},{MPOOL=8},{V=15},{VTHE=0/-0.2},{H=24},{W=21},{WTHE=0/-0.3},{DD=11.5},{DDTHE=0/-0.110},{MM=1.15},{ZZPD=0},{ZZME=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
D g6
[mm]
DTHE
D tolerance
ⁿ/ₐ
M
ⁿ/ₐ
V
[mm]
H
[mm]
W
[mm]
DD
d
[mm]
DDTHE
d tolerance
ⁿ/ₐ
MM
m
[mm]
NN
n
[mm]
MGB01-6-Y4-F5-T1
MGB01
With retaining ring groov...
S45C
Black
6
6
-0.004/-0.015
M3
8
14
12
5.0
+0.075/3
0.70
2
MGB01-8-Y4-F5-T1
MGB01
With retaining ring groov...
S45C
Black
8
8
-0.005/-0.017
M4
10
17
14
7.0
+0.090/3
0.90
3
MGB01-10-Y4-F5-T2
MGB01
With retaining ring groov...
S45C
Black
10
10
-0.005/-0.017
M6
13
21
18
9.6
0/-0.090
1.15
3
MGB01-12-Y4-F10-T2
MGB01
With retaining ring groov...
S45C
Black
12
12
-0.006/-0.020
M8
15
24
21
11.5
0/-0.110
1.15
4
MGB01-15-Y4-F10-T2
MGB01
With retaining ring groov...
S45C
Black
15
15
-0.006/-0.020
M8
18
28
25
14.3
0/-0.110
1.15
4
MGB01-17-Y4-F10-T2
MGB01
With retaining ring groov...
S45C
Black
17
17
-0.006/-0.020
M8
20
32
28
16.2
0/-0.110
1.15
4
MGB01-20-Y4-F10-T2
MGB01
With retaining ring groov...
S45C
Black
20
20
-0.007/-0.023
M8
24
36
32
19.0
0/-0.120
1.35
5
MGB01-25-Y4-F10-T2
MGB01
With retaining ring groov...
S45C
Black
25
25
-0.007/-0.023
M8
29
43
38
23.9
0/-0.120
1.35
5
MGB01-30-Y4-F10-T2
MGB01
With retaining ring groov...
S45C
Black
30
30
-0.007/-0.023
M8
34
50
44
28.6
0/-0.120
1.65
5
MGB02-6-Y4-F5-T1
MGB02
With retaining ring groov...
S45C
Electroless nickel platin...
6
6
-0.004/-0.015
M3
8
14
12
5.0
+0.075/3
0.70
2
MGB02-8-Y4-F5-T1
MGB02
With retaining ring groov...
S45C
Electroless nickel platin...
8
8
-0.005/-0.017
M4
10
17
14
7.0
+0.090/3
0.90
3
MGB02-10-Y4-F5-T2
MGB02
With retaining ring groov...
S45C
Electroless nickel platin...
10
10
-0.005/-0.017
M6
13
21
18
9.6
0/-0.090
1.15
3
MGB02-12-Y4-F10-T2
MGB02
With retaining ring groov...
S45C
Electroless nickel platin...
12
12
-0.006/-0.020
M8
15
24
21
11.5
0/-0.110
1.15
4
MGB02-15-Y4-F10-T2
MGB02
With retaining ring groov...
S45C
Electroless nickel platin...
15
15
-0.006/-0.020
M8
18
28
25
14.3
0/-0.110
1.15
4
MGB02-17-Y4-F10-T2
MGB02
With retaining ring groov...
S45C
Electroless nickel platin...
17
17
-0.006/-0.020
M8
20
32
28
16.2
0/-0.110
1.15
4
MGB02-20-Y4-F10-T2
MGB02
With retaining ring groov...
S45C
Electroless nickel platin...
20
20
-0.007/-0.023
M8
24
36
32
19.0
0/-0.120
1.35
5
MGB02-25-Y4-F10-T2
MGB02
With retaining ring groov...
S45C
Electroless nickel platin...
25
25
-0.007/-0.023
M8
29
43
38
23.9
0/-0.120
1.35
5
MGB02-30-Y4-F10-T2
MGB02
With retaining ring groov...
S45C
Electroless nickel platin...
30
30
-0.007/-0.023
M8
34
50
44
28.6
0/-0.120
1.65
5
MGB11-6-Y4-F5-T1
MGB11
With retaining ring groov...
SUS304
-
6
6
-0.004/-0.015
M3
8
14
12
5.0
+0.075/3
0.70
2
MGB11-8-Y4-F5-T1
MGB11
With retaining ring groov...
SUS304
-
8
8
-0.005/-0.017
M4
10
17
14
7.0
+0.090/3
0.90
3
MGB11-10-Y4-F5-T2
MGB11
With retaining ring groov...
SUS304
-
10
10
-0.005/-0.017
M6
13
21
18
9.6
0/-0.090
1.15
3
MGB11-12-Y4-F10-T2
MGB11
With retaining ring groov...
SUS304
-
12
12
-0.006/-0.020
M8
15
24
21
11.5
0/-0.110
1.15
4
MGB11-15-Y4-F10-T2
MGB11
With retaining ring groov...
SUS304
-
15
15
-0.006/-0.020
M8
18
28
25
14.3
0/-0.110
1.15
4
MGB11-17-Y4-F10-T2
MGB11
With retaining ring groov...
SUS304
-
17
17
-0.006/-0.020
M8
20
32
28
16.2
0/-0.110
1.15
4
MGB11-20-Y4-F10-T2
MGB11
With retaining ring groov...
SUS304
-
20
20
-0.007/-0.023
M8
24
36
32
19.0
0/-0.120
1.35
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MED01_11 - Cantilever Pin, Female Thread Mounting, Standard Type With Retai...
Yiheda 3D Electronic Gallery
20.06.2024
MGC21_31 - Cantilever Pin, Heavy Duty, Both Ends Of Internal Thread Type
Yiheda 3D Electronic Gallery
20.06.2024
GCU01_06 - Thickened T-Shaped Guide Shaft Support, Standard Type
Yiheda 3D Electronic Gallery
20.06.2024
MIC01_32 - Shoulder Hinge Pin ¡¤ Retaining Ring Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
UAC01_37 - Metal washer · ordinary type / precision type · thickness select...
Yiheda 3D Electronic Gallery
20.06.2024
MGD41_51 - Cantilever Pin Heavy Duty One End Female Thread, One End Male Th...
Yiheda 3D Electronic Gallery
20.06.2024
MGJ41_52 - Cantilever Pin, Flange, Nut Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
BAY6700_6310ZZ-j - Deep Groove Ball Bearing-Double-Sided With Dust Cover
Yiheda 3D Electronic Gallery
20.06.2024
MGJ01_13 - Cantilever Pin,With Retaining Ring Groove Type,Flange Type
Yiheda 3D Electronic Gallery
20.06.2024
BND01 - Rod Ends ¡¤ Normal Series£¨SI...ES£©/£¨SA...ES£©¡¤ Internal Thread ...
Yiheda 3D Electronic Gallery
20.06.2024
MHC01_42 - Hinge Pin ¡¤ Straight Rod ¡¤ Retaining Ring Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MHK01_21 - Hinge Pin ¡¤ Straight Rod ¡¤ Stop Screw Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MHF01_21 - Hinge Pin ¡¤ Straight Rod ¡¤ Internal Thread Type At Both Ends
Yiheda 3D Electronic Gallery
20.06.2024
BAF673ZZ_638ZZ-J - Miniature deep groove ball bearing dust covers on both ...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성