MFP21 26 - Cantilever pin ??¨¨ Guided external thread mounting ??¨¨ With external thread step type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mfp21_26.prj},{NB=MFP22-16-Y7-F10-G5-N8},{D=16},{P=12},{MPOOL=12},{V=19},{H=21},{W=18},{DD=15.2},{MM=1.15},{DD1=11.5},{MM1=1.15},{CODE=MFP22},{TYPE=A-B},{MAT=S45C},{SUR=electroless nickel plating},{SP=16},{DTHE=-0.006/-0.017},{YPOOL=[7:65/1]},{FTHE=+0.1/0},{FPOOL=[10:80/1]},{GPOOL=[5:17/1]},{NPOOL=[8,10,12]},{M=M12},{VTHE=0/-0.2},{WTHE=0/-0.2},{NCPOOL=[8,10,12,15]},{GG10POOL=1.5},{GG11POOL=2},{GG12POOL=3},{GG13POOL=4},{GG14POOL=5},{RR10POOL=0.25},{RR11POOL=0.5},{RR12POOL=1},{RR13POOL=1},{FF10POOL=2.2},{FF11POOL=3},{FF12POOL=4},{FF13POOL=4.5},{FF14POOL=6.5},{FF15POOL=8.2},{FF16POOL=10},{FF17POOL=13.8},{FF18POOL=13.8},{FF19POOL=17},{FF20POOL=20},{Y=7},{F=10},{G=5},{N=8},{ZZYC=0},{ZZWC=0},{ZZNC=0},{NC=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
D g6
[mm]
DTHE
D tolerance
ⁿ/ₐ
P
P g6
[mm]
M
ⁿ/ₐ
V
[mm]
H
[mm]
W
[mm]
MFP21-3-Y7-F3-G3-N3
MFP21
With external thread type...
S45C
Black
3
3
-0.002/-0.011
3
M3
5
7
5
MFP21-4-Y7-F3-G3-N3
MFP21
With external thread type...
S45C
Black
4
4
-0.004/-0.015
4
M4
6
8
6
MFP21-5-Y7-F3-G3-N3
MFP21
With external thread type...
S45C
Black
5
5
-0.004/-0.015
5
M5
7
9
7
MFP21-6-Y7-F5-G5-N4
MFP21
With external thread type...
S45C
Black
6
6
-0.004/-0.015
6
M6
8
10
8
MFP21-8-Y7-F5-G5-N5
MFP21
With external thread type...
S45C
Black
8
8
-0.005/-0.017
8
M8
10
12
10
MFP21-10-Y7-F5-G5-N6
MFP21
With external thread type...
S45C
Black
10
10
-0.005/-0.017
10
M10
13
15
13
MFP21-12-Y7-F10-G5-N6
MFP21
With external thread type...
S45C
Black
12
12
-0.006/-0.020
12
M12
15
17
14
MFP21-13-Y7-F10-G5-N6
MFP21
With external thread type...
S45C
Black
13
13
-0.006/-0.020
12
M12
16
18
15
MFP21-15-Y7-F10-G5-N8
MFP21
With external thread type...
S45C
Black
15
15
-0.006/-0.020
12
M12
18
20
17
MFP21-16-Y7-F10-G5-N8
MFP21
With external thread type...
S45C
Black
16
16
-0.006/-0.020
12
M12
19
21
18
MFP21-17-Y7-F10-G5-N10
MFP21
With external thread type...
S45C
Black
17
17
-0.006/-0.020
12
M12
20
23
20
MFP21-18-Y7-F10-G5-N10
MFP21
With external thread type...
S45C
Black
18
18
-0.006/-0.020
12
M12
21
23
20
MFP21-20-Y7-F10-G5-N10
MFP21
With external thread type...
S45C
Black
20
20
-0.007/-0.023
20
M20
24
26
24
MFP21-20A-Y7-F10-G5-N10
MFP21
With external thread type...
S45C
Black
20A
20
-0.007/-0.023
16
M16
24
26
24
MFP21-22-Y7-F10-G5-N10
MFP21
With external thread type...
S45C
Black
22
22
-0.007/-0.023
20
M20
26
28
25
MFP21-22A-Y7-F10-G5-N10
MFP21
With external thread type...
S45C
Black
22A
22
-0.007/-0.023
16
M16
26
28
25
MFP21-25-Y7-F10-G5-N10
MFP21
With external thread type...
S45C
Black
25
25
-0.007/-0.023
20
M20
29
31
27
MFP21-25A-Y7-F10-G5-N10
MFP21
With external thread type...
S45C
Black
25A
25
-0.007/-0.023
16
M16
29
31
27
MFP21-30-Y7-F10-G5-N12
MFP21
With external thread type...
S45C
Black
30
30
-0.007/-0.023
20
M20
34
36
32
MFP21-30A-Y7-F10-G5-N12
MFP21
With external thread type...
S45C
Black
30A
30
-0.007/-0.023
16
M16
34
36
32
MFP22-3-Y7-F3-G3-N3
MFP22
With external thread type...
S45C
Electroless nickel platin...
3
3
-0.002/-0.011
3
M3
5
7
5
MFP22-4-Y7-F3-G3-N3
MFP22
With external thread type...
S45C
Electroless nickel platin...
4
4
-0.004/-0.015
4
M4
6
8
6
MFP22-5-Y7-F3-G3-N3
MFP22
With external thread type...
S45C
Electroless nickel platin...
5
5
-0.004/-0.015
5
M5
7
9
7
MFP22-6-Y7-F5-G5-N4
MFP22
With external thread type...
S45C
Electroless nickel platin...
6
6
-0.004/-0.015
6
M6
8
10
8
MFP22-8-Y7-F5-G5-N5
MFP22
With external thread type...
S45C
Electroless nickel platin...
8
8
-0.005/-0.017
8
M8
10
12
10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MGB01_11 - Cantilever Pin, Heavy Duty, With Retaining Ring Groove
Yiheda 3D Electronic Gallery
20.06.2024
MGJ41_52 - Cantilever Pin, Flange, Nut Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MGD41_51 - Cantilever Pin Heavy Duty One End Female Thread, One End Male Th...
Yiheda 3D Electronic Gallery
20.06.2024
MGP11_18 - Cantilever Pin, Tensioner, Hexagon With Retaining Ring Groove St...
Yiheda 3D Electronic Gallery
20.06.2024
MHK01_21 - Hinge Pin ¡¤ Straight Rod ¡¤ Stop Screw Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MGP01_08 - Cantilever Pin, For Tensioner, Hexagonal With Retaining Ring Gro...
Yiheda 3D Electronic Gallery
20.06.2024
MGC21_31 - Cantilever Pin, Heavy Duty, Both Ends Of Internal Thread Type
Yiheda 3D Electronic Gallery
20.06.2024
MGJ01_13 - Cantilever Pin,With Retaining Ring Groove Type,Flange Type
Yiheda 3D Electronic Gallery
20.06.2024
MHE01_41 - Hinge Pin ¡¤ Straight Rod ¡¤ Key Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MFR41_43 - Cantilever Pin,With External Thread Type, Hexagonal Type, Guided...
Yiheda 3D Electronic Gallery
20.06.2024
MHB01_41 - Hinge Pin ¡¤ Straight Rod ¡¤ Opening Pin Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MHJ01_04 - Hinge Pin ¡¤ Straight Rod ¡¤ External Screw Type At Both Ends
Yiheda 3D Electronic Gallery
20.06.2024
MGQ11_21 - Cantilever Pin, Tensioner, Hexagon Screw Fixing Step Type
Yiheda 3D Electronic Gallery
20.06.2024
MGJ21_33 - Cantilever Pin,Screw Fixed Type,Flange Type
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성