MFD41 46 - Cantilever pin ??¨¨ Guided external thread mounting ??¨¨ With retaining ring groove hexagon
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mfd41_46.prj},{NB=MFD42-13-Y2-F10-G5},{CODE=MFD42},{TYPE=A-B-C},{MAT=S45C},{SUR=electroless nickel plating},{SP=13},{D=13},{DTHE=-0.006/-0.017},{Y=2},{YPOOL=[2:65/1]},{F=10},{FPOOL=[10:110/1]},{FTHE=+0.1/0},{G=5},{GPOOL=[5:15/1]},{P=12},{M=M12},{MPOOL=12},{S=17},{C=19.6},{DD=12.4},{DDTHE=0/-0.110},{MM=1.15},{ZZYC=0},{ZZME=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
D g6
[mm]
DTHE
D tolerance
ⁿ/ₐ
P
P g6
[mm]
M
ⁿ/ₐ
S
[mm]
C
(C)
[mm]
DD
d
[mm]
DDTHE
d tolerance
ⁿ/ₐ
MM
m
[mm]
NN
n
[mm]
MFD41-3-Y2-F3-G3
MFD41
With retaining ring groov...
S45C
Black
3
3
-0.002/-0.011
3
M3
6
6.9
2.0
+0.060/3
0.50
2
MFD41-4-Y2-F3-G3
MFD41
With retaining ring groov...
S45C
Black
4
4
-0.004/-0.015
4
M4
6
6.9
3.0
+0.060/3
0.70
2
MFD41-5-Y2-F3-G3
MFD41
With retaining ring groov...
S45C
Black
5
5
-0.004/-0.015
5
M5
7
8.0
4.0
+0.075/3
0.70
2
MFD41-6-Y2-F5-G5
MFD41
With retaining ring groov...
S45C
Black
6
6
-0.005/-0.017
6
M6
8
9.2
5.0
+0.075/3
0.70
2
MFD41-8-Y2-F5-G5
MFD41
With retaining ring groov...
S45C
Black
8
8
-0.005/-0.017
8
M8
10
11.5
7.0
+0.090/3
0.90
3
MFD41-10-Y2-F5-G5
MFD41
With retaining ring groov...
S45C
Black
10
10
-0.005/-0.017
10
M10
13
14.9
9.6
0/-0.090
1.15
3
MFD41-12-Y2-F10-G5
MFD41
With retaining ring groov...
S45C
Black
12
12
-0.006/-0.020
12
M12
14
16.1
11.5
0/-0.110
1.15
4
MFD41-13-Y2-F10-G5
MFD41
With retaining ring groov...
S45C
Black
13
13
-0.006/-0.020
12
M12
17
19.6
12.4
0/-0.110
1.15
4
MFD41-15-Y2-F10-G5
MFD41
With retaining ring groov...
S45C
Black
15
15
-0.006/-0.020
12
M12
17
19.6
14.3
0/-0.110
1.15
4
MFD41-16-Y2-F10-G5
MFD41
With retaining ring groov...
S45C
Black
16
16
-0.006/-0.020
12
M12
19
21.9
15.2
0/-0.110
1.15
4
MFD41-17-Y2-F10-G5
MFD41
With retaining ring groov...
S45C
Black
17
17
-0.006/-0.020
12
M12
19
21.9
16.2
0/-0.110
1.15
4
MFD41-18-Y2-F10-G5
MFD41
With retaining ring groov...
S45C
Black
18
18
-0.006/-0.020
12
M12
24
27.6
17.0
0/-0.110
1.35
4
MFD41-20-Y4-F10-G5
MFD41
With retaining ring groov...
S45C
Black
20
20
-0.007/-0.023
20
M20
24
27.6
19.0
0/-0.210
1.35
4
MFD41-20A-Y4-F10-G5
MFD41
With retaining ring groov...
S45C
Black
20A
20
-0.007/-0.023
16
M16
24
27.6
19.0
0/-0.210
1.35
4
MFD41-22-Y4-F10-G5
MFD41
With retaining ring groov...
S45C
Black
22
22
-0.007/-0.023
20
M20
24
27.6
21.0
0/-0.210
1.35
5
MFD41-22A-Y4-F10-G5
MFD41
With retaining ring groov...
S45C
Black
22A
22
-0.007/-0.023
16
M16
24
27.6
21.0
0/-0.210
1.35
5
MFD42-3-Y2-F3-G3
MFD42
With retaining ring groov...
S45C
Electroless nickel platin...
3
3
-0.002/-0.011
3
M3
6
6.9
2.0
+0.060/3
0.50
2
MFD42-4-Y2-F3-G3
MFD42
With retaining ring groov...
S45C
Electroless nickel platin...
4
4
-0.004/-0.015
4
M4
6
6.9
3.0
+0.060/3
0.70
2
MFD42-5-Y2-F3-G3
MFD42
With retaining ring groov...
S45C
Electroless nickel platin...
5
5
-0.004/-0.015
5
M5
7
8.0
4.0
+0.075/3
0.70
2
MFD42-6-Y2-F5-G5
MFD42
With retaining ring groov...
S45C
Electroless nickel platin...
6
6
-0.005/-0.017
6
M6
8
9.2
5.0
+0.075/3
0.70
2
MFD42-8-Y2-F5-G5
MFD42
With retaining ring groov...
S45C
Electroless nickel platin...
8
8
-0.005/-0.017
8
M8
10
11.5
7.0
+0.090/3
0.90
3
MFD42-10-Y2-F5-G5
MFD42
With retaining ring groov...
S45C
Electroless nickel platin...
10
10
-0.005/-0.017
10
M10
13
14.9
9.6
0/-0.090
1.15
3
MFD42-12-Y2-F10-G5
MFD42
With retaining ring groov...
S45C
Electroless nickel platin...
12
12
-0.006/-0.020
12
M12
14
16.1
11.5
0/-0.110
1.15
4
MFD42-13-Y2-F10-G5
MFD42
With retaining ring groov...
S45C
Electroless nickel platin...
13
13
-0.006/-0.020
12
M12
17
19.6
12.4
0/-0.110
1.15
4
MFD42-15-Y2-F10-G5
MFD42
With retaining ring groov...
S45C
Electroless nickel platin...
15
15
-0.006/-0.020
12
M12
17
19.6
14.3
0/-0.110
1.15
4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MFD21_31 - Cantilever Pin, Guided Male Thread Mounting, Step Type With Reta...
Yiheda 3D Electronic Gallery
20.06.2024
MFD01_08 - Cantilever Pin, Guided Male Thread Mounting, Standard Type With ...
Yiheda 3D Electronic Gallery
20.06.2024
MFD51_56 - Cantilever Pin, Guided Male Thread Mounting, Hexagonal Type With...
Yiheda 3D Electronic Gallery
20.06.2024
MGC21_31 - Cantilever Pin, Heavy Duty, Both Ends Of Internal Thread Type
Yiheda 3D Electronic Gallery
20.06.2024
MGP01_08 - Cantilever Pin, For Tensioner, Hexagonal With Retaining Ring Gro...
Yiheda 3D Electronic Gallery
20.06.2024
MGJ01_13 - Cantilever Pin,With Retaining Ring Groove Type,Flange Type
Yiheda 3D Electronic Gallery
20.06.2024
MGD41_51 - Cantilever Pin Heavy Duty One End Female Thread, One End Male Th...
Yiheda 3D Electronic Gallery
20.06.2024
MHE01_41 - Hinge Pin ¡¤ Straight Rod ¡¤ Key Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MHF01_21 - Hinge Pin ¡¤ Straight Rod ¡¤ Internal Thread Type At Both Ends
Yiheda 3D Electronic Gallery
20.06.2024
MGQ11_21 - Cantilever Pin, Tensioner, Hexagon Screw Fixing Step Type
Yiheda 3D Electronic Gallery
20.06.2024
MGB01_11 - Cantilever Pin, Heavy Duty, With Retaining Ring Groove
Yiheda 3D Electronic Gallery
20.06.2024
MGJ41_52 - Cantilever Pin, Flange, Nut Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MHJ01_04 - Hinge Pin ¡¤ Straight Rod ¡¤ External Screw Type At Both Ends
Yiheda 3D Electronic Gallery
20.06.2024
MFP1_06 - Cantilever Pin, Guided Male Thread Mounting, Standard Type With M...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성