MFD11 16 - Cantilever pin ??¨¨ Guided external thread mounting ??¨¨ With retaining ring groove standard type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mfd11_16.prj},{NB=MFD12-16-Y2-F10-G5-E12},{CODE=MFD12},{TYPE=A-B-C},{MAT=S45C},{SUR=electroless nickel plating},{SP=16},{D=16},{DTHE=-0.006/-0.017},{Y=2},{YPOOL=[2:65/1]},{F=10},{FPOOL=[10:170/1]},{FTHE=+0.1/0},{G=5},{GPOOL=[5:15/1]},{E=12},{EPOOL=[12:27/1]},{P=12},{M=M12},{MPOOL=12},{H=21},{W=18},{WTHE=0/-0.3},{DD=15.2},{DD1=15.2},{DDTHE=0/-0.110},{MM=1.15},{MM1=1.15},{ZZYC=0},{ZZWC=0},{ZZME=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
D g6
[mm]
DTHE
D tolerance
ⁿ/ₐ
P
P g6
[mm]
M
ⁿ/ₐ
H
[mm]
W
[mm]
DD
d
[mm]
DDTHE
d tolerance
ⁿ/ₐ
MM
m
[mm]
NN
n
[mm]
MFD11-3-Y2-F3-G3-E3
MFD11
With retaining ring groov...
S45C
Black
3
3
-0.002/-0.011
3
M3
7
5
2.0
+0.060/3
0.50
2
MFD11-4-Y2-F3-G3-E4
MFD11
With retaining ring groov...
S45C
Black
4
4
-0.004/-0.015
4
M4
8
6
3.0
+0.060/3
0.50
2
MFD11-5-Y2-F3-G3-E5
MFD11
With retaining ring groov...
S45C
Black
5
5
-0.004/-0.015
5
M5
9
7
4.0
+0.075/3
0.70
2
MFD11-6-Y2-F5-G5-E6
MFD11
With retaining ring groov...
S45C
Black
6
6
-0.005/-0.017
6
M6
10
8
5.0
+0.075/3
0.70
2
MFD11-8-Y2-F5-G5-E8
MFD11
With retaining ring groov...
S45C
Black
8
8
-0.005/-0.017
8
M8
12
10
7.0
+0.090/3
0.90
3
MFD11-10-Y2-F5-G5-E10
MFD11
With retaining ring groov...
S45C
Black
10
10
-0.005/-0.017
10
M10
15
13
9.6
0/-0.090
1.15
3
MFD11-12-Y2-F10-G5-E12
MFD11
With retaining ring groov...
S45C
Black
12
12
-0.006/-0.020
12
M12
17
14
11.5
0/-0.110
1.15
4
MFD11-13-Y2-F10-G5-E12
MFD11
With retaining ring groov...
S45C
Black
13
13
-0.006/-0.020
12
M12
18
15
12.4
0/-0.110
1.15
4
MFD11-15-Y2-F10-G5-E12
MFD11
With retaining ring groov...
S45C
Black
15
15
-0.006/-0.020
12
M12
20
17
14.3
0/-0.110
1.15
4
MFD11-16-Y2-F10-G5-E12
MFD11
With retaining ring groov...
S45C
Black
16
16
-0.006/-0.020
12
M12
21
18
15.2
0/-0.110
1.15
4
MFD11-17-Y2-F10-G5-E12
MFD11
With retaining ring groov...
S45C
Black
17
17
-0.006/-0.020
12
M12
23
20
16.2
0/-0.110
1.15
4
MFD11-18-Y2-F10-G5-E12
MFD11
With retaining ring groov...
S45C
Black
18
18
-0.006/-0.020
12
M12
23
20
17.0
0/-0.110
1.15
4
MFD11-20-Y4-F10-G5-E20
MFD11
With retaining ring groov...
S45C
Black
20
20
-0.007/-0.023
20
M20
26
24
19.0
0/-0.210
1.35
5
MFD11-20A-Y4-F10-G5-E20
MFD11
With retaining ring groov...
S45C
Black
20A
20
-0.007/-0.023
16
M16
26
24
19.0
0/-0.210
1.35
5
MFD11-22-Y4-F10-G5-E20
MFD11
With retaining ring groov...
S45C
Black
22
22
-0.007/-0.023
20
M20
28
25
21.0
0/-0.210
1.35
5
MFD11-22A-Y4-F10-G5-E20
MFD11
With retaining ring groov...
S45C
Black
22A
22
-0.007/-0.023
16
M16
28
25
21.0
0/-0.210
1.35
5
MFD11-25-Y4-F10-G5-E20
MFD11
With retaining ring groov...
S45C
Black
25
25
-0.007/-0.023
20
M20
31
27
23.9
0/-0.210
1.35
5
MFD11-25A-Y4-F10-G5-E20
MFD11
With retaining ring groov...
S45C
Black
25A
25
-0.007/-0.023
16
M16
31
27
23.9
0/-0.210
1.35
5
MFD11-30-Y4-F10-G5-E20
MFD11
With retaining ring groov...
S45C
Black
30
30
-0.007/-0.023
20
M20
36
32
28.6
0/-0.210
1.65
5
MFD11-30A-Y4-F10-G5-E20
MFD11
With retaining ring groov...
S45C
Black
30A
30
-0.007/-0.023
16
M16
36
32
28.6
0/-0.210
1.65
5
MFD12-3-Y2-F3-G3-E3
MFD12
With retaining ring groov...
S45C
Electroless nickel platin...
3
3
-0.002/-0.011
3
M3
7
5
2.0
+0.060/3
0.50
2
MFD12-4-Y2-F3-G3-E4
MFD12
With retaining ring groov...
S45C
Electroless nickel platin...
4
4
-0.004/-0.015
4
M4
8
6
3.0
+0.060/3
0.50
2
MFD12-5-Y2-F3-G3-E5
MFD12
With retaining ring groov...
S45C
Electroless nickel platin...
5
5
-0.004/-0.015
5
M5
9
7
4.0
+0.075/3
0.70
2
MFD12-6-Y2-F5-G5-E6
MFD12
With retaining ring groov...
S45C
Electroless nickel platin...
6
6
-0.005/-0.017
6
M6
10
8
5.0
+0.075/3
0.70
2
MFD12-8-Y2-F5-G5-E8
MFD12
With retaining ring groov...
S45C
Electroless nickel platin...
8
8
-0.005/-0.017
8
M8
12
10
7.0
+0.090/3
0.90
3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BKN01_31 - Anti-Loose Bearing Nut ¡¤ Quadrilateral Type
Yiheda 3D Electronic Gallery
20.06.2024
MIC01_32 - Shoulder Hinge Pin ¡¤ Retaining Ring Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MDF11_16 - Cantilever Pin, Male Thread Mounting, Hexagonal Type With Retain...
Yiheda 3D Electronic Gallery
20.06.2024
MFD21_31 - Cantilever Pin, Guided Male Thread Mounting, Step Type With Reta...
Yiheda 3D Electronic Gallery
20.06.2024
MHC01_42 - Hinge Pin ¡¤ Straight Rod ¡¤ Retaining Ring Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MFD41_46 - Cantilever Pin, Guided Male Thread Mounting, Hexagonal Type With...
Yiheda 3D Electronic Gallery
20.06.2024
MFJ11_13 - Cantilever Pin,With Internal Thread Type, Standard Type, Guided ...
Yiheda 3D Electronic Gallery
20.06.2024
MFJ01_03 - Cantilever Pin,With Internal Thread Type, Standard Type, Guided ...
Yiheda 3D Electronic Gallery
20.06.2024
MHF01_21 - Hinge Pin ¡¤ Straight Rod ¡¤ Internal Thread Type At Both Ends
Yiheda 3D Electronic Gallery
20.06.2024
MFR41_43 - Cantilever Pin,With External Thread Type, Hexagonal Type, Guided...
Yiheda 3D Electronic Gallery
20.06.2024
MGJ01_13 - Cantilever Pin,With Retaining Ring Groove Type,Flange Type
Yiheda 3D Electronic Gallery
20.06.2024
MGP11_18 - Cantilever Pin, Tensioner, Hexagon With Retaining Ring Groove St...
Yiheda 3D Electronic Gallery
20.06.2024
MHB01_41 - Hinge Pin ¡¤ Straight Rod ¡¤ Opening Pin Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
MGJ41_52 - Cantilever Pin, Flange, Nut Fixed Type
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성