MAK01 11 - Rotary shaft,transformation
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mak01_11.prj},{NB=MAK02-D15-L25-E2-F2-W12},{CODE=MAK02},{TYPE=Check the transformation},{MAT=S45C},{SUR=Electroless Nickel Plating},{D=15},{L=25},{LPOOL=[25:700/0.1]},{E=2.0},{F=2.0},{W=12},{WPOOL=[12:14]},{C1=0.3},{ZZLC=0},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKE=0},{KE=0},{ZZMAMB=0},{MA=0},{MB=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
MAK01-D6-L18-E2-F2-W4
MAK01
Transformation
S45C
Black Coating
6
-0.004/-0.012
MAK01-D8-L18-E2-F2-W5
MAK01
Transformation
S45C
Black Coating
8
-0.005/-0.014
MAK01-D10-L18-E2-F2-W7
MAK01
Transformation
S45C
Black Coating
10
-0.005/-0.014
MAK01-D12-L25-E2-F2-W9
MAK01
Transformation
S45C
Black Coating
12
-0.006/-0.017
MAK01-D13-L25-E2-F2-W10
MAK01
Transformation
S45C
Black Coating
13
-0.006/-0.017
MAK01-D15-L25-E2-F2-W12
MAK01
Transformation
S45C
Black Coating
15
-0.006/-0.017
MAK01-D16-L25-E2-F2-W13
MAK01
Transformation
S45C
Black Coating
16
-0.006/-0.017
MAK01-D17-L35-E2-F2-W14
MAK01
Transformation
S45C
Black Coating
17
-0.006/-0.017
MAK01-D18-L35-E2-F2-W15
MAK01
Transformation
S45C
Black Coating
18
-0.006/-0.017
MAK01-D20-L35-E2-F2-W15
MAK01
Transformation
S45C
Black Coating
20
-0.007/-0.020
MAK01-D22-L45-E2-F2-W17
MAK01
Transformation
S45C
Black Coating
22
-0.007/-0.020
MAK01-D25-L45-E2-F2-W20
MAK01
Transformation
S45C
Black Coating
25
-0.007/-0.020
MAK01-D30-L55-E2-F2-W25
MAK01
Transformation
S45C
Black Coating
30
-0.007/-0.020
MAK02-D6-L18-E2-F2-W4
MAK02
Transformation
S45C
Electroless nickel platin...
6
-0.004/-0.012
MAK02-D8-L18-E2-F2-W5
MAK02
Transformation
S45C
Electroless nickel platin...
8
-0.005/-0.014
MAK02-D10-L18-E2-F2-W7
MAK02
Transformation
S45C
Electroless nickel platin...
10
-0.005/-0.014
MAK02-D12-L25-E2-F2-W9
MAK02
Transformation
S45C
Electroless nickel platin...
12
-0.006/-0.017
MAK02-D13-L25-E2-F2-W10
MAK02
Transformation
S45C
Electroless nickel platin...
13
-0.006/-0.017
MAK02-D15-L25-E2-F2-W12
MAK02
Transformation
S45C
Electroless nickel platin...
15
-0.006/-0.017
MAK02-D16-L25-E2-F2-W13
MAK02
Transformation
S45C
Electroless nickel platin...
16
-0.006/-0.017
MAK02-D17-L35-E2-F2-W14
MAK02
Transformation
S45C
Electroless nickel platin...
17
-0.006/-0.017
MAK02-D18-L35-E2-F2-W15
MAK02
Transformation
S45C
Electroless nickel platin...
18
-0.006/-0.017
MAK02-D20-L35-E2-F2-W15
MAK02
Transformation
S45C
Electroless nickel platin...
20
-0.007/-0.020
MAK02-D22-L45-E2-F2-W17
MAK02
Transformation
S45C
Electroless nickel platin...
22
-0.007/-0.020
MAK02-D25-L45-E2-F2-W20
MAK02
Transformation
S45C
Electroless nickel platin...
25
-0.007/-0.020
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성