MAJ01 11 - Rotary shaft, straight rod, tension type
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/maj01_11.prj},{NB=MAJ02-D15-L46-E15-F15-P8-M4},{CODE=MAJ02},{TYPE=zhangjinxing},{MAT=S45C},{SUR=dunie},{APP=dangquan2},{APPMAT=SUS304},{D=15},{DTOL=-0.006/-0.017},{L=46},{E=15},{F=15},{P=8},{M=4},{MPOOL=4,5,6},{W=12},{DD=14.3},{DDTOL=-0.11/0},{MM=1.15},{MMTOL=0/+0.14},{ZZLC=0},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKE=0},{KE=0},{ZZMD=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
SUR
sur
ⁿ/ₐ
APP
app
ⁿ/ₐ
APPMAT
appmat
ⁿ/ₐ
D
d
[mm]
DTOL
D Tolerance level
[mm]
DD
d
[mm]
DDTOL
D Tolerance level
[mm]
MM
m
[mm]
MMTOL
mtol
[mm]
MAJ01-D8-L26-E8-F8-P2-M3
MAJ01
Tension type
S45C
Black
Two retaining rings
Spring steel
8
-0.005/-0.014
7.0
0/+0.09
0.90
0/+0.1
MAJ01-D10-L32-E10-F10-P4-...
MAJ01
Tension type
S45C
Black
Two retaining rings
Spring steel
10
-0.005/-0.014
9.6
-0.09/0
1.15
0/+0.14
MAJ01-D12-L32-E10-F10-P4-...
MAJ01
Tension type
S45C
Black
Two retaining rings
Spring steel
12
-0.006/-0.017
11.5
-0.11/0
1.15
0/+0.14
MAJ01-D15-L46-E15-F15-P8-...
MAJ01
Tension type
S45C
Black
Two retaining rings
Spring steel
15
-0.006/-0.017
14.3
-0.11/0
1.15
0/+0.14
MAJ01-D17-L46-E15-F15-P8-...
MAJ01
Tension type
S45C
Black
Two retaining rings
Spring steel
17
-0.006/-0.017
16.2
-0.11/0
1.15
0/+0.14
MAJ01-D20-L46-E15-F15-P8-...
MAJ01
Tension type
S45C
Black
Two retaining rings
Spring steel
20
-0.007/-0.020
19.0
-0.21/0
1.35
0/+0.14
MAJ01-D25-L46-E15-F15-P8-...
MAJ01
Tension type
S45C
Black
Two retaining rings
Spring steel
25
-0.007/-0.020
23.9
-0.21/0
1.35
0/+0.14
MAJ01-D30-L55-E15-F15-P8-...
MAJ01
Tension type
S45C
Black
Two retaining rings
Spring steel
30
-0.007/-0.020
28.6
-0.21/0
1.65
0/+0.14
MAJ02-D8-L26-E8-F8-P2-M3
MAJ02
Tension type
S45C
Electroless nickel platin...
Two retaining rings
SUS304
8
-0.005/-0.014
7.0
0/+0.09
0.90
0/+0.1
MAJ02-D10-L32-E10-F10-P4-...
MAJ02
Tension type
S45C
Electroless nickel platin...
Two retaining rings
SUS304
10
-0.005/-0.014
9.6
-0.09/0
1.15
0/+0.14
MAJ02-D12-L32-E10-F10-P4-...
MAJ02
Tension type
S45C
Electroless nickel platin...
Two retaining rings
SUS304
12
-0.006/-0.017
11.5
-0.11/0
1.15
0/+0.14
MAJ02-D15-L46-E15-F15-P8-...
MAJ02
Tension type
S45C
Electroless nickel platin...
Two retaining rings
SUS304
15
-0.006/-0.017
14.3
-0.11/0
1.15
0/+0.14
MAJ02-D17-L46-E15-F15-P8-...
MAJ02
Tension type
S45C
Electroless nickel platin...
Two retaining rings
SUS304
17
-0.006/-0.017
16.2
-0.11/0
1.15
0/+0.14
MAJ02-D20-L46-E15-F15-P8-...
MAJ02
Tension type
S45C
Electroless nickel platin...
Two retaining rings
SUS304
20
-0.007/-0.020
19.0
-0.21/0
1.35
0/+0.14
MAJ02-D25-L46-E15-F15-P8-...
MAJ02
Tension type
S45C
Electroless nickel platin...
Two retaining rings
SUS304
25
-0.007/-0.020
23.9
-0.21/0
1.35
0/+0.14
MAJ02-D30-L55-E15-F15-P8-...
MAJ02
Tension type
S45C
Electroless nickel platin...
Two retaining rings
SUS304
30
-0.007/-0.020
28.6
-0.21/0
1.65
0/+0.14
MAJ11-D8-L26-E8-F8-P2-M3
MAJ11
Tension type
SUS304
-
Two retaining rings
SUS304
8
-0.005/-0.014
7.0
0/+0.09
0.90
0/+0.1
MAJ11-D10-L32-E10-F10-P4-...
MAJ11
Tension type
SUS304
-
Two retaining rings
SUS304
10
-0.005/-0.014
9.6
-0.09/0
1.15
0/+0.14
MAJ11-D12-L32-E10-F10-P4-...
MAJ11
Tension type
SUS304
-
Two retaining rings
SUS304
12
-0.006/-0.017
11.5
-0.11/0
1.15
0/+0.14
MAJ11-D15-L46-E15-F15-P8-...
MAJ11
Tension type
SUS304
-
Two retaining rings
SUS304
15
-0.006/-0.017
14.3
-0.11/0
1.15
0/+0.14
MAJ11-D17-L46-E15-F15-P8-...
MAJ11
Tension type
SUS304
-
Two retaining rings
SUS304
17
-0.006/-0.017
16.2
-0.11/0
1.15
0/+0.14
MAJ11-D20-L46-E15-F15-P8-...
MAJ11
Tension type
SUS304
-
Two retaining rings
SUS304
20
-0.007/-0.020
19.0
-0.21/0
1.35
0/+0.14
MAJ11-D25-L46-E15-F15-P8-...
MAJ11
Tension type
SUS304
-
Two retaining rings
SUS304
25
-0.007/-0.020
23.9
-0.21/0
1.35
0/+0.14
MAJ11-D30-L55-E15-F15-P8-...
MAJ11
Tension type
SUS304
-
Two retaining rings
SUS304
30
-0.007/-0.020
28.6
-0.21/0
1.65
0/+0.14
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성