MAG11 91 - Rotary shaft, straight rod, one end internal thread with wrench groove
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mag11_91.prj},{NB=MAG51-D25-L45-M5-K0},{CODE=MAG51},{TYPE=One end female thread type-with wrench groove type},{COM=h7},{MAT=S45C},{SUR=blackening},{D=25.0},{DTOL=-0.007/-0.020},{L=45},{LPOOL=[45:800/0.1]},{M=5},{MPOOL=5,6,8,10,12,16},{K=0},{LC=0},{C1=0.5},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{F=0},{T=0},{BB=8},{TT=4.0},{ZZKD=0},{KD=0},{KDDD=0},{KDV=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
W
ⁿ/ₐ
V
ⁿ/ₐ
MAG11-D4-L12-M2-K0
MAG11
One end female thread typ...
g6
S45C
Black
4.0
0.000
0.000
MAG11-D5-L12-M2.6-K0
MAG11
One end female thread typ...
g6
S45C
Black
5.0
0.000
0.000
MAG11-D6-L18-M4-K0
MAG11
One end female thread typ...
g6
S45C
Black
6.0
5.000
10.000
MAG11-D8-L18-M4-K0
MAG11
One end female thread typ...
g6
S45C
Black
8.0
7.000
10.000
MAG11-D10-L18-M4-K0
MAG11
One end female thread typ...
g6
S45C
Black
10.0
8.000
10.000
MAG11-D12-L25-M5-K0
MAG11
One end female thread typ...
g6
S45C
Black
12.0
10.000
12.000
MAG11-D13-L25-M5-K0
MAG11
One end female thread typ...
g6
S45C
Black
13.0
11.000
12.000
MAG11-D15-L25-M5-K0
MAG11
One end female thread typ...
g6
S45C
Black
15.0
13.000
12.000
MAG11-D16-L25-M5-K0
MAG11
One end female thread typ...
g6
S45C
Black
16.0
14.000
12.000
MAG11-D17-L35-M5-K0
MAG11
One end female thread typ...
g6
S45C
Black
17.0
14.000
12.000
MAG11-D18-L35-M5-K0
MAG11
One end female thread typ...
g6
S45C
Black
18.0
15.000
12.000
MAG11-D20-L35-M5-K0
MAG11
One end female thread typ...
g6
S45C
Black
20.0
17.000
12.000
MAG11-D22-L35-M5-K0
MAG11
One end female thread typ...
g6
S45C
Black
22.0
19.000
12.000
MAG11-D25-L45-M5-K0
MAG11
One end female thread typ...
g6
S45C
Black
25.0
22.000
12.000
MAG11-D30-L55-M8-K0
MAG11
One end female thread typ...
g6
S45C
Black
30.0
27.000
16.000
MAG11-D35-L65-M8-K0
MAG11
One end female thread typ...
g6
S45C
Black
35.0
30.000
16.000
MAG11-D40-L75-M12-K0
MAG11
One end female thread typ...
g6
S45C
Black
40.0
36.000
20.000
MAG11-D50-L95-M16-K0
MAG11
One end female thread typ...
g6
S45C
Black
50.0
41.000
20.000
MAG12-D4-L12-M2-K0
MAG12
One end female thread typ...
g6
S45C
Electroless nickel platin...
4.0
0.000
0.000
MAG12-D5-L12-M2.6-K0
MAG12
One end female thread typ...
g6
S45C
Electroless nickel platin...
5.0
0.000
0.000
MAG12-D6-L18-M4-K0
MAG12
One end female thread typ...
g6
S45C
Electroless nickel platin...
6.0
5.000
10.000
MAG12-D8-L18-M4-K0
MAG12
One end female thread typ...
g6
S45C
Electroless nickel platin...
8.0
7.000
10.000
MAG12-D10-L18-M4-K0
MAG12
One end female thread typ...
g6
S45C
Electroless nickel platin...
10.0
8.000
10.000
MAG12-D12-L25-M5-K0
MAG12
One end female thread typ...
g6
S45C
Electroless nickel platin...
12.0
10.000
12.000
MAG12-D13-L25-M5-K0
MAG12
One end female thread typ...
g6
S45C
Electroless nickel platin...
13.0
11.000
12.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ATY05-F - General Aluminum Alloy Profile ¡¤ Groove Profile
Yiheda 3D Electronic Gallery
09.05.2024
ZCE15 - Conveyor Baffle / Single Piece /C Type Guardrail
Yiheda 3D Electronic Gallery
09.05.2024
MAI11_76 - Rotary Shaft, Straight Rod, Both Ends, Internal Thread With Wren...
Yiheda 3D Electronic Gallery
09.05.2024
BFJ01_26 - Mounted Bearing¡¤Guided Flange Type¡¤With Retaining Ring Type
Yiheda 3D Electronic Gallery
09.05.2024
UAC01_37 - Metal washer · ordinary type / precision type · thickness select...
Yiheda 3D Electronic Gallery
09.05.2024
LME01_27 - Linear bearing with flange and single liner
Yiheda 3D Electronic Gallery
09.05.2024
SC SCD SCJ - Standard Cylinder
AirTAC
21.07.2022
LME31_33_LMG31_33 - Linear bearing with flange - single lining / double lin...
Yiheda 3D Electronic Gallery
09.05.2024
SCD01_57 - Guide Shaft, One End Internal Thread, Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
FBS01_26 - Polyurethane Retaining Ring, Standard Type/Compact Type, Open Ty...
Yiheda 3D Electronic Gallery
09.05.2024
MAI01_66 - Rotary Shaft, Straight Rod, Internal Thread Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
GAF01_26 - Flange Type Guide Shaft Support ¡¤ Standard Type ¡¤ Mounting Hol...
Yiheda 3D Electronic Gallery
09.05.2024
MAE01_62 - Rotary Shaft, Straight Rod, With Keyway Type
Yiheda 3D Electronic Gallery
09.05.2024
SCK01_37 - Guide Shaft, Both Ends Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성