FBV21 26 - Resin fixing ring, standard type, separate type
Yiheda 3D Electronic Gallery
yhd_fa
A3-Set Collars
Powered by
CAD모델 선택
{yiheda/yhd_fa/a3/fbv21_26_asmtab.prj},{NB=FBV21-D30},{CODE=FBV21},{TYPE=biaozhunxing fenlixing},{MAT=jusuoquan},{COL=baise},{WD=-45du-95du},{MAT1=SUS304},{TH=2A hex cylinder head screw},{D=30},{DGC=+0.2/-0.2},{B=15},{BGC=+0.1/-0.1},{H=55},{HGC=+0.1/-0.1},{M=6},{DD=6.6},{R=6.00},{W=1.5},{X=20.0},{Y=10},{C=1.0},{LINK=Webxxx},{S1=5.000},{D1=10.000},{PPATH=fbv21_26/assem/fbv21_26_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
WD
Operating temperature
ⁿ/ₐ
MAT1
Thread sleeve material
ⁿ/ₐ
TH
Accessories (stainless steel)
ⁿ/ₐ
D
[mm]
DGC
D tolerance
ⁿ/ₐ
B
[mm]
BGC
B tolerance
ⁿ/ₐ
H
[mm]
HGC
H tolerance
ⁿ/ₐ
M
[mm]
DD
d
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
C
[mm]
FBV21-D8
FBV21
Standard/Detached
polyacetal
White
-40??-120??
SUS304
Two hexagon socket head c...
8
+0.2/-0.2
8
+0.1/-0.1
25
+0.1/-0.1
3
3.4
3.00
1.5
7.0
5
0.5
FBV21-D10
FBV21
Standard/Detached
polyacetal
White
-40??-120??
SUS304
Two hexagon socket head c...
10
+0.2/-0.2
10
+0.1/-0.1
30
+0.1/-0.1
4
4.5
3.75
1.5
9.0
5
0.5
FBV21-D12
FBV21
Standard/Detached
polyacetal
White
-40??-120??
SUS304
Two hexagon socket head c...
12
+0.2/-0.2
10
+0.1/-0.1
30
+0.1/-0.1
4
4.5
3.75
1.5
10.0
5
0.5
FBV21-D15
FBV21
Standard/Detached
polyacetal
White
-40??-120??
SUS304
Two hexagon socket head c...
15
+0.2/-0.2
12
+0.1/-0.1
35
+0.1/-0.1
5
5.5
4.50
1.5
12.0
6
0.5
FBV21-D16
FBV21
Standard/Detached
polyacetal
White
-40??-120??
SUS304
Two hexagon socket head c...
16
+0.2/-0.2
12
+0.1/-0.1
35
+0.1/-0.1
5
5.5
4.50
1.5
12.0
6
0.5
FBV21-D20
FBV21
Standard/Detached
polyacetal
White
-40??-120??
SUS304
Two hexagon socket head c...
20
+0.2/-0.2
15
+0.1/-0.1
45
+0.1/-0.1
6
6.6
6.00
1.5
15.0
8
0.5
FBV21-D25
FBV21
Standard/Detached
polyacetal
White
-40??-120??
SUS304
Two hexagon socket head c...
25
+0.2/-0.2
15
+0.1/-0.1
50
+0.1/-0.1
6
6.6
6.00
1.5
18.0
10
0.5
FBV21-D30
FBV21
Standard/Detached
polyacetal
White
-40??-120??
SUS304
Two hexagon socket head c...
30
+0.2/-0.2
15
+0.1/-0.1
55
+0.1/-0.1
6
6.6
6.00
1.5
20.0
10
1.0
FBV26-D8
FBV26
Standard/Detached
monomer casting nylon
Ivory
-40??-120??
SUS304
Two hexagon socket head c...
8
+0.2/-0.2
8
+0.1/-0.1
25
+0.1/-0.1
3
3.4
3.00
1.5
7.0
5
0.5
FBV26-D10
FBV26
Standard/Detached
monomer casting nylon
Ivory
-40??-120??
SUS304
Two hexagon socket head c...
10
+0.2/-0.2
10
+0.1/-0.1
30
+0.1/-0.1
4
4.5
3.75
1.5
9.0
5
0.5
FBV26-D12
FBV26
Standard/Detached
monomer casting nylon
Ivory
-40??-120??
SUS304
Two hexagon socket head c...
12
+0.2/-0.2
10
+0.1/-0.1
30
+0.1/-0.1
4
4.5
3.75
1.5
10.0
5
0.5
FBV26-D15
FBV26
Standard/Detached
monomer casting nylon
Ivory
-40??-120??
SUS304
Two hexagon socket head c...
15
+0.2/-0.2
12
+0.1/-0.1
35
+0.1/-0.1
5
5.5
4.50
1.5
12.0
6
0.5
FBV26-D16
FBV26
Standard/Detached
monomer casting nylon
Ivory
-40??-120??
SUS304
Two hexagon socket head c...
16
+0.2/-0.2
12
+0.1/-0.1
35
+0.1/-0.1
5
5.5
4.50
1.5
12.0
6
0.5
FBV26-D20
FBV26
Standard/Detached
monomer casting nylon
Ivory
-40??-120??
SUS304
Two hexagon socket head c...
20
+0.2/-0.2
15
+0.1/-0.1
45
+0.1/-0.1
6
6.6
6.00
1.5
15.0
8
0.5
FBV26-D25
FBV26
Standard/Detached
monomer casting nylon
Ivory
-40??-120??
SUS304
Two hexagon socket head c...
25
+0.2/-0.2
15
+0.1/-0.1
50
+0.1/-0.1
6
6.6
6.00
1.5
18.0
10
0.5
FBV26-D30
FBV26
Standard/Detached
monomer casting nylon
Ivory
-40??-120??
SUS304
Two hexagon socket head c...
30
+0.2/-0.2
15
+0.1/-0.1
55
+0.1/-0.1
6
6.6
6.00
1.5
20.0
10
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성