ZFB25 27 - Press plate
Yiheda 3D Electronic Gallery
yhd_fa
A11-standard fixture
Powered by
CAD모델 선택
{yiheda/yhd_fa/a11/zfb25_27.prj},{NB=ZFB26-12-L80},{CODE=ZFB26},{TYPE=daigudingzhuapingmianzhua},{MAT=S45C},{MAT1=SKH51},{RCL=Quenching},{RCL1=Quenching},{HAD1=60-62HRC},{SUR=Black Coating},{SPE=12},{L=80},{W=32},{W1=13},{H=19},{H1=3.5},{M=12},{D=10.0},{L1=27},{L2=18},{L3=69},{L4=10},{N=8400-14700},{N1=58},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MAT1
Magnet material
[mm]
RCL
Heat treatment
ⁿ/ₐ
RCL1
Pin heat treatment
[mm]
HAD1
Hardard1
[mm]
SUR
Surface treatment
[mm]
SPE
[mm]
L
[mm]
W
[mm]
W1
[mm]
H
[mm]
H1
[mm]
M
[mm]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
N
Clamping force
ⁿ/ₐ
N1
Allowable tightening torque (Nm)
[Nm]
ZFB25-8-L63
ZFB25
Saw claw with fixed claw
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
8
63
19
9
12
1.5
8
6.0
19
20
55
7
3100-6900
17
ZFB25-8-L80
ZFB25
Saw claw with fixed claw
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
8
80
19
9
12
1.5
8
6.0
19
25
72
7
4100-7800
17
ZFB25-10-L80
ZFB25
Saw claw with fixed claw
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
10
80
25
11
16
2.5
10
8.5
23
24
70
9
5600-11400
34
ZFB25-10-L100
ZFB25
Saw claw with fixed claw
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
10
100
25
11
16
2.5
10
8.5
23
32
90
9
6600-12700
34
ZFB25-12-L80
ZFB25
Saw claw with fixed claw
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
12
80
32
13
19
3.5
12
10.0
27
18
69
10
8400-14700
58
ZFB25-12-L100
ZFB25
Saw claw with fixed claw
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
12
100
32
13
19
3.5
12
10.0
27
33
89
10
7900-16900
58
ZFB25-12-L125
ZFB25
Saw claw with fixed claw
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
12
125
32
13
19
3.5
12
10.0
27
43
114
10
9300-18500
58
ZFB25-16-L100
ZFB25
Saw claw with fixed claw
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
16
100
38
17
25
4.0
16
12.0
32
23
85
12
12700-22400
115
ZFB25-16-L125
ZFB25
Saw claw with fixed claw
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
16
125
38
17
25
4.0
16
12.0
32
38
110
12
13100-25500
115
ZFB25-16-L160
ZFB25
Saw claw with fixed claw
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
16
160
38
17
25
4.0
16
12.0
32
58
145
12
13600-28000
115
ZFB26-8-L63
ZFB26
With fixed claw plane cla...
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
8
63
19
9
12
1.5
8
6.0
19
20
55
7
3100-6900
17
ZFB26-8-L80
ZFB26
With fixed claw plane cla...
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
8
80
19
9
12
1.5
8
6.0
19
25
72
7
4100-7800
17
ZFB26-10-L80
ZFB26
With fixed claw plane cla...
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
10
80
25
11
16
2.5
10
8.5
23
24
70
9
5600-11400
34
ZFB26-10-L100
ZFB26
With fixed claw plane cla...
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
10
100
25
11
16
2.5
10
8.5
23
32
90
9
6600-12700
34
ZFB26-12-L80
ZFB26
With fixed claw plane cla...
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
12
80
32
13
19
3.5
12
10.0
27
18
69
10
8400-14700
58
ZFB26-12-L100
ZFB26
With fixed claw plane cla...
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
12
100
32
13
19
3.5
12
10.0
27
33
89
10
7900-16900
58
ZFB26-12-L125
ZFB26
With fixed claw plane cla...
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
12
125
32
13
19
3.5
12
10.0
27
43
114
10
9300-18500
58
ZFB26-16-L100
ZFB26
With fixed claw plane cla...
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
16
100
38
17
25
4.0
16
12.0
32
23
85
12
12700-22400
115
ZFB26-16-L125
ZFB26
With fixed claw plane cla...
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
16
125
38
17
25
4.0
16
12.0
32
38
110
12
13100-25500
115
ZFB26-16-L160
ZFB26
With fixed claw plane cla...
S45C
SKH51
Quenching and tempering
Quenching and tempering
60-62HRC
Black
16
160
38
17
25
4.0
16
12.0
32
58
145
12
13600-28000
115
ZFB27-8-L63
ZFB27
Resin claw with fixed cla...
S45C
Polyacetal (white)
Quenching and tempering
Quenching and tempering
-
Black
8
63
19
9
12
1.5
8
6.0
19
20
55
7
3100-6900
5
ZFB27-8-L80
ZFB27
Resin claw with fixed cla...
S45C
Polyacetal (white)
Quenching and tempering
Quenching and tempering
-
Black
8
80
19
9
12
1.5
8
6.0
19
25
72
7
4100-7800
5
ZFB27-10-L80
ZFB27
Resin claw with fixed cla...
S45C
Polyacetal (white)
Quenching and tempering
Quenching and tempering
-
Black
10
80
25
11
16
2.5
10
8.5
23
24
70
9
5600-11400
10
ZFB27-10-L100
ZFB27
Resin claw with fixed cla...
S45C
Polyacetal (white)
Quenching and tempering
Quenching and tempering
-
Black
10
100
25
11
16
2.5
10
8.5
23
32
90
9
6600-12700
10
ZFB27-12-L80
ZFB27
Resin claw with fixed cla...
S45C
Polyacetal (white)
Quenching and tempering
Quenching and tempering
-
Black
12
80
32
13
19
3.5
12
10.0
27
18
69
10
8400-14700
17
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성