RDJ01 32 - Pillar retaining clip ?¡è Parallel with the same diameter ?¡è Pitch selection type / Pitch specified type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rdj01_32.prj},{NB=RDJ12-D35-P50},{CODE=RDJ12},{TYPE=xuanzhe},{TYPOOL=boxing},{MAT=SS400},{SUR=Electroless Nickel Plating},{ATTA=TAC21},{D=35},{DTOL=+0.025/0},{P=50},{PPOOL=50,75,100,150},{APOOL2=P+2E},{B=45},{C=0},{C1=22},{E=32},{H=24},{N=24},{M=8},{MPOOL=M8},{K=9.0},{S=2},{LV=28},{LP=1.25},{LD=13.0},{LK=8},{LS=6},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
C1
[mm]
E
[mm]
H
[mm]
N
[mm]
MPOOL
M
ⁿ/ₐ
K
[mm]
S
[mm]
RDJ01-D8-P10
RDJ01
Pitch selection type
Standard type
SS400
Black
TAC01
M5X16 2ge
8
+0.015/0
38
12
12
0
14
8
0
M5
5.5
2
RDJ01-D10-P15
RDJ01
Pitch selection type
Standard type
SS400
Black
TAC01
M5X16 2ge
10
+0.015/0
45
16
16
0
15
9
0
M5
5.5
2
RDJ01-D12-P15
RDJ01
Pitch selection type
Standard type
SS400
Black
TAC01
M5X16 2ge
12
+0.018/0
47
16
16
0
16
10
0
M5
5.5
2
RDJ01-D15-P20
RDJ01
Pitch selection type
Standard type
SS400
Black
TAC01
M5X20 2ge
15
+0.018/0
56
22
22
0
18
12
11
M5
5.5
2
RDJ01-D20-P25
RDJ01
Pitch selection type
Standard type
SS400
Black
TAC01
M5X25 2ge
20
+0.021/0
69
28
28
0
22
15
14
M6
6.6
2
RDJ01-D25-P30
RDJ01
Pitch selection type
Standard type
SS400
Black
TAC01
M6X30 2ge
25
+0.021/0
80
32
32
0
25
18
16
M6
6.6
2
RDJ01-D30-P50
RDJ01
Pitch selection type
Standard type
SS400
Black
TAC01
M8X35 2ge
30
+0.021/0
108
40
40
0
29
21
20
M8
9.0
2
RDJ01-D35-P50
RDJ01
Pitch selection type
Standard type
SS400
Black
TAC01
M8X40 2ge
35
+0.025/0
114
45
45
0
32
24
24
M8
9.0
2
RDJ02-D8-P10
RDJ02
Pitch selection type
Standard type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
8
+0.015/0
38
12
12
0
14
8
0
M5
5.5
2
RDJ02-D10-P15
RDJ02
Pitch selection type
Standard type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
10
+0.015/0
45
16
16
0
15
9
0
M5
5.5
2
RDJ02-D12-P15
RDJ02
Pitch selection type
Standard type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
12
+0.018/0
47
16
16
0
16
10
0
M5
5.5
2
RDJ02-D15-P20
RDJ02
Pitch selection type
Standard type
SS400
Electroless nickel platin...
TAC21
M5X20 2ge
15
+0.018/0
56
22
22
0
18
12
11
M5
5.5
2
RDJ02-D20-P25
RDJ02
Pitch selection type
Standard type
SS400
Electroless nickel platin...
TAC21
M5X25 2ge
20
+0.021/0
69
28
28
0
22
15
14
M6
6.6
2
RDJ02-D25-P30
RDJ02
Pitch selection type
Standard type
SS400
Electroless nickel platin...
TAC21
M6X30 2ge
25
+0.021/0
80
32
32
0
25
18
16
M6
6.6
2
RDJ02-D30-P50
RDJ02
Pitch selection type
Standard type
SS400
Electroless nickel platin...
TAC21
M8X35 2ge
30
+0.021/0
108
40
40
0
29
21
20
M8
9.0
2
RDJ02-D35-P50
RDJ02
Pitch selection type
Standard type
SS400
Electroless nickel platin...
TAC21
M8X40 2ge
35
+0.025/0
114
45
45
0
32
24
24
M8
9.0
2
RDJ11-D10-P15
RDJ11
Pitch selection type
Thin
SS400
Black
TAC01
M5X16 2ge
10
+0.015/0
45
16
0
9
15
9
0
M5
5.5
2
RDJ11-D12-P15
RDJ11
Pitch selection type
Thin
SS400
Black
TAC01
M5X16 2ge
12
+0.018/0
47
16
0
9
16
10
0
M5
5.5
2
RDJ11-D15-P20
RDJ11
Pitch selection type
Thin
SS400
Black
TAC01
M5X20 2ge
15
+0.018/0
56
22
0
12
18
12
11
M5
5.5
2
RDJ11-D20-P25
RDJ11
Pitch selection type
Thin
SS400
Black
TAC01
M5X25 2ge
20
+0.021/0
69
28
0
16
22
15
14
M6
6.6
2
RDJ11-D25-P30
RDJ11
Pitch selection type
Thin
SS400
Black
TAC01
M6X30 2ge
25
+0.021/0
80
32
0
16
25
18
16
M6
6.6
2
RDJ11-D30-P50
RDJ11
Pitch selection type
Thin
SS400
Black
TAC01
M8X35 2ge
30
+0.021/0
108
40
0
19
29
21
20
M8
9.0
2
RDJ11-D35-P50
RDJ11
Pitch selection type
Thin
SS400
Black
TAC01
M8X40 2ge
35
+0.025/0
114
45
0
22
32
24
24
M8
9.0
2
RDJ12-D10-P15
RDJ12
Pitch selection type
Thin
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
10
+0.015/0
45
16
0
9
15
9
0
M5
5.5
2
RDJ12-D12-P15
RDJ12
Pitch selection type
Thin
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
12
+0.018/0
47
16
0
9
16
10
0
M5
5.5
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RDE01_51 - Pillar retaining clip¡¤Same diameter orthogonal¡¤Standard /count...
Yiheda 3D Electronic Gallery
20.06.2024
FBH01_56 - Bearing Retaining Ring ¡¤ Compact Short Compression Ring Type/ C...
Yiheda 3D Electronic Gallery
20.06.2024
RDK01_32 - Pillar retaining clip¡¤Parallel with different diameter¡¤Pitch s...
Yiheda 3D Electronic Gallery
20.06.2024
GCY01_08 - Thickened T-Shaped Guide Shaft Support, Open Type
Yiheda 3D Electronic Gallery
20.06.2024
SAD01_22 - Shafts Straight Rod Type Standard Type
Yiheda 3D Electronic Gallery
20.06.2024
RDY01_51 - Pillar retaining clip¡¤cantilever type
Yiheda 3D Electronic Gallery
20.06.2024
EFE01_31 - Round Bar ?¡è OD Fixed / OD Specified Type ?¡è S45C/SS400
Yiheda 3D Electronic Gallery
20.06.2024
20_ARC51_52-206 - Accessories For European Standard 20 Series Profile-Acces...
Yiheda 3D Electronic Gallery
20.06.2024
RDM01_51 - Pillar retaining clip¡¤Same diameter rotating type
Yiheda 3D Electronic Gallery
20.06.2024
RDG01_51 - Pillar retaining clip¡¤different diameter orthogonal¡¤standard /...
Yiheda 3D Electronic Gallery
20.06.2024
RBZ01_56 - Mounting Base (Assembly) ¡¤ Round Flange Counterbore Type
Yiheda 3D Electronic Gallery
20.06.2024
RDF01_41 - Pillar fixing clip¡¤Same diameter orthogonal hole pitch selectio...
Yiheda 3D Electronic Gallery
20.06.2024
RDH01_51 - Pillar retaining clip¡¤different diameter orthogonal¡¤Pitch sele...
Yiheda 3D Electronic Gallery
20.06.2024
RDC01_61 - Simple pillar fixed clips¡¤Same diameter orthogonal type / diffe...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성