RDH01 51 - Pillar retaining clip ?¡è Reducing diameter orthogonal ?¡è Pitch selection type / Pitch specified type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rdh01_51.prj},{NB=RDH41-D35-P50},{CODE=RDH41},{TYPE=xuanzhe},{MAT=SUS304},{SUR=-},{ATTA=TAC21},{ATTA1=M8X35/M8X40 2ge},{D=35},{DTOL=+0.025/0},{D1=25},{D1TOL=+0.021/0},{P=50},{PPOOL=50,75,100,150},{APOOL2=P+E+G},{B=45},{C=35},{E=32},{G=27},{H=24},{L=19},{N1=24},{N2=20},{M=8},{MPOOL=M8},{K=8.0},{S=2},{LL1=35},{LL2=40},{LV1=35},{LV2=28},{LP=1.25},{LD=13.0},{LK=8},{LS=6},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
D1
[mm]
D1TOL
D1 tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
G
[mm]
H
[mm]
L
[mm]
N1
[mm]
N2
[mm]
MPOOL
M
ⁿ/ₐ
K
[mm]
S
[mm]
RDH01-D8-P10
RDH01
Pitch selection type
SS400
Black
TAC01
One each for M4X8/M4X12
8
+0.015/0
6
+0.012/0
35
12
9
13
12
8
7
0
0
M4
4.5
2
RDH01-D10-P15
RDH01
Pitch selection type
SS400
Black
TAC01
One each for M5X10/M5X12
10
+0.015/0
8
+0.015/0
44
16
12
15
14
9
8
0
0
M5
5.5
2
RDH01-D12-P15
RDH01
Pitch selection type
SS400
Black
TAC01
M5X16 2ge
12
+0.018/0
10
+0.015/0
46
16
16
16
15
10
9
0
0
M5
5.5
2
RDH01-D15-P15
RDH01
Pitch selection type
SS400
Black
TAC01
M5X16/M5X20 2ge
15
+0.018/0
10
+0.015/0
48
22
18
18
15
12
10
11
9
M5
5.5
2
RDH01-D20-P20
RDH01
Pitch selection type
SS400
Black
TAC01
M6X20/M6X25 each two
20
+0.021/0
15
+0.018/0
62
28
22
22
20
15
13
14
11
M6
6.6
2
RDH01-D25-P25
RDH01
Pitch selection type
SS400
Black
TAC01
M6X25/M6X30 each two
25
+0.021/0
15
+0.018/0
70
32
25
25
20
18
13
16
14
M6
6.6
2
RDH01-D30-P30
RDH01
Pitch selection type
SS400
Black
TAC01
M8X30/M8X35 each two
30
+0.021/0
20
+0.021/0
83
40
30
29
24
21
16
20
15
M8
8.0
2
RDH01-D35-P50
RDH01
Pitch selection type
SS400
Black
TAC01
M8X35/M8X40 each two
35
+0.025/0
25
+0.021/0
109
45
35
32
27
24
19
24
20
M8
8.0
2
RDH02-D8-P10
RDH02
Pitch selection type
SS400
Electroless nickel platin...
TAC21
One each for M4X8/M4X12
8
+0.015/0
6
+0.012/0
35
12
9
13
12
8
7
0
0
M4
4.5
2
RDH02-D10-P15
RDH02
Pitch selection type
SS400
Electroless nickel platin...
TAC21
One each for M5X10/M5X12
10
+0.015/0
8
+0.015/0
44
16
12
15
14
9
8
0
0
M5
5.5
2
RDH02-D12-P15
RDH02
Pitch selection type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
12
+0.018/0
10
+0.015/0
46
16
16
16
15
10
9
0
0
M5
5.5
2
RDH02-D15-P15
RDH02
Pitch selection type
SS400
Electroless nickel platin...
TAC21
M5X16/M5X20 2ge
15
+0.018/0
10
+0.015/0
48
22
18
18
15
12
10
11
9
M5
5.5
2
RDH02-D20-P20
RDH02
Pitch selection type
SS400
Electroless nickel platin...
TAC21
M6X20/M6X25 each two
20
+0.021/0
15
+0.018/0
62
28
22
22
20
15
13
14
11
M6
6.6
2
RDH02-D25-P25
RDH02
Pitch selection type
SS400
Electroless nickel platin...
TAC21
M6X25/M6X30 each two
25
+0.021/0
15
+0.018/0
70
32
25
25
20
18
13
16
14
M6
6.6
2
RDH02-D30-P30
RDH02
Pitch selection type
SS400
Electroless nickel platin...
TAC21
M8X30/M8X35 each two
30
+0.021/0
20
+0.021/0
83
40
30
29
24
21
16
20
15
M8
8.0
2
RDH02-D35-P50
RDH02
Pitch selection type
SS400
Electroless nickel platin...
TAC21
M8X35/M8X40 each two
35
+0.025/0
25
+0.021/0
109
45
35
32
27
24
19
24
20
M8
8.0
2
RDH21-D8-P10
RDH21
Pitch selection type
A6063
Black anodizing
TAC01
One each for M4X8/M4X12
8
+0.015/0
6
+0.012/0
35
12
9
13
12
8
7
0
0
M4
4.5
2
RDH21-D10-P15
RDH21
Pitch selection type
A6063
Black anodizing
TAC01
One each for M5X10/M5X12
10
+0.015/0
8
+0.015/0
44
16
12
15
14
9
8
0
0
M5
5.5
2
RDH21-D12-P15
RDH21
Pitch selection type
A6063
Black anodizing
TAC01
M5X16 2ge
12
+0.018/0
10
+0.015/0
46
16
16
16
15
10
9
0
0
M5
5.5
2
RDH21-D15-P15
RDH21
Pitch selection type
A6063
Black anodizing
TAC01
M5X16/M5X20 2ge
15
+0.018/0
10
+0.015/0
48
22
18
18
15
12
10
11
9
M5
5.5
2
RDH21-D20-P20
RDH21
Pitch selection type
A6063
Black anodizing
TAC01
M6X20/M6X25 each two
20
+0.021/0
15
+0.018/0
62
28
22
22
20
15
13
14
11
M6
6.6
2
RDH21-D25-P25
RDH21
Pitch selection type
A6063
Black anodizing
TAC01
M6X25/M6X30 each two
25
+0.021/0
15
+0.018/0
70
32
25
25
20
18
13
16
14
M6
6.6
2
RDH21-D30-P30
RDH21
Pitch selection type
A6063
Black anodizing
TAC01
M8X30/M8X35 each two
30
+0.021/0
20
+0.021/0
83
40
30
29
24
21
16
20
15
M8
8.0
2
RDH21-D35-P50
RDH21
Pitch selection type
A6063
Black anodizing
TAC01
M8X35/M8X40 each two
35
+0.025/0
25
+0.021/0
109
45
35
32
27
24
19
24
20
M8
8.0
2
RDH41-D8-P10
RDH41
Pitch selection type
SUS304
-
TAC21
One each for M4X8/M4X12
8
+0.015/0
6
+0.012/0
35
12
9
13
12
8
7
0
0
M4
4.5
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성