SJC41 47 - Guide shaft ???¡ì?¡ì internal thread double hole external thread same diameter type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/sjc41_47.prj},{NB=SJC42-D30-L20-B2-W7-N4},{CODE=SJC42},{TYPE=***},{COM=g6},{MAT=SUJ2},{HEA=0.8,56},{SUR=-},{D=30},{L=20},{LPOOL=[20:1500/1]},{B=2},{W=7},{N=4},{W2POOL=[$W1POOL.:$WPOOL./1]},{R=0.3},{C=1.0},{PDF=Single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
C
[mm]
SJC41-D16-L20-B2-W7-N4
SJC41
Internal thread double ho...
g6
SUJ2
High-frequency quenching,...
-
16
0.5
SJC41-D20-L20-B2-W7-N4
SJC41
Internal thread double ho...
g6
SUJ2
High-frequency quenching,...
-
20
1.0
SJC41-D30-L20-B2-W7-N4
SJC41
Internal thread double ho...
g6
SUJ2
High-frequency quenching,...
-
30
1.0
SJC42-D16-L20-B2-W7-N4
SJC42
Internal thread double ho...
g6
SUJ2
High-frequency quenching,...
-
16
0.5
SJC42-D20-L20-B2-W7-N4
SJC42
Internal thread double ho...
g6
SUJ2
High-frequency quenching,...
-
20
1.0
SJC42-D30-L20-B2-W7-N4
SJC42
Internal thread double ho...
g6
SUJ2
High-frequency quenching,...
-
30
1.0
SJC46-D16-L20-B2-W7-N4
SJC46
Internal thread double ho...
g6
SUS440C
High-frequency quenching,...
3-5
16
0.5
SJC46-D20-L20-B2-W7-N4
SJC46
Internal thread double ho...
g6
SUS440C
High-frequency quenching,...
3-5
20
1.0
SJC46-D30-L20-B2-W7-N4
SJC46
Internal thread double ho...
g6
SUS440C
High-frequency quenching,...
3-5
30
1.0
SJC47-D16-L20-B2-W7-N4
SJC47
Internal thread double ho...
g6
SUS440C
High-frequency quenching,...
3-5
16
0.5
SJC47-D20-L20-B2-W7-N4
SJC47
Internal thread double ho...
g6
SUS440C
High-frequency quenching,...
3-5
20
1.0
SJC47-D30-L20-B2-W7-N4
SJC47
Internal thread double ho...
g6
SUS440C
High-frequency quenching,...
3-5
30
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성