SHX31 - Guide shaft ???¡ì?¡ì Full length surface treatment ???¡ì?¡ì One end male thread type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/shx31.prj},{NB=SHX31-D20-L20-E4-B2-P6},{CODE=SHX31},{TYPE=qcbmclydwlw},{COM=g6},{MAT=SUJ2},{HEA=0.6,56},{SUR=Electroless Nickel},{D=20},{DTOL=-0.007/-0.020},{L=20},{LPOOL=[20:1000/$LMIN.]},{E=4},{E1POOL=[4:$EPOOL./1]},{B=2},{P=6},{PPOOL=6,8,10,12,16},{R=0.3},{C=1.0},{ZZLC=0},{ZZSC=0},{SC=0},{ZZAC=0},{ZZPCPD=0},{PC=0},{PD=0},{ZZEC=0},{EC=0},{K=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
R
[mm]
C
[mm]
SHX31-D8-L20-E4-B2-P3
SHX31
Full length surface treat...
g6
SUJ2
High-frequency quenching,...
Electroless nickel platin...
8
-0.005/-0.014
0.3
0.5
SHX31-D10-L20-E4-B2-P4
SHX31
Full length surface treat...
g6
SUJ2
High-frequency quenching,...
Electroless nickel platin...
10
-0.005/-0.014
0.3
0.5
SHX31-D12-L20-E4-B2-P5
SHX31
Full length surface treat...
g6
SUJ2
High-frequency quenching,...
Electroless nickel platin...
12
-0.006/-0.017
0.3
0.5
SHX31-D15-L20-E4-B2-P5
SHX31
Full length surface treat...
g6
SUJ2
High-frequency quenching,...
Electroless nickel platin...
15
-0.006/-0.017
0.3
1.0
SHX31-D20-L20-E4-B2-P6
SHX31
Full length surface treat...
g6
SUJ2
High-frequency quenching,...
Electroless nickel platin...
20
-0.007/-0.020
0.3
1.0
SHX31-D25-L20-E4-B0-P8
SHX31
Full length surface treat...
g6
SUJ2
High-frequency quenching,...
Electroless nickel platin...
25
-0.007/-0.020
0.3
1.0
SHX31-D30-L20-E4-B0-P8
SHX31
Full length surface treat...
g6
SUJ2
High-frequency quenching,...
Electroless nickel platin...
30
-0.007/-0.020
0.3
1.0
SHX31-D35-L20-E4-B0-P10
SHX31
Full length surface treat...
g6
SUJ2
High-frequency quenching,...
Electroless nickel platin...
35
-0.009/-0.025
0.5
1.0
SHX31-D40-L20-E4-B0-P12
SHX31
Full length surface treat...
g6
SUJ2
High-frequency quenching,...
Electroless nickel platin...
40
-0.009/-0.025
0.5
1.0
SHX31-D50-L20-E4-B0-P16
SHX31
Full length surface treat...
g6
SUJ2
High-frequency quenching,...
Electroless nickel platin...
50
-0.009/-0.025
0.5
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성