SHV11 17 - Guide shaft ???¡ì?¡ì internal thread guide ???¡ì?¡ì one end step internal thread type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/shv11_17.prj},{NB=SHV12-D30-L45-F2-Q9-M6-N6},{CODE=SHV12},{TYPE=nlwydydtjnlw},{COM=g6},{MAT=SUJ2},{HEA=0.8,56},{SUR=3-5},{D=30},{DTOL=-0.007/-0.020},{L=45},{LPOOL=[$L2POOL.:1500/$LMIN.]},{F=2},{FPOOL=[2:$F1POOL./1]},{Q=9},{M=6},{N=6},{NPOOL=6,8,10,12},{V=20},{L1=21},{R=0.3},{C=1.0},{ZZLC=0},{ZZSC=0},{SC=0},{ZZEC=0},{EC=0},{K=0},{ZZMC=0},{MC=0},{PDF=Single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
V
[mm]
L1
l1
[mm]
R
[mm]
C
[mm]
SHV11-D12-L25-F2-Q6-M4-N4
SHV11
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
8
9
0.3
0.5
SHV11-D13-L27-F2-Q6-M4-N4
SHV11
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
-
13
-0.006/-0.017
10
11
0.3
0.5
SHV11-D15-L27-F2-Q6-M4-N4
SHV11
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
-
15
-0.006/-0.017
10
11
0.3
0.5
SHV11-D16-L29-F2-Q6-M4-N4
SHV11
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
12
13
0.3
0.5
SHV11-D18-L29-F2-Q8-M4-N4
SHV11
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
-
18
-0.006/-0.017
12
13
0.1
0.2
SHV11-D20-L35-F2-Q8-M4-N5
SHV11
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
16
17
0.3
1.0
SHV11-D25-L41-F2-Q8-M4-N6
SHV11
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
-
25
-0.007/-0.020
20
21
0.3
1.0
SHV11-D30-L45-F2-Q9-M6-N6
SHV11
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
20
21
0.3
1.0
SHV12-D12-L25-F2-Q6-M4-N4
SHV12
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
3-5
12
-0.006/-0.017
8
9
0.3
0.5
SHV12-D13-L27-F2-Q6-M4-N4
SHV12
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
3-5
13
-0.006/-0.017
10
11
0.3
0.5
SHV12-D15-L27-F2-Q6-M4-N4
SHV12
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
3-5
15
-0.006/-0.017
10
11
0.3
0.5
SHV12-D16-L29-F2-Q6-M4-N4
SHV12
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
3-5
16
-0.006/-0.017
12
13
0.3
0.5
SHV12-D18-L29-F2-Q8-M4-N4
SHV12
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
3-5
18
-0.006/-0.017
12
13
0.1
0.2
SHV12-D20-L35-F2-Q8-M4-N5
SHV12
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
3-5
20
-0.007/-0.020
16
17
0.3
1.0
SHV12-D25-L41-F2-Q8-M4-N6
SHV12
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
3-5
25
-0.007/-0.020
20
21
0.3
1.0
SHV12-D30-L45-F2-Q9-M6-N6
SHV12
Internal thread guide ???...
g6
SUJ2
High-frequency quenching,...
3-5
30
-0.007/-0.020
20
21
0.3
1.0
SHV16-D12-L25-F2-Q6-M4-N4
SHV16
Internal thread guide ???...
g6
SUS440C
High-frequency quenching,...
-
12
-0.006/-0.017
8
9
0.3
0.5
SHV16-D13-L27-F2-Q6-M4-N4
SHV16
Internal thread guide ???...
g6
SUS440C
High-frequency quenching,...
-
13
-0.006/-0.017
10
11
0.3
0.5
SHV16-D15-L27-F2-Q6-M4-N4
SHV16
Internal thread guide ???...
g6
SUS440C
High-frequency quenching,...
-
15
-0.006/-0.017
10
11
0.3
0.5
SHV16-D16-L29-F2-Q6-M4-N4
SHV16
Internal thread guide ???...
g6
SUS440C
High-frequency quenching,...
-
16
-0.006/-0.017
12
13
0.3
0.5
SHV16-D18-L29-F2-Q8-M4-N4
SHV16
Internal thread guide ???...
g6
SUS440C
High-frequency quenching,...
-
18
-0.006/-0.017
12
13
0.1
0.2
SHV16-D20-L35-F2-Q8-M4-N5
SHV16
Internal thread guide ???...
g6
SUS440C
High-frequency quenching,...
-
20
-0.007/-0.020
16
17
0.3
1.0
SHV16-D25-L41-F2-Q8-M4-N6
SHV16
Internal thread guide ???...
g6
SUS440C
High-frequency quenching,...
-
25
-0.007/-0.020
20
21
0.3
1.0
SHV16-D30-L45-F2-Q9-M6-N6
SHV16
Internal thread guide ???...
g6
SUS440C
High-frequency quenching,...
-
30
-0.007/-0.020
20
21
0.3
1.0
SHV17-D12-L25-F2-Q6-M4-N4
SHV17
Internal thread guide ???...
g6
SUS440C
High-frequency quenching,...
3-5
12
-0.006/-0.017
8
9
0.3
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성