SHR02 07 - Guide shaft ???¡ì?¡ì One end male thread ???¡ì?¡ì With wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/shr02_07.prj},{NB=SHR02-D30-L20-E10-A8-P8-M8-S0},{CODE=SHR02},{TYPE=ydwlwdbs},{ACC=jingmi},{COM=g6},{MAT=SUJ2},{HEA=0.8,56},{SUR=-},{D=30},{L=20},{LPOOL=[20:450/$LMIN.]},{E=10},{A=8},{P=8},{PPOOL=[$P1POOL.:30/1)},{M=8},{MPOOL=8,10,12,16,20,24},{S=0},{AA=0.5},{DD=0.1},{W=27},{V=15},{C=1.0},{SPOOL=[0:$S1POOL./1]},{ZZLC=0},{ZZPCPD=0},{PC=0},{PD=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACC
Accuracy level
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
W
[mm]
V
[mm]
C
[mm]
SHR02-D6-L20-E5-A3-P3-M3-...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
6
5
8
0.5
SHR02-D8-L20-E5-A3-P3-M3-...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
8
7
8
0.5
SHR02-D10-L20-E6-A4-P4-M4...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
10
8
8
0.5
SHR02-D12-L20-E7-A5-P5-M5...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
12
10
10
0.5
SHR02-D13-L20-E7-A5-P5-M5...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
13
11
10
0.5
SHR02-D15-L20-E7-A5-P5-M5...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
15
13
10
0.5
SHR02-D16-L20-E7-A5-P5-M5...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
16
14
10
0.5
SHR02-D18-L20-E7-A5-P5-M5...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
18
16
10
0.5
SHR02-D20-L20-E8-A6-P6-M6...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
20
17
10
1.0
SHR02-D25-L20-E10-A8-P8-M...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
25
22
10
1.0
SHR02-D30-L20-E10-A8-P8-M...
SHR02
One end male thread with ...
Precision level
g6
SUJ2
High-frequency quenching,...
-
30
27
15
1.0
SHR07-D6-L20-E5-A3-P3-M3-...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
6
5
8
0.5
SHR07-D8-L20-E5-A3-P3-M3-...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
8
7
8
0.5
SHR07-D10-L20-E6-A4-P4-M4...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
10
8
8
0.5
SHR07-D12-L20-E7-A5-P5-M5...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
12
10
10
0.5
SHR07-D13-L20-E7-A5-P5-M5...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
13
11
10
0.5
SHR07-D15-L20-E7-A5-P5-M5...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
15
13
10
0.5
SHR07-D16-L20-E7-A5-P5-M5...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
16
14
10
0.5
SHR07-D18-L20-E7-A5-P5-M5...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
18
16
10
0.5
SHR07-D20-L20-E8-A6-P6-M6...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
20
17
10
1.0
SHR07-D25-L20-E10-A8-P8-M...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
25
22
10
1.0
SHR07-D30-L20-E10-A8-P8-M...
SHR07
One end male thread with ...
Precision level
g6
SUS440C
High-frequency quenching,...
-
30
27
15
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성