SEE01 14 - Guide shaft ???¡ì?¡ì one end male thread ???¡ì?¡ì same diameter type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/see01_14.prj},{NB=SEE06-D12-L20-B9},{CODE=SEE06},{TYPE=One end of the external thread of the same diameter},{C0M=g6},{MAT=SUS440C},{HEA=High frequency quenching, effective case depth is greater than or equal to 0.4,Quenching Hardness HRC54},{SUR=-},{D=12},{DTOL=-0.006/-0.017},{L=20},{LPOOL=[20:1000/$L1.]},{B=9},{BPOOL=[9:60/1]},{M=12},{C=0.5},{ZZEC=0},{EC=0},{K=0},{ZZSC=0},{SC=0},{ZZJD=0},{JD=0},{J=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
C0M
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
M
ⁿ/ₐ
C
[mm]
SEE01-D3-L20-B3
SEE01
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
-
3
-0.002/-0.008
3
0.2
SEE01-D4-L20-B4
SEE01
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
-
4
-0.004/-0.012
4
0.2
SEE01-D5-L20-B4
SEE01
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
-
5
-0.004/-0.012
5
0.2
SEE01-D6-L20-B5
SEE01
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
-
6
-0.004/-0.012
6
0.5
SEE01-D8-L20-B7
SEE01
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
-
8
-0.005/-0.014
8
0.5
SEE01-D10-L20-B8
SEE01
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
-
10
-0.005/-0.014
10
0.5
SEE01-D12-L20-B9
SEE01
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
12
0.5
SEE01-D16-L20-B10
SEE01
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
16
0.5
SEE01-D20-L20-B13
SEE01
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
20
1.0
SEE01-D30-L20-B18
SEE01
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
30
1.0
SEE02-D3-L20-B3
SEE02
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
3
-0.002/-0.008
3
0.2
SEE02-D4-L20-B4
SEE02
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
4
-0.004/-0.012
4
0.2
SEE02-D5-L20-B4
SEE02
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
5
-0.004/-0.012
5
0.2
SEE02-D6-L20-B5
SEE02
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
6
-0.004/-0.012
6
0.5
SEE02-D8-L20-B7
SEE02
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
8
-0.005/-0.014
8
0.5
SEE02-D10-L20-B8
SEE02
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
10
-0.005/-0.014
10
0.5
SEE02-D12-L20-B9
SEE02
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
12
-0.006/-0.017
12
0.5
SEE02-D16-L20-B10
SEE02
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
16
-0.006/-0.017
16
0.5
SEE02-D20-L20-B13
SEE02
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
20
-0.007/-0.020
20
1.0
SEE02-D30-L20-B18
SEE02
One end male thread and s...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
30
-0.007/-0.020
30
1.0
SEE06-D3-L20-B3
SEE06
One end male thread and s...
g6
SUS440C
High-frequency quenching,...
-
3
-0.002/-0.008
3
0.2
SEE06-D4-L20-B4
SEE06
One end male thread and s...
g6
SUS440C
High-frequency quenching,...
-
4
-0.004/-0.012
4
0.2
SEE06-D5-L20-B4
SEE06
One end male thread and s...
g6
SUS440C
High-frequency quenching,...
-
5
-0.004/-0.012
5
0.2
SEE06-D6-L20-B5
SEE06
One end male thread and s...
g6
SUS440C
High-frequency quenching,...
-
6
-0.004/-0.012
6
0.5
SEE06-D8-L20-B7
SEE06
One end male thread and s...
g6
SUS440C
High-frequency quenching,...
-
8
-0.005/-0.014
8
0.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성