SCK01 37 - Guide shaft ???¡ì?¡ì Both ends internal thread ???¡ì?¡ì With wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/sck01_37.prj},{NB=SCK22-D15-L20-M4-N4-S0},{CODE=SCK22},{TYPE=ldnlwdbs},{ACC=putongji},{TOL=g6},{MAT=S45C},{HRD=High frequency quenching, effective case depth is greater than or equal to 0.6 Quenching Hardness 56HRC-},{SUR=Hard Chromium Plating,Plating Thickness 3-5um.Hardness of Electrodeposited Coatings HV850-},{DTOL=-0.006/-0.017},{L=20},{LPOOL=[$LL1.:1000/$L2.]},{M=4},{N=4},{MCNC1=4,5,6,8,10},{S=0},{SPOOL=[0:$SPOOL1./1]},{W=13},{V=10},{DD=0},{C=0.5},{ZZLC=0},{ZZMCNC=0},{MC=0},{NC=0},{D=15},{MCNC2=8,10},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACC
Accuracy level
ⁿ/ₐ
TOL
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
DTOL
D tolerance
[mm]
W
[mm]
V
[mm]
C
[mm]
D
[mm]
SCK01-D6-L15-M3-N3-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
-0.004/-0.012
5
8
0.5
6
SCK01-D8-L15-M3-N3-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
-0.005/-0.014
7
8
0.5
8
SCK01-D10-L15-M3-N3-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
-0.005/-0.014
8
8
0.5
10
SCK01-D12-L16-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.006/-0.017
10
10
0.5
12
SCK01-D13-L20-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.006/-0.017
11
10
0.5
13
SCK01-D15-L20-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.006/-0.017
13
10
0.5
15
SCK01-D16-L25-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.006/-0.017
14
10
0.5
16
SCK01-D18-L25-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.006/-0.017
16
10
0.5
18
SCK01-D20-L25-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.007/-0.020
17
10
1.0
20
SCK01-D25-L30-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.007/-0.020
22
10
1.0
25
SCK01-D30-L30-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.007/-0.020
27
15
1.0
30
SCK01-D35-L30-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.009/-0.025
30
15
1.0
35
SCK01-D40-L50-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.009/-0.025
36
20
1.0
40
SCK01-D50-L50-M4-N4-S0
SCK01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
-0.009/-0.025
41
20
1.0
50
SCK02-D6-L15-M3-N3-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
-0.004/-0.012
5
8
0.5
6
SCK02-D8-L15-M3-N3-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
-0.005/-0.014
7
8
0.5
8
SCK02-D10-L15-M3-N3-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
-0.005/-0.014
8
8
0.5
10
SCK02-D12-L16-M4-N4-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
-0.006/-0.017
10
10
0.5
12
SCK02-D13-L20-M4-N4-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
-0.006/-0.017
11
10
0.5
13
SCK02-D15-L20-M4-N4-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
-0.006/-0.017
13
10
0.5
15
SCK02-D16-L25-M4-N4-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
-0.006/-0.017
14
10
0.5
16
SCK02-D18-L25-M4-N4-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
-0.006/-0.017
16
10
0.5
18
SCK02-D20-L25-M4-N4-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
-0.007/-0.020
17
10
1.0
20
SCK02-D25-L30-M4-N4-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
-0.007/-0.020
22
10
1.0
25
SCK02-D30-L30-M4-N4-S0
SCK02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
-0.007/-0.020
27
15
1.0
30
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SCJ01_57 - Guide Shaft, Both Ends Internal Thread, Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
SAD01_22 - Shafts Straight Rod Type Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
SCE01_37 - Guide Shaft, One End Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
SHP01_37 - Guide Shaft, Both Ends Of The Step Internal Thread, With Wrench ...
Yiheda 3D Electronic Gallery
09.05.2024
SHG01_37 - Guide Shaft ¡¤ One End Step Female Thread At Both Ends ¡¤ Wrench...
Yiheda 3D Electronic Gallery
09.05.2024
SGJ01_37 - Guide Shaft ¡¤ Male Thread At One End And Female Thread At The O...
Yiheda 3D Electronic Gallery
09.05.2024
SCD01_57 - Guide Shaft, One End Internal Thread, Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
LME01_27 - Linear bearing with flange and single liner
Yiheda 3D Electronic Gallery
09.05.2024
SGF01_37 - Guide Shaft ¡¤ Male Thread At One End And Female Thread At The O...
Yiheda 3D Electronic Gallery
09.05.2024
SCL01_07 - Guide Shaft, Both Ends Internal Thread, With Through Hole Type
Yiheda 3D Electronic Gallery
09.05.2024
LMG01_23 - Linear bearing with flange and double lining
Yiheda 3D Electronic Gallery
09.05.2024
GAC01_29 - Flange Type Guide Shaft Support ¡¤ Standard Type ¡¤ Mounting Hol...
Yiheda 3D Electronic Gallery
09.05.2024
SHF01_37 - Guide Shaft, One End Step, Both Ends Female Thread Type
Yiheda 3D Electronic Gallery
09.05.2024
SHR12_17 - Guide Shaft, Male Thread At Both Ends, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성