CL GBP AF16 - GRID BASE PLATES AF16
WITTE
ALUFIX CLASSIC
BASIC CONSTRUCTION
Base plates
Grid base plates
Powered by
CAD모델 선택
{witte/alufix_classic/basic_construction/base_plates/grid_plates/rastergrundplatten_af16.prj},{NB=20644-1},{IDNR=20644-1},{ARTICLE=WITTE-GRID BASE PLATES},{AF=16.000},{B=256.000},{L=320.000},{WEIGHT=3.539},{INFO=Witte Katalog},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-35 schwarz eloxiert}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Identnr
ⁿ/ₐ
ARTICLE
designation
ⁿ/ₐ
AF
system
[mm]
B
[mm]
L
[mm]
WEIGHT
weight
[kg]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
20640
20640
WITTE-GRID BASE PLATES
16.000
128.000
256.000
1.416
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20640-1
20640-1
WITTE-GRID BASE PLATES
16.000
128.000
256.000
1.416
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20641
20641
WITTE-GRID BASE PLATES
16.000
160.000
320.000
2.221
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20641-1
20641-1
WITTE-GRID BASE PLATES
16.000
160.000
320.000
2.221
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20642
20642
WITTE-GRID BASE PLATES
16.000
192.000
256.000
2.123
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20642-1
20642-1
WITTE-GRID BASE PLATES
16.000
192.000
256.000
2.123
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20643
20643
WITTE-GRID BASE PLATES
16.000
192.000
384.000
3.185
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20643-1
20643-1
WITTE-GRID BASE PLATES
16.000
192.000
384.000
3.185
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20644
20644
WITTE-GRID BASE PLATES
16.000
256.000
320.000
3.539
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20644-1
20644-1
WITTE-GRID BASE PLATES
16.000
256.000
320.000
3.539
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20645
20645
WITTE-GRID BASE PLATES
16.000
256.000
384.000
4.427
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20645-1
20645-1
WITTE-GRID BASE PLATES
16.000
256.000
384.000
4.427
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20646
20646
WITTE-GRID BASE PLATES
16.000
320.000
320.000
4.424
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20646-1
20646-1
WITTE-GRID BASE PLATES
16.000
320.000
320.000
4.424
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20647
20647
WITTE-GRID BASE PLATES
16.000
320.000
640.000
8.847
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20647-1
20647-1
WITTE-GRID BASE PLATES
16.000
320.000
640.000
8.847
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20648
20648
WITTE-GRID BASE PLATES
16.000
384.000
384.000
6.370
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20648-1
20648-1
WITTE-GRID BASE PLATES
16.000
384.000
384.000
6.370
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20649
20649
WITTE-GRID BASE PLATES
16.000
384.000
512.000
8.493
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20649-1
20649-1
WITTE-GRID BASE PLATES
16.000
384.000
512.000
8.493
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성