카탈로그: WISKA
생성됨: 25.06.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
AMMP - Adaptors, AMMP, metric-PG
WISKA
Brass accessories
Powered by
CAD모델 선택
{wiska/messing_zubehoer/ammp.prj},{NB=AMMP 25/21 10063923},{CNSORDERNO=10063923},{TYP=AMMP 25/21},{EOLDATE=},{TOS=Ni},{DA=M25x1.5},{DX=25.000},{DI=PG21},{TL=22.0},{DIX=28.300},{DIX2=26.78},{D1=20.0},{L=7.0},{L1=9.0},{SW1=30},{E1=33.0},{FORM=A},{CNSMAT=Brass nickel-plated},{CNSQUANTITY=50},{INFO=HTML},{D100=0.0},{D101=23.0},{D102=22.0},{L11=1.0},{SWL=4.5},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10063923/ammp-2521.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10063923/ammp-2521.html},{WEIGHT=0.025}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
DA
Connection thread size, outer thread
[mm]
DI
Connection thread size, inner thread
[mm]
TL
Total length
[mm]
D1
Internal diameter
[mm]
L
Screw-in thread length
[mm]
L1
Length screw-in thread
[mm]
SW1
Key width
[mm]
E1
Collar diameter
[mm]
FORM
spape
ⁿ/ₐ
CNSMAT
material
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA AMMP 12/7 10063911
10063911
AMMP 12/7
M12x1.5
PG7
15.0
8.0
5.0
7.0
14
16.0
A
Brass nickel-plated
100
0.006
WISKA AMMP 12/9 10063912
10063912
AMMP 12/9
M12x1.5
PG9
15.0
8.0
5.0
7.0
18
20.0
A
Brass nickel-plated
100
0.008
WISKA AMMP 16/7 10063913
10063913
AMMP 16/7
M16x1.5
PG7
8.5
0.0
6.0
0.0
0
18.0
B
Brass nickel-plated
100
0.005
WISKA AMMP 16/9 10063914
10063914
AMMP 16/9
M16x1.5
PG9
15.5
12.0
5.0
7.0
18
20.0
A
Brass nickel-plated
100
0.009
WISKA AMMP 16/11 10063915
10063915
AMMP 16/11
M16x1.5
PG11
17.0
12.0
5.0
7.0
22
24.0
A
Brass nickel-plated
100
0.009
WISKA AMMP 20/9 10063916
10063916
AMMP 20/9
M20x1.5
PG9
9.0
0.0
6.0
0.0
0
22.0
B
Brass nickel-plated
50
0.011
WISKA AMMP 20/11 10063917
10063917
AMMP 20/11
M20x1.5
PG11
17.0
15.0
6.0
7.0
22
24.0
A
Brass nickel-plated
50
0.013
WISKA AMMP 20/13.5 100639...
10063918
AMMP 20/13.5
M20x1.5
PG13,5
18.5
15.0
6.0
7.5
22
24.0
A
Brass nickel-plated
50
0.014
WISKA AMMP 20/16 10063919
10063919
AMMP 20/16
M20x1.5
PG16
19.5
15.0
6.0
8.0
24
26.2
A
Brass nickel-plated
50
0.016
WISKA AMMP 25/11 10063920
10063920
AMMP 25/11
M25x1.5
PG11
10.0
0.0
7.0
0.0
0
27.0
B
Brass nickel-plated
50
0.020
WISKA AMMP 25/13.5 100639...
10063921
AMMP 25/13.5
M25x1.5
PG13,5
10.0
0.0
7.0
0.0
0
28.0
B
Brass nickel-plated
50
0.014
WISKA AMMP 25/16 10063922
10063922
AMMP 25/16
M25x1.5
PG16
10.0
0.0
7.0
0.0
0
28.0
B
Brass nickel-plated
50
0.008
WISKA AMMP 25/21 10063923
10063923
AMMP 25/21
M25x1.5
PG21
22.0
20.0
7.0
9.0
30
33.0
A
Brass nickel-plated
50
0.025
WISKA AMMP 32/13.5 100639...
10063924
AMMP 32/13.5
M32x1.5
PG13,5
11.5
0.0
8.0
0.0
0
34.0
B
Brass nickel-plated
25
0.044
WISKA AMMP 32/16 10063925
10063925
AMMP 32/16
M32x1.5
PG16
11.5
0.0
8.0
0.0
0
34.0
B
Brass nickel-plated
25
0.035
WISKA AMMP 32/21 10063926
10063926
AMMP 32/21
M32x1.5
PG21
11.5
0.0
8.0
0.0
0
34.0
B
Brass nickel-plated
25
0.016
WISKA AMMP 32/29 10063927
10063927
AMMP 32/29
M32x1.5
PG29
24.5
27.0
8.0
9.5
40
42.5
A
Brass nickel-plated
25
0.043
WISKA AMMP 40/16 10063928
10063928
AMMP 40/16
M40x1.5
PG16
11.5
0.0
8.0
0.0
0
45.0
B
Brass nickel-plated
25
WISKA AMMP 40/21 10063929
10063929
AMMP 40/21
M40x1.5
PG21
11.5
0.0
8.0
0.0
0
45.0
B
Brass nickel-plated
25
0.065
WISKA AMMP 40/29 10063930
10063930
AMMP 40/29
M40x1.5
PG29
11.5
0.0
8.0
0.0
0
45.0
B
Brass nickel-plated
25
0.019
WISKA AMMP 40/36 10063931
10063931
AMMP 40/36
M40x1.5
PG36
27.5
34.0
8.0
12.0
50
54.0
A
Brass nickel-plated
25
WISKA AMMP 50/29 10063933
10063933
AMMP 50/29
M50x1.5
PG29
12.5
0.0
9.0
0.0
0
55.0
B
Brass nickel-plated
10
0.093
WISKA AMMP 50/42 10063935
10063935
AMMP 50/42
M50x1.5
PG42
31.0
44.0
9.0
16.0
57
60.0
A
Brass nickel-plated
10
0.092
WISKA AMMP 63/36 10063937
10063937
AMMP 63/36
M63x1.5
PG36
14.0
0.0
10.0
0.0
0
68.0
B
Brass nickel-plated
10
0.146
WISKA AMMP 63/42 10063938
10063938
AMMP 63/42
M63x1.5
PG42
14.0
0.0
10.0
0.0
0
68.0
B
Brass nickel-plated
10
0.090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성