카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
trsv1
VIPDO
fagongchangzidonghua
zhixiangdaogui
trs-v
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/trs-v/trs-v-zpt.prj},{NB=LAC11-TRS25VS-L100-N-ZF},{CODE=LAC1},{NOBPR=1},{MODEL=TRS25VS},{ST=R : Standard},{HOAT=S : Low-Assembly},{DN=25},{FT=V : Without Flange},{LOB=S : Short},{PG=ZF},{LR=100},{AG=N},{H=33},{W2=12.5},{E=5.8},{W=48},{B=35},{J=/},{L=57.2},{L1=35.2},{QXE=M6x6.5},{E3=6},{T1=4.5},{YK=M6x1},{N=14.0},{W1=23},{H1=20.0},{D=11.0},{H3=9.0},{D2=7.0},{F=60},{C=1943},{C0=3002},{MX=34826},{MY=18725},{MY1=97890},{MZ=18725},{MZ1=97890},{SW=0.25},{GRW=3.17},{PPATH=trs-v-0.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
ⁿ/ₐ
ST
Slider type
ⁿ/ₐ
HOAT
Height of Assembly Type
ⁿ/ₐ
DN
Dimension
ⁿ/ₐ
FT
Flange Type
ⁿ/ₐ
LOB
Length of Block
ⁿ/ₐ
H
Assembly specification (mm)
ⁿ/ₐ
W2
Assembly specification (mm)
ⁿ/ₐ
E
Assembly specification (mm)
ⁿ/ₐ
W
Slider size (mm)
ⁿ/ₐ
B
Slider size (mm)
ⁿ/ₐ
J
Slider size (mm)
ⁿ/ₐ
L
Slider size (mm)
ⁿ/ₐ
L1
Slider size (mm)
ⁿ/ₐ
QXE
Qxe Slider size (mm)
ⁿ/ₐ
T1
Slider size (mm)
ⁿ/ₐ
YK
oil hole Slider size (mm)
ⁿ/ₐ
N
Slider size (mm)
ⁿ/ₐ
W1
Guide rail size
ⁿ/ₐ
H1
Guide rail size
ⁿ/ₐ
D
ΦD Guide rail size
ⁿ/ₐ
H3
h Guide rail size
ⁿ/ₐ
D2
Φd Guide rail size
ⁿ/ₐ
F
Guide rail size
ⁿ/ₐ
C
Rated load (KGF)
ⁿ/ₐ
C0
Rated load (KGF)
ⁿ/ₐ
MX
Single slider (KGF mm)
ⁿ/ₐ
MY
Single slider (KGF mm)
ⁿ/ₐ
MY1
Double slider (KGF mm)
ⁿ/ₐ
MZ
Single slider (KGF mm)
ⁿ/ₐ
MZ1
Double slider (KGF mm)
ⁿ/ₐ
SW
Slider weight / kg
ⁿ/ₐ
GRW
Guide rail weight kg / M
ⁿ/ₐ
LAC11-TRS15VS-L100-N-ZF
LAC11-TRS15VS-L100-N-ZF
LAC1
TRS15VS
R : Standard
S : Low-Assembly
15
V : Without Flange
S : Short
24
9.5
3.2
34
26
/
40.3
22.9
M4x5
5.5
M4x0.7
7.0
15
13.0
7.5
6.0
4.5
60
908
1471
10957
6420
33531
6420
33531
0.09
1.32
LAC11-TRS15VN-L100-N-ZF
LAC11-TRS15VN-L100-N-ZF
LAC1
TRS15VN
R : Standard
S : Low-Assembly
15
V : Without Flange
N : Normal
24
9.5
3.2
34
26
26
56.9
39.5
M4x5
5.5
M4x0.7
7.0
15
13.0
7.5
6.0
4.5
60
1206
2206
16436
14884
70960
14884
70960
0.15
1.32
LAC11-TRS20VS-L100-N-ZF
LAC11-TRS20VS-L100-N-ZF
LAC1
TRS20VS
R : Standard
S : Low-Assembly
20
V : Without Flange
S : Short
28
11.0
4.6
42
32
/
49.4
27.8
M5x6
4.5
M6x1
14.0
20
16.5
9.5
8.5
6.0
60
1398
2140
21615
10700
59798
10700
59798
0.15
2.28
LAC11-TRS20VN-L160-N-ZF
LAC11-TRS20VN-L160-N-ZF
LAC1
TRS20VN
R : Standard
S : Low-Assembly
20
V : Without Flange
N : Normal
28
11.0
4.6
42
32
32
68.3
46.7
M5x6
4.5
M6x1
14.0
20
16.5
9.5
8.5
6.0
60
1896
3307
33404
26459
126998
26459
126998
0.23
2.28
LAC11-TRS25VS-L100-N-ZF
LAC11-TRS25VS-L100-N-ZF
LAC1
TRS25VS
R : Standard
S : Low-Assembly
25
V : Without Flange
S : Short
33
12.5
5.8
48
35
/
57.2
35.2
M6x6.5
4.5
M6x1
14.0
23
20.0
11.0
9.0
7.0
60
1943
3002
34826
18725
97890
18725
97890
0.25
3.17
LAC11-TRS25VN-L160-N-ZF
LAC11-TRS25VN-L160-N-ZF
LAC1
TRS25VN
R : Standard
S : Low-Assembly
25
V : Without Flange
N : Normal
33
12.5
5.8
48
35
35
81.0
59.0
M6x6.5
4.5
M6x1
14.0
23
20.0
11.0
9.0
7.0
60
2581
4503
52239
43407
207324
43407
207324
0.39
3.17
LAC11-TRS30VS-L120-N-ZF
LAC11-TRS30VS-L120-N-ZF
LAC1
TRS30VS
R : Standard
S : Low-Assembly
30
V : Without Flange
S : Short
42
16.0
7.0
60
40
/
67.4
40.4
M8x8
8.0
M6x1
14.0
28
23.0
14.0
12.0
9.0
80
2697
3962
55442
26950
154224
26950
154224
0.48
4.54
LAC11-TRS30VN-L200-N-ZF
LAC11-TRS30VN-L200-N-ZF
LAC1
TRS30VN
R : Standard
S : Low-Assembly
30
V : Without Flange
N : Normal
42
16.0
7.0
60
40
40
96.3
69.3
M8x8
8.0
M6x1
14.0
28
23.0
14.0
12.0
9.0
80
3807
6483
90722
74970
355321
74970
355321
0.77
4.54
LAC11-TRS35VN-L200-N-ZF
LAC11-TRS35VN-L200-N-ZF
LAC1
TRS35VN
R : Standard
S : Low-Assembly
35
V : Without Flange
N : Normal
48
18.0
7.5
70
50
50
109.0
79.0
M8x8
8.0
M6x1
14.0
34
26.0
14.0
12.0
9.0
80
5090
8346
142722
106070
519799
106070
519799
1.15
6.27
LAC11-TRS35VE-L200-N-ZF
LAC11-TRS35VE-L200-N-ZF
LAC1
TRS35VE
R : Standard
S : Low-Assembly
35
V : Without Flange
E : Extra-Long
48
18.0
7.5
70
50
72
153.0
123.0
M8x8
8.0
M6x1
14.0
34
26.0
14.0
12.0
9.0
80
6667
12274
209855
233977
1070533
233977
1070533
1.54
6.27
LAC11-TRS45VN-L255-N-ZF
LAC11-TRS45VN-L255-N-ZF
LAC1
TRS45VN
R : Standard
S : Low-Assembly
45
V : Without Flange
N : Normal
60
20.5
8.9
86
60
60
124.5
90.5
M10x15
10.5
PT1/8
12.5
45
32.0
20.0
17.0
14.0
105
6758
10887
248758
158011
782271
158011
782271
1.98
10.40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성