EKN short EPOXY Water PN10
VAG
Butterfly Valves
Butterfly Valves
face-to-face acc. basic series 13
handwheel
EKN short EPOXY Water
Powered by
CAD모델 선택
{vag/absperrklappen/flanschabsperrklappen/grundreihe13/handantreib/ekn_kurz_epoxid_wasser/ekn_kurz_epoxid_w_pn10.prj},{NB=VAG-EKN-EP-W_R13_DN450-PN10_H-O(400)},{PN=10},{DN=450},{L1=222},{D=615},{K=565},{B=26.5},{N=20},{D2=28},{D1=400},{E1=306},{E2=528},{E3=462},{E4=80},{E5=111},{E6=88},{E7=405},{H2=310},{H3=312},{L2=250},{DKL1=405.000},{KL2=92.000},{KL3=47.000},{KL4=110.000},{KL5=87.000},{KL6=86.000},{KL7=106.000},{DKL8=77.000},{DKL9=115.000},{DDG=514.000},{DDD=120.000},{DDA=98.000},{LA=69.000},{DDL=530.000},{VD=4.000},{DGD1=175.000},{GJ=57.000},{GA=80.000},{BSV=62},{GHK=123},{GE=132.000},{GR=110.000},{R4=23.000},{DGA=20.000},{GB1=176.000},{DHA1=26.000},{DHA2=17.000},{HA3=180.000},{DHA4=42.000},{HA5=45.000},{HA6=15.000},{GGS=80.300},{IDNR=},{TXT01=VAG EKN Absperrklappe},{LODLEVEL=400},{POS=O}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
D
outside diameter flange
[mm]
K
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
D1
handwheel Ø
[mm]
ANTR
actuating element
ⁿ/ₐ
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
E7
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
BSV
[mm]
GHK
[mm]
EKN-EP-W_R13_DN200-PN10_H
10
200
VAG EKN Butterfly Valve
DN200 PN10
Epoxy - R13 - Handwheel (...
152
340
295
20.0
8
23
250
handwheel
169
318
266
50
73
63
226
240
175
185
46
92
EKN-EP-W_R13_DN250-PN10_H
10
250
VAG EKN Butterfly Valve
DN250 PN10
Epoxy - R13 - Handwheel (...
165
400
350
22.0
12
23
250
handwheel
199
351
299
50
73
63
259
240
205
225
46
92
EKN-EP-W_R13_DN300-PN10_H
10
300
VAG EKN Butterfly Valve
DN300 PN10
Epoxy - R13 - Handwheel (...
178
455
400
24.5
12
23
250
handwheel
236
401
349
50
73
63
309
240
232
260
46
92
EKN-EP-W_R13_DN350-PN10_H
10
350
VAG EKN Butterfly Valve
DN350 PN10
Epoxy - R13 - Handwheel (...
190
505
460
24.5
16
23
250
handwheel
261
440
378
63
94
75
333
250
265
270
62
107
EKN-EP-W_R13_DN400-PN10_H
10
400
VAG EKN Butterfly Valve
DN400 PN10
Epoxy - R13 - Handwheel (...
216
565
515
24.5
16
28
350
handwheel
285
465
403
63
94
75
358
280
288
300
62
107
EKN-EP-W_R13_DN450-PN10_H
10
450
VAG EKN Butterfly Valve
DN450 PN10
Epoxy - R13 - Handwheel (...
222
615
565
26.5
20
28
400
handwheel
306
528
462
80
111
88
405
310
312
250
62
123
EKN-EP-W_R13_DN500-PN10_H
10
500
VAG EKN Butterfly Valve
DN500 PN10
Epoxy - R13 - Handwheel (...
229
670
620
26.5
20
28
400
handwheel
345
559
493
80
111
88
436
310
340
300
62
123
EKN-EP-W_R13_DN600-PN10_H
10
600
VAG EKN Butterfly Valve
DN600 PN10
Epoxy - R13 - Handwheel (...
267
780
725
30.0
20
31
500
handwheel
392
640
556
100
148
105
481
415
395
330
96
159
EKN-EP-W_R13_DN700-PN10_H
10
700
VAG EKN Butterfly Valve
DN700 PN10
Epoxy - R13 - Handwheel (...
292
900
840
32.5
24
31
500
handwheel
462
726
638
125
173
150
563
484
455
400
96
163
EKN-EP-W_R13_DN800-PN10_H
10
800
VAG EKN Butterfly Valve
DN800 PN10
Epoxy - R13 - Handwheel (...
318
1020
950
35.0
24
34
400
handwheel
512
776
688
125
173
150
613
464
515
450
96
163
EKN-EP-W_R13_DN900-PN10_H
10
900
VAG EKN Butterfly Valve
DN900 PN10
Epoxy - R13 - Handwheel (...
330
1120
1050
37.5
28
34
400
handwheel
576
851
750
160
218
165
675
535
565
550
116
176
EKN-EP-W_R13_DN1000-PN10_...
10
1000
VAG EKN Butterfly Valve
DN1000 PN10
Epoxy - R13 - Handwheel (...
410
1245
1160
40.0
28
37
400
handwheel
640
920
819
160
218
175
729
535
630
600
116
191
EKN-EP-W_R13_DN1200-PN10_...
10
1200
VAG EKN Butterfly Valve
DN1200 PN10
Epoxy - R13 - Handwheel (...
470
1470
1380
45.0
32
41
500
handwheel
763
1110
989
200
273
208
874
685
740
700
146
236
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성