CEREX 300-L PN 10
VAG
Butterfly Valves
Pinching
LUG-Type
electric actuator
Powered by
CAD모델 선택
{vag/absperrklappen/einklemmklappen/lug_type/stellantrieb/pn_10_asmtab.prj},{NB=Stellantrieb VAG CEREX 300-L_DN300-PN10-0(400)},{DN=300},{D1=377},{DK=400},{N=12},{L1=78},{DKL1=297},{H=111},{B=230},{M=20},{A=300},{LA=14},{H1=577},{H2=340},{H3=388},{E4=50},{C1=265},{C3=250},{LD=102.000},{LK=12.000},{DKL4=219.000},{DKL8=50.000},{KL2=5.000},{KL3=18.000},{DKL9=115.000},{DKR=15.000},{DC5=65.000},{BG=70.000},{DFA=50.000},{DDA=50.000},{DGD1=125.000},{GGSM=50.300},{H4=392.000},{GJ=40.000},{GHK=92.000},{BSV=54.000},{DKL8X=12.000},{DKL9X=70.000},{E5=77.000},{E6=63.000},{GB1=126.000},{RA4=17.000},{GE=98.000},{R2=100.000},{HGF=12.000},{HGV=25.000},{BV=54.000},{DD1=90.000},{GA=50.000},{H5=155.000},{HA1=78.000},{HA2=210.000},{DHA1=160.000},{C2=187.000},{LODLEVEL=400},{AK=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
PN
Unit pressure rating
ⁿ/ₐ
DN
Nominal size
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
D1
Outer diameter of flange
[mm]
DK
Pitch circle diameter of flange
[mm]
N
Total number of holes
ⁿ/ₐ
L1
Flange width
[mm]
DKL1
Diameter of disc
[mm]
H
disk walkout
[mm]
B
height
[mm]
M
Diameter of threaded bolt
[mm]
A
Height of mechanism
[mm]
LA
height
[mm]
ISO5210
ISO 5210
ⁿ/ₐ
H1
Total height
[mm]
H2
Length of hand lever
[mm]
H3
Length
[mm]
E4
width
[mm]
C1
Length
[mm]
C3
Length
[mm]
Stellantrieb CEREX 300-L_...
10
150
VAG CEREX 300 Butterfly V...
DN150 PN10
Electric actuator (EA)
216
240
8
56
158
52
155
20
220
12
F07
497
260
388
50
265
250
Stellantrieb CEREX 300-L_...
10
200
VAG CEREX 300 Butterfly V...
DN200 PN10
Electric actuator (EA)
268
295
8
60
197
70
175
20
240
12
F07
517
280
388
50
265
250
Stellantrieb CEREX 300-L_...
10
250
VAG CEREX 300 Butterfly V...
DN250 PN10
Electric actuator (EA)
323
350
12
68
248
91
205
20
275
14
F10
552
315
388
50
265
250
Stellantrieb CEREX 300-L_...
10
300
VAG CEREX 300 Butterfly V...
DN300 PN10
Electric actuator (EA)
377
400
12
78
297
111
230
20
300
14
F10
577
340
388
50
265
250
Stellantrieb CEREX 300-L_...
10
350
VAG CEREX 300 Butterfly V...
DN350 PN10
Electric actuator (EA)
430
460
16
92
337
126
270
20
320
18
F12
602
365
413
63
265
250
Stellantrieb CEREX 300-L_...
10
400
VAG CEREX 300 Butterfly V...
DN400 PN10
Electric actuator (EA)
480
515
16
102
397
149
315
24
380
21
F14
684
437
420
80
282
254
Stellantrieb CEREX 300-L_...
10
450
VAG CEREX 300 Butterfly V...
DN450 PN10
Electric actuator (EA)
530
565
20
114
427
158
327
24
400
21
F14
704
457
420
80
282
254
Stellantrieb CEREX 300-L_...
10
500
VAG CEREX 300 Butterfly V...
DN500 PN10
Electric actuator (EA)
582
620
20
127
488
181
365
24
460
24
F16
772
535
547
100
265
250
Stellantrieb CEREX 300-L_...
10
600
VAG CEREX 300 Butterfly V...
DN600 PN10
Electric actuator (EA)
682
725
20
154
583
214
435
27
500
24
F16
812
575
547
100
265
250
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성