suomi
italiano
English
품질보증 정보
카탈로그: Univer
생성됨: 19.04.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
J64 67RS - Slide units for cylinder STRONG series
Univer
Cylinders
Slide units for pneumatic cylinders Ø16-100 mm
Slide units for cylinder STRONG series
Powered by
CAD모델 선택
{univer/cylinders/serie_j/j64_j67_rs/j64_67_rs_assmtab.prj},{NB=J64RS440020A(0)},{SS1=4.000},{CYL=40},{CYL1=4.000},{A1=42.0},{A2=118.0},{A3=38.0},{A4=38.0},{A5=54.0},{A6=90},{A7=65},{A8=130},{C=95},{CH=22},{E1=42},{E2=90},{E3=5.0},{E4=6.4},{E5=10.4},{G2=8},{H3=10},{J=11},{K=22},{L1=66},{L2=130},{N=2.62},{SW1=16},{Y=10.78},{H44=25.000},{H44B=26.000},{H55=13.000},{H55B=14.000},{H66=12.000},{H11=82.000},{H11B=158.000},{P11=91.500},{P22=58.000},{H264=117.000},{HS64B=194.000},{H267=152.000},{H267B=230.000},{MC=483},{MIL=7.0},{MIS=2.8},{MIC=4.00},{ML1=992.000},{MS1=1325.000},{MS2=2876.000},{MS3=1428.000},{MS4=3165.000},{S=Slide unit series},{CT=Series STRONG with extended piston},{SS=40 only for cylinder Ø40},{ST=64},{HUB=20},{HUBST=0},{CO=A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
S
Series
ⁿ/ₐ
CT
Cylinder type
ⁿ/ₐ
SS
Slide unit size
ⁿ/ₐ
CYL
Cylinder bore
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Distance
[mm]
A4
Distance
[mm]
A5
Distance
[mm]
A6
Distance
[mm]
A7
Width
[mm]
A8
Height
[mm]
C
Distance
[mm]
CH
Width across flats
[mm]
E1
Distance
[mm]
E2
Distance
[mm]
E3
Width
[mm]
E4
Width
[mm]
E5
Width
[mm]
G1
Thread
ⁿ/ₐ
G2
Diameter H8
[mm]
H1
Length
[mm]
H2
Length
[mm]
H3
Length
[mm]
H4
Length
[mm]
H5
Length
[mm]
H6
Length
[mm]
J
Length
[mm]
K
Diameter
[mm]
L1
Width
[mm]
L2
Height
[mm]
N
Diameter
[mm]
P1
Width
[mm]
P2
Height
[mm]
SW1
Width across flats
[mm]
T
Thread
ⁿ/ₐ
V
Thread
ⁿ/ₐ
Y
Diameter
[mm]
Z
Thread
ⁿ/ₐ
MS
Mass at 0 stroke- Slide unit
[g]
MC
Mass at 0 stroke- Cylinder
[g]
ML
Mass at 0 stroke- Locking unit
[mm]
MIL
Mass increase per mm stroke- Locking unit
[g]
MIS
Mass increase per mm stroke- Shafts
[mm]
MIC
Mass increase per mm stroke- Cylinder
[mm]
J64RS330020A
Slide unit series
Series STRONG with extend...
32 only for cylinder Ø32
32
38.0
108.0
32.5
32.5
46.0
82
55
120
85
22
38
82
5.0
6.4
10.4
M6
6
78
113
10
25
14
0
11
20
58
120
2.62
0.0
0
13
0
G1/8
10.78
M16x1.5
1024
303
0.0
6.0
2.5
2.65
J64RS440020A
Slide unit series
Series STRONG with extend...
40 only for cylinder Ø40
40
42.0
118.0
38.0
38.0
54.0
90
65
130
95
22
42
90
5.0
6.4
10.4
M6
8
82
117
10
25
13
0
11
22
66
130
2.62
0.0
0
16
0
G1/8
10.78
M18x1.5
1325
483
0.0
7.0
2.8
4.00
J64RS550015A
Slide unit series
Series STRONG with extend...
50 only for cylinder Ø50
50
48.1
140.0
46.5
46.5
69.0
110
80
155
115
27
48
110
6.5
8.4
13.4
M8
8
91
128
12
25
11
0
7
25
84
155
2.62
0.0
0
18
0
G1/8
10.78
M20x1.5
2159
739
0.0
11.0
3.7
5.60
J64RS660015A
Slide unit series
Series STRONG with extend...
63 only for cylinder Ø63
63
56.0
157.5
56.5
56.5
79.5
120
95
175
130
30
56
120
7.5
10.5
17.5
M8
8
98
135
12
25
11
0
7
28
98
176
2.62
0.0
0
18
0
G1/8
10.78
M22x1.5
3025
1127
0.0
13.6
4.7
6.55
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성