suomi
italiano
English
품질보증 정보
카탈로그: Univer
생성됨: 19.04.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
RT - 2 or 3-stage telescopic pneumatic cylinder
Univer
Cylinders
2 or 3- stage telescopic pneumatic cylinders Ø32÷63 mm
Powered by
CAD모델 선택
{univer/cylinders/rt/rt_asy.prj},{NB=RT 120 050 0100 I(0)},{CYL=50},{AF=16},{AM=24},{BG=24},{CC=40},{D1=18},{DD=0},{DF=10.2},{DT=11},{E1=66},{E2=70.5},{E3=16},{LB=6.5},{LK=2},{LW=6},{MM=16},{P1=2.5},{PJ=46},{PL=7.5},{RR=6.6},{SW=13},{SW1=19},{TG=46.5},{WH=15},{WL=8},{ZA=61},{ZJ=76},{AG1=42},{AG2=42},{DG1=6},{DG2=6},{FA1=29.7},{FA2=29.7},{FF1=52},{FF2=52},{GG1=6.2},{GG2=6.2},{HG1=19},{HG2=19},{LM1=12},{LM2=12},{SW21=24},{SW22=24},{ZX1=88},{ZX2=0},{DBC1=6},{DBC2=6},{PBC1=1.0},{PBC2=1.0},{EEMAX=9.728},{EEMIN=8.566},{DKF=10},{PKF=1.50},{DKK=12},{PKK=1.25},{DRT=8},{PRT=1.25},{H1=4.1},{H2=5.5},{H3=17.5},{R=7.8},{R1=1.0},{HT=14.5},{IDNR=},{SR=RT},{STG=2 stages},{RD=1},{TYP=0},{HUB=100},{HUBST=0},{OPT=I}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
SR
Series
ⁿ/ₐ
STG
Stages
ⁿ/ₐ
CYL
Cylinder
[mm]
AF
Depth
[mm]
AG
Diameter
[mm]
AM
Length
[mm]
BC
Thread/screw thread
ⁿ/ₐ
BG
Depth
[mm]
CC
Diameter
[mm]
D1
Diameter
[mm]
DD
Diameter
[mm]
DF
Diameter
[mm]
DG
Diameter
[mm]
DT
Diameter
[mm]
E1
Height
[mm]
E2
Width
[mm]
E3
Height
[mm]
EE
Thread/screw thread
ⁿ/ₐ
FA
Distance
[mm]
FF
Diameter
[mm]
GG
Width
[mm]
HG
Height
[mm]
KF
Thread/screw thread
ⁿ/ₐ
KK
Thread/screw thread
ⁿ/ₐ
LB
Depth
[mm]
LK
Depth
[mm]
LM
Length
[mm]
LW
Length
[mm]
MM
Diameter
[mm]
P1
Depth
[mm]
PJ
Distance
[mm]
PL
Distance
[mm]
RR
Diameter
[mm]
RT
Thread/screw thread
ⁿ/ₐ
SW
Width across flats
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
TG
Distance
[mm]
WH
Distance
[mm]
WL
Distance
[mm]
ZA
Length
[mm]
ZJ
Length
[mm]
ZX
Length
[mm]
RT 120 032 0100 I
RT
2 stages
32
12
28
22
M5
18
26
14
0
8.2
5
9
46
50.5
16
G1/8
19.8
37
5.2
11
M8
M10x1.25
5.3
2
10
5
12
2.5
43
7.5
5.2
M6
10
17
17
32.5
13
7
58
71
81
RT 120 040 0100 I
RT
2 stages
40
12
33
22
M5
18
32
14
0
8.2
5
9
56
60.5
16
G1/8
23.3
42
5.2
15
M8
M10x1.25
5.3
2
10
5
12
2.5
45
7.5
5.2
M6
10
17
19
38.0
12
7
60
72
82
RT 120 050 0100 I
RT
2 stages
50
16
42
24
M6
24
40
18
0
10.2
6
11
66
70.5
16
G1/8
29.7
52
6.2
19
M10
M12x1.25
6.5
2
12
6
16
2.5
46
7.5
6.6
M8
13
19
24
46.5
15
8
61
76
88
RT 120 063 0100 I
RT
2 stages
63
12
50
24
M6
24
48
18
0
10.2
6
11
79
83.5
38
G1/8
35.4
64
6.2
25
M10
M12x1.25
6.5
2
12
6
16
2.5
50
7.5
6.6
M8
13
19
24
56.5
15
8
65
80
92
RT 130 040 0150 I
RT
3 stages
40
10
28
22
M5
18
32
14
22
6.2
5
9
56
60.5
16
G1/8
19.8
37
5.2
11
M6
M10x1.25
5.3
2
10
5
10
2.5
45
7.5
5.2
M6
8
17
17
38.0
22
7
60
82
92
RT 130 050 0150 I
RT
3 stages
50
12
28
22
M5
24
40
18
26
8.2
5
11
66
70.5
16
G1/8
19.8
37
5.2
11
M8
M10x1.25
6.5
2
10
5
12
2.5
46
7.5
6.6
M8
10
17
17
46.5
24
7
61
85
95
RT 130 063 0150 I
RT
3 stages
63
12
33
22
M5
24
48
18
32
8.2
5
11
79
83.5
38
G1/8
23.3
42
5.2
15
M8
M10x1.25
6.5
2
10
5
12
2.5
50
7.5
6.6
M8
10
17
19
56.5
25
7
65
90
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
KF-13 - Angle bracket in zinc-plated steel
Univer
28.06.2016
RPF-28 - Flange for female rod in die-cast aluminium
Univer
28.06.2016
KF-12 - Front/rear flange in zinc-plated steel
Univer
28.06.2016
OV - Oval cylinders
Univer
28.06.2016
KF-11 - Male rear hinge
Univer
28.06.2016
OVF-13018_80 - Bracket in zinc-platend steel
Univer
28.06.2016
J64RT2 - Slide units sizes 32-63 mm for two-stage telescopic cylinders, mag...
Univer
28.06.2016
KF-19 - Counter-hinge90° in die-cast aluminium
Univer
28.06.2016
OVF-12018_80 - Flange cast aluminium
Univer
28.06.2016
KF-10A - Female rear hinge
Univer
28.06.2016
KF-11 - Male rear hinge
Univer
28.06.2016
KF-11S - Articulated rear hinge in die-cast aluminum
Univer
28.06.2016
KF-16 - Rod nut in zinc-plated steel
Univer
28.06.2016
OVF-11018_80 - Rear male hinge cast aluminium
Univer
28.06.2016
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성