Gamma seal typeTRB/RB - Rotary seal, shaft sealing element from elastomer and metal material
Trelleborg
Industrial Sealing Systems
Rotary Seals
GAMMA seal
Type TBP/RB
Powered by
CAD모델 선택
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/gamma-ringe/tbprb/gr_tbprb_asmtab.prj},{NB=TBP000500-N7MM (0)},{IDNR=},{PARTNO=TBP000500},{D1=50},{D2=70},{B=5.5},{B1=1},{DMAX=58},{NUT=0},{MC=N7MM},{BF=RB50},{SNBR=X},{SFKM=X},{BSNBR=X},{PPATH=gr_tbprb_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNO
Part-No.
ⁿ/ₐ
D1
Shaft diameter
[mm]
D2
Outside diameter
[mm]
B
Ring width
[mm]
B1
distance
[mm]
DMAX
Bore Diameter
[mm]
OM1
Metal shell
ⁿ/ₐ
TBP000100-4N04
TBP000100
10
24
3.5
1
15
Carbon steel (zinc plated...
TBP000120-4N04
TBP000120
12
26
3.5
1
17
Carbon steel (zinc plated...
TBP000150-N7MM
TBP000150
15
30
4.0
1
21
Carbon steel (chromated)
TBP000160-N7MM
TBP000160
16
32
4.0
1
23
Carbon steel (chromated)
TBP000170-N7MM
TBP000170
17
32
4.0
1
23
Carbon steel (chromated)
TBP000180-N7MM
TBP000180
18
33
4.0
1
24
Carbon steel (chromated)
TBP000200-N7MM
TBP000200
20
35
4.0
1
26
Carbon steel (chromated)
TBP000220-N7MM
TBP000220
22
40
4.0
1
28
Carbon steel (chromated)
TBP000240-N7MM
TBP000240
24
40
4.0
1
30
Carbon steel (chromated)
TBP000250-N7MM
TBP000250
25
40
4.0
1
31
Carbon steel (chromated)
TBP000260-4N04
TBP000260
26
40
4.0
1
32
Carbon steel (zinc plated...
TBP000280-N7MM
TBP000280
28
43
4.0
1
34
Carbon steel (chromated)
TBP000300-N7MM
TBP000300
30
47
4.5
1
37
Carbon steel (chromated)
TBP000320-4N04
TBP000320
32
49
4.5
1
39
Carbon steel (zinc plated...
TBP000350-N7MM
TBP000350
35
52
4.5
1
42
Carbon steel (chromated)
TBP000400-N7MM
TBP000400
40
57
4.5
1
47
Carbon steel (chromated)
TBP000450-N7MM
TBP000450
45
62
4.5
1
52
Carbon steel (chromated)
TBP000480-4N04
TBP000480
48
65
4.5
1
55
Carbon steel (zinc plated...
TBP000500-N7MM
TBP000500
50
70
5.5
1
58
Carbon steel (chromated)
TBP000520-4N04
TBP000520
52
72
5.5
1
60
Carbon steel (zinc plated...
TBP000530-4N04
TBP000530
53
73
5.5
1
61
Carbon steel (zinc plated...
TBP000550-N7MM
TBP000550
55
75
5.5
1
63
Carbon steel (chromated)
TBP000580-4N04
TBP000580
58
78
5.5
1
66
Carbon steel (zinc plated...
TBP000600-N7MM
TBP000600
60
80
5.5
1
68
Carbon steel (chromated)
TBP000620-4N04
TBP000620
62
82
5.5
1
70
Carbon steel (zinc plated...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성