22120 (With or without plastic cover) - Index Plungers (Steel, SUS303)
STAMPINGMASTERS
Machinery Components
Locating Fixed Components
Ball plungers.Spring plungers
Index Plungers
Powered by
CAD모델 선택
{tohatsu/machinery-components/locating-fixed-components/ball-plungers_spring-plungers/index-plungers/22120-0302.prj},{NB=22120.0362},{PN=22120.0362},{TYPE1=22120},{MA=鋼},{PS=有塑膠套},{ROHS=YES},{D=12},{D1=20},{MXP=M20X1.5},{L2=12},{L1=69.0},{L3=37},{L6=36},{L4=52},{L5=16},{T=5.0},{WED=網站},{URL=https://www.tohatsu.com.tw},{DAY=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
MA
Material
ⁿ/ₐ
PS
Remark
ⁿ/ₐ
ROHS
ⁿ/ₐ
D
[mm]
MXP
ⁿ/ₐ
22120.0302
22120.0302
Steel
Without plastic cover
YES
4
M10X1
22120.0304
22120.0304
Steel
Without plastic cover
YES
5
M10X1
22120.0306
22120.0306
Steel
Without plastic cover
YES
6
M10X1
22120.0313
22120.0313
Steel
Without plastic cover
YES
5
M12X1.5
22120.0314
22120.0314
Steel
Without plastic cover
YES
6
M12X1.5
22120.0316
22120.0316
Steel
Without plastic cover
YES
6
M16X1.5
22120.0315
22120.0315
Steel
Without plastic cover
YES
8
M12X1.5
22120.0317
22120.0317
Steel
Without plastic cover
YES
8
M16X1.5
22120.0318
22120.0318
Steel
Without plastic cover
YES
8
M20X1.5
22120.0319
22120.0319
Steel
Without plastic cover
YES
10
M16X1.5
22120.0320
22120.0320
Steel
Without plastic cover
YES
10
M20X1.5
22120.0322
22120.0322
Steel
Without plastic cover
YES
12
M20X1.5
22120.0353
22120.0353
Steel
With plastic cover
YES
5
M12X1.5
22120.0354
22120.0354
Steel
With plastic cover
YES
6
M12X1.5
22120.0356
22120.0356
Steel
With plastic cover
YES
6
M16X1.5
22120.0355
22120.0355
Steel
With plastic cover
YES
8
M12X1.5
22120.0357
22120.0357
Steel
With plastic cover
YES
8
M16X1.5
22120.0358
22120.0358
Steel
With plastic cover
YES
8
M20X1.5
22120.0359
22120.0359
Steel
With plastic cover
YES
10
M16X1.5
22120.0360
22120.0360
Steel
With plastic cover
YES
10
M20X1.5
22120.0362
22120.0362
Steel
With plastic cover
YES
12
M20X1.5
22120.0308
22120.0308
SUS303
Without plastic cover
YES
4
M10X1
22120.0310
22120.0310
SUS303
Without plastic cover
YES
5
M10X1
22120.0312
22120.0312
SUS303
Without plastic cover
YES
6
M10X1
22120.0323
22120.0323
SUS303
Without plastic cover
YES
5
M12X1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성